Part Number | Product Description |
LW1P1 | Laser Safety Panel, Light Green, 50% Visible Light Transmission, 15.44" x 12.19" |
LW1P1/M | Laser Safety Panel, Light Green, 50% Visible Light Transmission, 385.8 mm x 304.8 mm |
LW1P2 | Laser Safety Panel, Light Green, 50% Visible Light Transmission, 21.44" x 12.19" |
LW1P2/M | Laser Safety Panel, Light Green, 50% Visible Light Transmission, 535.0 mm x 304.8 mm |
LW1P3 | Laser Safety Panel, Light Green, 50% Visible Light Transmission, 21.44" x 15.44" |
LW1P3/M | Laser Safety Panel, Light Green, 50% Visible Light Transmission, 535.0 mm x 385.8 mm |
LW2P1 | Laser Safety Panel, Amber, 17% Visible Light Transmission, 15.44" x 12.19" |
LW2P1/M | Laser Safety Panel, Amber, 17% Visible Light Transmission, 385.8 mm x 304.8 mm |
LW2P2 | Laser Safety Panel, Amber, 17% Visible Light Transmission, 21.44" x 12.19" |
LW2P2/M | Laser Safety Panel, Amber, 17% Visible Light Transmission, 535.0 mm x 304.8 mm |
LW2P3 | Laser Safety Panel, Amber, 17% Visible Light Transmission, 21.44" x 15.44" |
LW2P3/M | Laser Safety Panel, Amber, 17% Visible Light Transmission, 535.0 mm x 385.8 mm |
LW3P1 | Laser Safety Panel, Orange, 41% Visible Light Transmission, 15.44" x 12.19" |
LW3P1/M | Laser Safety Panel, Orange, 41% Visible Light Transmission, 385.8 mm x 304.8 mm |
LW3P2 | Laser Safety Panel, Orange, 41% Visible Light Transmission, 21.44" x 12.19" |
LW3P2/M | Laser Safety Panel, Orange, 41% Visible Light Transmission, 535.0 mm x 304.8 mm |
LW3P3 | Laser Safety Panel, Orange, 41% Visible Light Transmission, 21.44" x 15.44" |
LW3P3/M | Laser Safety Panel, Orange, 41% Visible Light Transmission, 535.0 mm x 385.8 mm |
LWIRSC | Long-Wave Infrared Supercontinuum Laser, 3.5 - 11 µm |
LX10 | Self-Contained 25 mm Translation Stage, 1/4"-20 Taps |
LX10/M | Self-Contained 25 mm Translation Stage, M6 x 1.0 Taps |
LX20 | Self-Contained XY 25 mm Translation Stage, 1/4"-20 Taps |
LX20/M | Self-Contained XY 25 mm Translation Stage, M6 x 1.0 Taps |
LX20XZ | Self-Contained XZ 25 mm Translation Stage, 1/4"-20 Taps |
LX20XZ/M | Self-Contained XZ 25 mm Translation Stage, M6 x 1.0 Taps |
LX20YZ | Self-Contained YZ 25 mm Translation Stage, 1/4"-20 Taps |
LX20YZ/M | Self-Contained YZ 25 mm Translation Stage, M6 x 1.0 Taps |
LX30 | Self-Contained XYZ 25 mm Translation Stage, 1/4"-20 Taps |
LX30/M | Self-Contained XYZ 25 mm Translation Stage, M6 x 1.0 Taps |
LXAH1 | 25 mm Travel Self-Contained Translation Stage, 1/4"-20 Taps |
LXAH1/M | 25 mm Travel Self-Contained Translation Stage, One Axis, M6 Taps |
LXP1 | Grooved Mounting Plate for 25 mm Translation Stages with 6-32, 8-32, and 1/4"-20 Taps |
LXP1/M | Grooved Mounting Plate for 25 mm Translation Stages with M3, M4, and M6 Taps |
M-FIBER-A-780 | fs Fiber Laser, >150 mW at 250 MHz |
M100L01 | Ø105 µm, 0.10 NA, Low OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long |
M100L02S-UV | Ø100 µm, 0.22 NA, SMA905-SMA905 AR-Coated MM Patch Cable, 250 - 370 nm, 2 m Long |
M101L02 | Square-Core Fiber Patch Cable, 150 µm x 150 µm Core, FC/PC, 2 m |
M102L05 | Square-Core Fiber Patch Cable, 150 µm x 150 µm Core, SMA905, 5 m |
M103L05 | Square-Core Fiber Patch Cable, 150 µm x 150 µm Core, FC/PC, 5 m |
M104L01 | Ø200 µm Core, 0.50 NA, FC/PC to Ø2.5 mm Ferrule Patch Cable, 1 m Long |
M1050D1 | 1050 nm, 50 mW (Min) LED on Metal-Core PCB, 700 mA |
M1050D3 | 1050 nm, 160 mW (Min) LED on Metal-Core PCB, 600 mA |
M1050F1 | 1050 nm, 1.1 mW (Min) Fiber-Coupled LED, 700 mA, SMA |
M1050F3 | 1050 nm, 2.3 mW (Min) Fiber-Coupled LED, 600 mA, SMA |
M1050L2 | 1050 nm, 50 mW (Min) Mounted LED, 700 mA |
M1050L4 | 1050 nm, 160 mW (Min) Mounted LED, 600 mA |
M105L01-50-1 | MM 50:50 Partial Reflector Patch Cable, 1260 - 1620 nm, FC/PC |
M105L01-P01-1 | Multimode Retroreflector, 400 - 2400 nm, FC/PC Connector |
M105L02S-A | Ø105 µm, 0.22 NA, SMA905-SMA905 AR-Coated MM Patch Cable, 400 - 700 nm, 2 m Long |
M105L02S-B | Ø105 µm, 0.22 NA, SMA905-SMA905 AR-Coated MM Patch Cable, 650 - 1100 nm, 2 m Long |
M106L01 | Ø200 µm Core, 0.50 NA, SMA905 to Ø2.5 mm Ferrule Patch Cable, 1 m Long |
M107L01 | Ø1500 µm, 0.50 NA, Stainless Steel SMA-SMA Fiber Patch Cable, Low OH, 1 m Long |
M107L02 | Ø1500 µm, 0.50 NA, Stainless Steel SMA-SMA Fiber Patch Cable, Low OH, 2 m Long |
M1100D1 | 1100 nm, 168 mW (Min) LED on Metal-Core PCB, 1000 mA |
M1100F1 | 1100 nm, 2.0 mW (Min), Fiber-Coupled LED, 1000 mA, SMA |
M1100L1 | 1100 nm, 168 mW (Min) Mounted LED, 1000 mA |
M111L01 | Ø105 µm, 0.22 NA, SMA-SMA Solarization-Resistant MM Fiber Patch Cable, 1 m Long |
M111L02 | Ø105 µm, 0.22 NA, SMA-SMA Solarization-Resistant MM Fiber Patch Cable, 2 m Long |
M112L01 | Ø200 µm, 0.22 NA, SMA-SMA Solarization-Resistant MM Fiber Patch Cable, 1 m Long |
M112L02 | Ø200 µm, 0.22 NA, SMA-SMA Solarization-Resistant MM Fiber Patch Cable, 2 m Long |
M113L01 | Ø400 µm, 0.22 NA, SMA-SMA Solarization-Resistant MM Fiber Patch Cable, 1 m Long |
M113L02 | Ø400 µm, 0.22 NA, SMA-SMA Solarization-Resistant MM Fiber Patch Cable, 2 m Long |
M114L01 | Ø600 µm, 0.22 NA, SMA-SMA Solarization-Resistant MM Fiber Patch Cable, 1 m Long |
M114L02 | Ø600 µm, 0.22 NA, SMA-SMA Solarization-Resistant MM Fiber Patch Cable, 2 m Long |
M115L01 | OM2, 0.200 NA, FC/PC - FC/PC Graded-Index Patch Cable, 1 m Long |
M115L02 | OM2, 0.200 NA, FC/PC - FC/PC Graded-Index Patch Cable, 2 m Long |
M115L05 | OM2, 0.200 NA, FC/PC - FC/PC Graded-Index Patch Cable, 5 m Long |
M116L01 | OM4, 0.200 NA, FC/PC - FC/PC Graded-Index Patch Cable, 1 m Long |
M116L02 | OM4, 0.200 NA, FC/PC - FC/PC Graded-Index Patch Cable, 2 m Long |
M116L05 | OM4, 0.200 NA, FC/PC - FC/PC Graded-Index Patch Cable, 5 m Long |
M117L01 | OM4, 0.200 NA, FC/PC - LC/PC Graded-Index Patch Cable, 1 m Long |
M117L02 | OM4, 0.200 NA, FC/PC - LC/PC Graded-Index Patch Cable, 2 m Long |
M117L05 | OM4, 0.200 NA, FC/PC - LC/PC Graded-Index Patch Cable, 5 m Long |
M118L02 | Ø400 µm Core, 0.39 NA, SMA905 to Flat Cleave Patch Cable, 2 m Long |
M118L03 | Ø400 µm Core, 0.39 NA, SMA905 to Flat Cleave Patch Cable, 3 m Long |
M119L02 | Ø400 µm Core, 0.39 NA, FC/PC to Flat Cleave Patch Cable, 2 m Long |
M119L03 | Ø400 µm Core, 0.39 NA, FC/PC to Flat Cleave Patch Cable, 3 m Long |
M11L01 | Ø200 µm, 0.39 NA, FC/PC to SMA Fiber Patch Cable, 1 m |
M11L02 | Ø200 µm, 0.39 NA, FC/PC to SMA Fiber Patch Cable, 2 m |
M12-980-125 | Erbium Doped L Band Fiber |
M1200D2 | 1200 nm, 30 mW (Min) LED on Metal-Core PCB, 700 mA |
M1200D3 | 1200 nm, 136 mW (Min) LED on Metal-Core PCB, 1000 mA |
M1200F1 | 1200 nm, 1.6 mW (Min) Fiber-Coupled LED, 1000 mA, SMA |
M1200L3 | 1200 nm, 30 mW (Min) Mounted LED, 700 mA |
M1200L4 | 1200 nm, 136 mW (Min) Mounted LED, 1000 mA |
M122L01 | Ø200 µm, 0.22 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 1 m Long |
M122L02 | Ø200 µm, 0.22 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 2 m Long |
M122L05 | Ø200 µm, 0.22 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 5 m Long |
M123L01 | Ø200 µm, 0.50 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 1 m Long |
M123L02 | Ø200 µm, 0.50 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 2 m Long |
M124L01 | Ø400 µm, 0.50 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 1 m Long |
M124L02 | Ø400 µm, 0.50 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 2 m Long |
M125L01 | Ø400 µm Core, 0.50 NA SMA905 to Ø1.25 mm Ferrule Patch Cable, 1 m Long |
M126L01 | Ø400 µm Core, 0.50 NA, SMA905 to Ø2.5 mm Ferrule Patch Cable, 1 m Long |
M127L01 | Ø400 µm Core, 0.50 NA FC/PC to Ø1.25 mm Ferrule Patch Cable, 1 m Long |
M128L01 | Ø400 µm Core, 0.50 NA, FC/PC to Ø2.5 mm Ferrule Patch Cable, 1 m Long |
M129L01 | Ø200 µm, 0.50 NA, High OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long |
M129L02 | Ø200 µm, 0.50 NA, High OH, FC/PC to SMA905 Fiber Patch Cable, 2 m Long |
M12L01 | Ø300 µm, 0.39 NA, Low OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long |
M12L02 | Ø300 µm, 0.39 NA, Low OH, FC/PC to SMA905 Fiber Patch Cable, 2 m Long |
M1300D2 | 1300 nm, 25 mW (Min) LED on Metal-Core PCB, 500 mA |
M1300D3 | 1300 nm, 122.8 mW (Min) LED on Metal-Core PCB, 1000 mA |
M1300F1 | 1300 nm, 1.42 mW (Min), Fiber-Coupled LED, 1000 mA, SMA |
M1300L3 | 1300 nm, 25 mW (Min) Mounted LED, 500 mA |
M1300L4 | 1300 nm, 122.8 mW (Min) Mounted LED, 1000 mA |
M131L01 | Ø400 µm, 0.50 NA, High OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long |
M131L02 | Ø400 µm, 0.50 NA, High OH, FC/PC to SMA905 Fiber Patch Cable, 2 m Long |
M132L01 | Ø200 µm, 0.22 NA, High OH, TECS Double Clad, FC/PC to SMA905 Fiber Patch Cable, 1 m Long |
M132L02 | Ø200 µm, 0.22 NA, High OH, TECS Double Clad, FC/PC to SMA905 Fiber Patch Cable, 2 m Long |
M133L01 | Ø200 µm, 0.22 NA, High OH, TECS Double-Clad, FC/PC-FC/PC Fiber Patch Cable, 1 m Long |
M133L02 | Ø200 µm, 0.22 NA, High OH, TECS Double-Clad, FC/PC-FC/PC Fiber Patch Cable, 2 m Long |
M133L05 | Ø200 µm, 0.22 NA, High OH, TECS Double-Clad, FC/PC-FC/PC Fiber Patch Cable, 5 m Long |
M134L01 | Ø600 µm, 0.50 NA, High OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long |
M134L02 | Ø600 µm, 0.50 NA, High OH, FC/PC to SMA905 Fiber Patch Cable, 2 m Long |
M135L02 | Ø200 µm Core, 0.39 NA, SMA905 to Flat Cleave Patch Cable, 2 m Long |
M135L03 | Ø200 µm Core, 0.39 NA, SMA905 to Flat Cleave Patch Cable, 3 m Long |
M136L02 | Ø200 µm Core, 0.39 NA, FC/PC to Flat Cleave Patch Cable, 2 m Long |
M136L03 | Ø200 µm Core, 0.39 NA, FC/PC to Flat Cleave Patch Cable, 3 m Long |
M137L02 | Ø200 µm Core, 0.22 NA, SMA905 to Flat Cleave Patch Cable, 2 m Long |
M137L03 | Ø200 µm Core, 0.22 NA, SMA905 to Flat Cleave Patch Cable, 3 m Long |
M138L02 | Ø200 µm Core, 0.22 NA, FC/PC to Flat Cleave Patch Cable, 2 m Long |
M138L03 | Ø200 µm Core, 0.22 NA, FC/PC to Flat Cleave Patch Cable, 3 m Long |
M139L02 | Ø365 µm Core, 0.22 NA, SMA905 to Flat Cleave Patch Cable, 2 m Long |
M139L03 | Ø365 µm Core, 0.22 NA, SMA905 to Flat Cleave Patch Cable, 3 m Long |
M13L01 | Ø400 µm, 0.39 NA, FC/PC to SMA Fiber Patch Cable, 1 m |
M13L02 | Ø400 µm, 0.39 NA, FC/PC to SMA Fiber Patch Cable, 2 m |
M141L02 | Ø365 µm Core, 0.22 NA, FC/PC to Flat Cleave Patch Cable, 2 m Long |
M141L03 | Ø365 µm Core, 0.22 NA, FC/PC to Flat Cleave Patch Cable, 3 m Long |
M142L01 | Ø400 µm, 0.22 NA, FC/PC-SMA Solarization-Resistant MM Fiber Patch Cable, 1 m Long |
M142L02 | Ø400 µm, 0.22 NA, FC/PC-SMA Solarization-Resistant MM Fiber Patch Cable, 2 m Long |
M143L01 | Ø600 µm, 0.22 NA, FC/PC-SMA Solarization-Resistant MM Fiber Patch Cable, 1 m Long |
M143L02 | Ø600 µm, 0.22 NA, FC/PC-SMA Solarization-Resistant MM Fiber Patch Cable, 2 m Long |
M1450D2 | 1450 nm, 31 mW (Min) LED on Metal-Core PCB, 700 mA |
M1450D3 | 1450 nm, 81.8 mW (Min) LED on Metal-Core PCB, 1000 mA |
M1450F1 | 1450 nm, 0.86 mW (Min), Fiber-Coupled LED, 1000 mA, SMA |
M1450L3 | 1450 nm, 31 mW (Min) Mounted LED, 700 mA |
M1450L4 | 1450 nm, 81.8 mW (Min) Mounted LED, 1000 mA |
M146L01 | Ø400 µm, 0.22 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 1 m Long |
M146L02 | Ø400 µm, 0.22 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 2 m Long |
M147L01 | Ø400 µm, 0.22 NA, High OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long |
M148L01 | Ø400 µm, 0.22 NA, Low OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long |
M14L01 | Ø50 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 1 m Long |
M14L02 | Ø50 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 2 m Long |
M14L05 | Ø50 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 5 m Long |
M14L10 | Ø50 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 10 m Long |
M14L20 | Ø50 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 20 m Long |
M150XY | 150 mm Brushless DC Motor Driven XY Translation Stage, Imperial |
M150XY/M | 150 mm Brushless DC Motor Driven XY Translation Stage, Metric |
M151L01 | Ø200 µm, 0.22 NA, TECS Double Clad, SMA-SMA Fiber Patch Cable, High OH, 1 m Long |
M151L02 | Ø200 µm, 0.22 NA, TECS Double Clad, SMA-SMA Fiber Patch Cable, High OH, 2 m Long |
M152L01 | Ø400 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 1 m Long |
M152L02 | Ø400 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 2 m Long |
M153L01 | Ø600 μm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 1 m Long |
M153L02 | Ø600 μm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 2 m Long |
M1550D2 | 1550 nm, 31 mW (Min) LED on Metal-Core PCB, 1000 mA |
M1550D3 | 1550 nm, 46 mW (Min) LED on Metal-Core PCB, 1000 mA |
M1550L3 | 1550 nm, 31 mW (Min) Mounted LED, 1000 mA |
M1550L4 | 1550 nm, 46 mW (Min) Mounted LED, 1000 mA |
M155L01 | Ø600 μm, 0.22 NA, Low OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long |
M156L01 | Ø1000 μm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 1 m Long |
M156L02 | Ø1000 μm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 2 m Long |
M157L01 | Ø1000 μm, 0.22 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 1 m Long |
M157L02 | Ø1000 μm, 0.22 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 2 m Long |
M158L01 | Ø1000 μm, 0.22 NA, High OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long |
M159L01 | Ø1000 μm, 0.22 NA, Low OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long |
M15L01 | Ø105 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 1 m Long |
M15L02 | Ø105 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 2 m Long |
M15L05 | Ø105 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 5 m Long |
M15L10 | Ø105 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 10 m Long |
M15L20 | Ø105 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 20 m Long |
M160L01 | Ø600 μm, 0.22 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 1 m Long |
M160L02 | Ø600 μm, 0.22 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 2 m Long |
M161L01 | Ø600 μm, 0.22 NA, High OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long |
M1650D2 | 1650 nm, 13 mW (Min) LED on Metal-Core PCB, 600 mA |
M1650L4 | 1650 nm, 13 mW (Min) Mounted LED, 600 mA |
M16L01 | Ø50 µm, 0.22 NA, Low-OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long |
M17L01 | 1 Meter SMA Patch Cable, 200um/0.22NA, BFL22-200 |
M17L02 | 2 Meter SMA Patch Cable, 200um/0.22NA, BFL22-200 |
M17L05 | 5 Meter SMA Patch Cable, 200um/0.22NA, BFL22-200 |
M18L01 | Ø105 µm, 0.22 NA, Low OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long |
M1900D1 | 1900 nm, 10 mW (Min) LED on Metal-Core PCB, 1000 mA |
M1900L1 | 1900 nm, 10 mW (Min) Mounted LED, 1000 mA |
M19L01 | Ø200 µm, 0.22 NA, SMA-SMA Solarization-Resistant Patch Cable, 1 m |
M19L02 | Ø200 µm, 0.22 NA, SMA-SMA Solarization-Resistant Patch Cable, 2 m |
M200L02 | Ø200 µm Core, 0.22 NA, Damage-Resistant SMA Patch Cable, 2 m |
M200L02S-A | Ø200 µm, 0.22 NA, SMA905-SMA905 AR-Coated MM Patch Cable, 400 - 700 nm, 2 m Long |
M200L02S-B | Ø200 µm, 0.22 NA, SMA905-SMA905 AR-Coated MM Patch Cable, 650 - 1100 nm, 2 m Long |
M200L02S-UV | Ø200 µm, 0.22 NA, SMA905-SMA905 AR-Coated MM Patch Cable, 250 - 370 nm, 2 m Long |
M20L01 | 1 Meter SMA Patch Cable, 400um/0.39NA, BFL37-400 |
M20L02 | 2 Meter SMA Patch Cable, 400um/0.39NA, BFL37-400 |
M20L05 | 5 Meter SMA Patch Cable, 400um/0.39NA, BFL37-400 |
M21L01 | 1 Meter SMA Patch Cable, 600um/0.39NA, BFL37-600 |
M21L02 | 2 Meter SMA Patch Cable, 600um/0.39NA, BFL37-600 |
M21L05 | 5 Meter SMA Patch Cable, 600um/0.39NA, BFL37-600 |
M22L01 | Ø400 µm, 0.22 NA, SMA-SMA Solarization-Resistant Patch Cable, 1 m |
M22L02 | Ø400 µm, 0.22 NA, SMA-SMA Solarization-Resistant Patch Cable, 2 m |
M23L01 | Ø10 µm, 0.100 NA, FC/PC to SMA905 Fiber Patch Cable, 1 m Long |
M24L01 | 200 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, 1 Meter |
M24L02 | 200 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, 2 Meters |
M24L05 | 200 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, 5 Meters |
M254C00 | Ø1" UVFS Cold Mirror, AOI: 0°, 5 mm Thick |
M254C45 | Ø1" UVFS Cold Mirror, AOI: 45°, 5 mm Thick |
M254H00 | Ø1" UVFS Hot Mirror, AOI: 0°, 5 mm Thick |
M254H45 | Ø1" UVFS Hot Mirror, AOI: 45°, 5 mm Thick |
M25A1 | Adapter with External M26 x 0.706 Threads and Internal M25 x 0.75 Threads |
M25CP1 | Internally M25 x 0.75-Threaded Cap for Microscope Objective Lenses |
M25CP2 | Externally M25 x 0.75-Threaded Cap for Objective Lens Ports |
M25L01 | Ø200 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 1 m Long |
M25L02 | Ø200 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 2 m Long |
M25L05 | Ø200 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 5 m Long |
M25W26S | Brass Microscope Adapter with External M25 x 0.75 Threads and Internal W26 x 0.706 Threads |
M265D2 | 265 nm, 10 mW (Min) LED on Metal-Core PCB, 350 mA |
M265D3 | 265 nm, 24 mW (Min) LED on Metal-Core PCB, 350 mA |
M265D4 | 265 nm, 38.4 mW (Min) LED on Metal-Core PCB, 440 mA |
M265L3 | 265 nm, 10 mW (Min) Mounted LED, 350 mA |
M265L4 | 265 nm, 24 mW (Min) Mounted LED, 350 mA |
M265L5 | 265 nm, 38.4 mW (Min) Mounted LED, 440 mA |
M26L01 | 550 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, 1 Meter |
M26L02 | 550 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, 2 Meters |
M275D2 | 275 nm, 45 mW (Min) LED on Metal-Core PCB, 700 mA |
M275D3 | 275 nm, 47.3 mW (Min) LED on Metal-Core PCB, 300 mA |
M275L4 | 275 nm, 45 mW (Min) Mounted LED, 700 mA |
M27L01 | 200 µm, 0.39 NA, SMA-SMA Fiber Patch Cable, 1 Meter |
M27L02 | 200 µm, 0.39 NA, SMA-SMA Fiber Patch Cable, 2 Meters |
M280D2 | 280 nm, 25 mW (Min) LED on Metal-Core PCB, 350 mA |
M280D4 | 280 nm, 78 mW (Min) LED on Metal-Core PCB, 500 mA |
M280F2 | 280 nm, 260 µW (Min) Fiber-Coupled LED, 350 mA, SMA |
M280F5 | 280 nm, 0.5 mW (Min) Fiber-Coupled LED, 500 mA, SMA |
M280L3 | 280 nm, 25 mW (Min) Mounted LED, 350 mA |
M280L6 | 280 nm, 78 mW (Min) Mounted LED, 500 mA |
M285D2 | 285 nm, 45 mW (Min) LED on Metal-Core PCB, 500 mA |
M285D3 | 285 nm, 50 mW (Min) LED on Metal-Core PCB, 500 mA |
M285F3 | 285 nm, 260 µW (Min) Fiber-Coupled LED, 500 mA, SMA |
M285F4 | 285 nm, 420 µW (Min) Fiber-Coupled LED, 500 mA, SMA |
M285L4 | 285 nm, 45 mW (Min) Mounted LED, 500 mA |
M285L5 | 285 nm, 50 mW (Min) Mounted LED, 500 mA |
M28L01 | Ø400 µm, 0.39 NA, SMA-SMA Fiber Patch Cable, Low OH, 1 m Long |
M28L02 | Ø400 µm, 0.39 NA, SMA-SMA Fiber Patch Cable, Low OH, 2 m Long |
M28L05 | Ø400 µm, 0.39 NA, SMA-SMA Fiber Patch Cable, Low OH, 5 m Long |
M29L01 | Ø600 µm, 0.39 NA, SMA-SMA Fiber Patch Cable, Low OH, 1 m Long |
M29L02 | Ø600 µm, 0.39 NA, SMA-SMA Fiber Patch Cable, Low OH, 2 m Long |
M29L05 | Ø600 µm, 0.39 NA, SMA-SMA Fiber Patch Cable, Low OH, 5 m Long |
M2M32S | Brass Microscope Adapter with External SM2 Threads and Internal M32 x 0.75 Threads |
M2M34S | Brass Microscope Adapter with External SM2 Threads and Internal M34 x 1.0 Threads |
M2M40S | Brass Microscope Adapter with External SM2 Threads and Internal M40 x 0.706 Threads |
M2MS | M² Measurement System Extension Set, 400 - 2700 nm |
M2MS-AL | M² Measurement System Extension Set, 250 - 600 nm |
M2MS-BC106UV-AL | M² Measurement System with BC106N-UV Beam Profiler, 250-350 nm |
M2MS-BC106UV-AL/M | M² Measurement System with BC106N-UV/M Beam Profiler, 250-350 nm, Metric |
M2MS-BC106VIS | M² Measurement system with BC106N-VIS, 400 - 1100 nm |