Page  69 70 71 72 73 74 75 76 77 78
Part NumberProduct Description
LSB08-CMounted Ø1" Achromatic Lens Kit, AR Coating: 1050 - 1620 nm
LSC01Ø2" N-BK7 Plano-Convex Lens Kit, Uncoated, 10 pc
LSC01-AØ2" N-BK7 Plano-Convex Lens Kit, AR Coating: 350-700 nm, 10 pc
LSC01-BØ2" N-BK7 Plano-Convex Lens Kit, AR Coating: 650-1050 nm, 10 pc
LSC01-CØ2" N-BK7 Plano-Convex Lens Kit, AR Coating: 1050-1620 nm, 10 pc
LSK-GGGalvo-Galvo Scanner and Controller
LSK-GR088 kHz Galvo-Resonant Scanner and Controller, 1/4"-20 Taps
LSK-GR08/M8 kHz Galvo-Resonant Scanner and Controller, M6 Taps
LSK-GR1212 kHz Galvo-Resonant Scanner and Controller, 1/4"-20 Taps
LSK-GR12/M12 kHz Galvo-Resonant Scanner and Controller, M6 Taps
LSKGG44 mm Galvo-Galvo Scanner and Controller, 1/4"-20 Taps
LSKGG4/M4 mm Galvo-Galvo Scanner and Controller, M6 Taps
LSKIT-IR Laser Scanning Essentials Kit for 650 - 1050 nm
LSKIT-VISVisible Laser Scanning Essentials Kit for 400 - 750 nm
LSL10Lighted Laser Safety Sign, 10" x 12", 110 VAC
LSL10-2Class 2 Laser Safety Sign, 10" x 12"
LSL10-3AClass 3A Laser Safety Sign, 10" x 12"
LSL10-3BClass 3B Laser Safety Sign, 10" x 12"
LSL10-4Class 4 Laser Safety Sign, 10" x 12"
LSL10-ECLighted Laser Safety Sign, 10" x 12", 220 VAC
LSM02Scan Lens, 1250 to 1380 nm, EFL=18 mm
LSM02-BBScan Lens, 800 to 1100 nm, EFL=18 mm
LSM02DCDispersion Compensating Block for the LSM02 and LSM02-BB Scan Lenses
LSM03Scan Lens, 1250 to 1380 nm, EFL=36 mm
LSM03-BBScan Lens, 800 to 1100 nm, EFL=36 mm
LSM03-VISScan Lens, 400 to 700 nm, EFL=39 mm
LSM03DCDispersion Compensating Block for the LSM03 and LSM03-BB Scan Lenses
LSM03DC-VISDispersion Compensating Block for the LSM03-VIS Scan Lens
LSM04Scan Lens, 1250 to 1380 nm, EFL=54 mm
LSM04-BBScan Lens, 800 to 1100 nm, EFL=54 mm
LSM04DCDispersion Compensating Block for the LSM04 and LSM04-BB Scan Lenses
LSM05Scan Lens, 1250 to 1380 nm, EFL=110 mm
LSM05-BBScan Lens, 800 to 1100 nm, EFL=110 mm
LSM05DCDispersion Compensating Block for the LSM05 and LSM05-BB Scan Lens
LSM4-M2PMiniature Scan Lens, EFL=4.07 mm, 0.12 g
LSM5-M2PMiniature Scan Lens, EFL=5.24 mm, 0.21 g
LSM54-1050Scan Lens, 950 to 1150 nm, EFL=54 mm
LSM54-1310Scan Lens, 1200 to 1400 nm, EFL=54 mm
LSM54-850Scan Lens, 750 to 950 nm, EFL=54 mm
LSM54DC1Dispersion Compensating Block for the LSM54-850 Scan Lens
LSM54DC2Dispersion Compensating Block for the LSM54-1050 Scan Lens
LSM54DC3Dispersion Compensating Block for the LSM54-1310 Scan Lens
LSS10LED Lightbox for 10" x 14" Laser Safety Signs, 100 - 240 VAC
LSS10CCaution Laser Safety Sign, 10" x 14"
LSS10DDanger Laser Safety Sign, 10" x 14"
LSS10D4Class 4 Danger Laser Safety Sign, 10" x 14"
LSS10NNotice Laser Safety Sign, 10" x 14"
LSS10WWarning Laser Safety Sign, 10" x 14"
LSS10W3BClass 3B Warning Laser Safety Sign, 10" x 14"
LSS10W4Class 4 Warning Laser Safety Sign, 10" x 14"
LT1Single Axis Translation Stage, 2" Travel
LT1/MSingle Axis Translation Stage, 50 mm Travel, Metric
LT101LT Series Base Plate
LT101/MLT Series Base Plate, Metric
LT102LT Series Angle Bracket
LT102/MLT Series Angle Bracket, Metric
LT110P-BCollimation Tube with Optic for Ø5.6 and Ø9 mm Laser Diodes, f = 6.24 mm, NA = 0.40, AR Coated: 650 - 1050 nm
LT220P-BCollimation Tube with Optic for Ø5.6 and Ø9 mm Laser Diodes, f = 11.0 mm, NA = 0.26, AR Coated: 650 - 1050 nm
LT230220P-BFocusing Tube with Optic Pair for Ø5.6 and Ø9 mm Laser Diodes, f = 4.51 mm, Laser Side NA = 0.55, AR Coated: 600 - 1050 nm
LT230260P-BFocusing Tube with Optic Pair for Ø5.6 and Ø9 mm Laser Diodes, f = 4.51 mm, Laser Side NA = 0.55, AR Coated: 600 - 1050 nm
LT230P-BCollimation Tube with Optic for Ø5.6 and Ø9 mm Laser Diodes, f = 4.51 mm, NA = 0.55, AR Coated: 650 - 1050 nm
LT240P-BCollimation Tube with Optic for Ø5.6 and Ø9 mm Laser Diodes, f = 8.00 mm, NA = 0.50, AR Coated: 650 - 1050 nm
LT3XYZ Translation Stage, 2" Travel
LT3/MXYZ Translation Stage, 50 mm Travel, Metric
LTC100-AComplete Laser Diode / Temperature Controller Set incl. Mount, Optic, & Accessories for 350-700 nm
LTC100-BComplete Laser Diode / Temperature Controller Set incl. Mount, Optic, & Accessories for 600-1050 nm
LTC100-CComplete Laser Diode / Temperature Controller Set incl. Mount, Optic, & Accessories 1050-1700 nm
LTC56ALaser Diode Starter Set with Current and Temperature Controllers, Mount, Accessories, Optic for 350-700 nm, Imperial
LTC56A/MLaser Diode Starter Set with Current and Temperature Controllers, Mount, Accessories, Optic for 350-700 nm, Metric
LTC56BLaser Diode Starter Set with Current and Temperature Controllers, Mount, Accessories, Optic for 600-1050 nm, Imperial
LTC56B/MLaser Diode Starter Set with Current and Temperature Controllers, Mount, Accessories, Optic for 600-1050 nm, Metric
LTC56CLaser Diode Starter Set with Current and Temperature Controllers, Mount, Accessories, Optic for 1050-1700 nm, Imperial
LTC56C/MLaser Diode Starter Set with Current and Temperature Controllers, Mount, Accessories, Optic for 1050-1700 nm, Metric
LTFW6Light-Tight Filter Wheel for Six Ø1" Filters
LTN330-AAdjustable Collimation Tube with Optic for Ø5.6 and Ø9 mm Laser Diodes, f = 3.1 mm, NA = 0.68, AR Coated: 350 - 700 nm
LTN330-BAdjustable Collimation Tube with Optic for Ø5.6 and Ø9 mm Laser Diodes, f = 3.1 mm, NA = 0.68, AR Coated: 600 - 1050 nm
LTN330-CAdjustable Collimation Tube with Optic for Ø5.6 and Ø9 mm Laser Diodes, f = 3.1 mm, NA = 0.68, AR Coated: 1050 - 1700 nm
LTS150150 mm Translation Stage with Stepper Motor, Integrated Controller, 1/4"-20 Taps
LTS150/M150 mm Translation Stage with Stepper Motor, Integrated Controller, M6 Taps
LTS150C150 mm Translation Stage with Stepper Motor, Integrated Controller, 1/4"-20 Taps
LTS150C/M150 mm Translation Stage with Stepper Motor, Integrated Controller, M6 Taps
LTS300300 mm Translation Stage with Stepper Motor, Integrated Controller, 1/4"-20 Taps
LTS300/M300 mm Translation Stage with Stepper Motor, Integrated Controller, M6 Taps
LTS300C300 mm Translation Stage with Stepper Motor, Integrated Controller, 1/4"-20 Taps
LTS300C/M300 mm Translation Stage with Stepper Motor, Integrated Controller, M6 Taps
LTSP1XY Adapter Plate for LTS150C or LTS300C Stages
LTSP1/MXY Adapter Plate for LTS150C/M or LTS300C/M Stages
LTSP2Z-Axis Bracket for LTS150C Stage
LTSP2/MZ-Axis Bracket for LTS150C/M Stage
LTSP3Z-Axis Bracket for LTS300C Stage
LTSP3/MZ-Axis Bracket for LTS300C/M Stage
LTSWLens Tube Strap Wrench
LVL011.25" Circular Bullseye Level
LVL0212" Combination Square with Bubble Level and Scribe
LVL0330 mm Circular Bullseye Level
LW1P1Laser Safety Panel, Light Green, 50% Visible Light Transmission, 15.44" x 12.19"
LW1P1/MLaser Safety Panel, Light Green, 50% Visible Light Transmission, 385.8 mm x 304.8 mm
LW1P2Laser Safety Panel, Light Green, 50% Visible Light Transmission, 21.44" x 12.19"
LW1P2/MLaser Safety Panel, Light Green, 50% Visible Light Transmission, 535.0 mm x 304.8 mm
LW1P3Laser Safety Panel, Light Green, 50% Visible Light Transmission, 21.44" x 15.44"
LW1P3/MLaser Safety Panel, Light Green, 50% Visible Light Transmission, 535.0 mm x 385.8 mm
LW2P1Laser Safety Panel, Amber, 17% Visible Light Transmission, 15.44" x 12.19"
LW2P1/MLaser Safety Panel, Amber, 17% Visible Light Transmission, 385.8 mm x 304.8 mm
LW2P2Laser Safety Panel, Amber, 17% Visible Light Transmission, 21.44" x 12.19"
LW2P2/MLaser Safety Panel, Amber, 17% Visible Light Transmission, 535.0 mm x 304.8 mm
LW2P3Laser Safety Panel, Amber, 17% Visible Light Transmission, 21.44" x 15.44"
LW2P3/MLaser Safety Panel, Amber, 17% Visible Light Transmission, 535.0 mm x 385.8 mm
LW3P1Laser Safety Panel, Orange, 41% Visible Light Transmission, 15.44" x 12.19"
LW3P1/MLaser Safety Panel, Orange, 41% Visible Light Transmission, 385.8 mm x 304.8 mm
LW3P2Laser Safety Panel, Orange, 41% Visible Light Transmission, 21.44" x 12.19"
LW3P2/MLaser Safety Panel, Orange, 41% Visible Light Transmission, 535.0 mm x 304.8 mm
LW3P3Laser Safety Panel, Orange, 41% Visible Light Transmission, 21.44" x 15.44"
LW3P3/MLaser Safety Panel, Orange, 41% Visible Light Transmission, 535.0 mm x 385.8 mm
LWIRSCLong-Wave Infrared Supercontinuum Laser, 3.5 - 11 µm
LX10Self-Contained 25 mm Translation Stage, 1/4"-20 Taps
LX10/MSelf-Contained 25 mm Translation Stage, M6 x 1.0 Taps
LX20Self-Contained XY 25 mm Translation Stage, 1/4"-20 Taps
LX20/MSelf-Contained XY 25 mm Translation Stage, M6 x 1.0 Taps
LX20XZSelf-Contained XZ 25 mm Translation Stage, 1/4"-20 Taps
LX20XZ/MSelf-Contained XZ 25 mm Translation Stage, M6 x 1.0 Taps
LX20YZSelf-Contained YZ 25 mm Translation Stage, 1/4"-20 Taps
LX20YZ/MSelf-Contained YZ 25 mm Translation Stage, M6 x 1.0 Taps
LX30Self-Contained XYZ 25 mm Translation Stage, 1/4"-20 Taps
LX30/MSelf-Contained XYZ 25 mm Translation Stage, M6 x 1.0 Taps
LXAH125 mm Travel Self-Contained Translation Stage, 1/4"-20 Taps
LXAH1/M25 mm Travel Self-Contained Translation Stage, One Axis, M6 Taps
LXP1Grooved Mounting Plate for 25 mm Translation Stages with 6-32, 8-32, and 1/4"-20 Taps
LXP1/MGrooved Mounting Plate for 25 mm Translation Stages with M3, M4, and M6 Taps
M-FIBER-A-780fs Fiber Laser, >150 mW at 250 MHz
M100L01Ø105 µm, 0.10 NA, Low OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long
M100L02S-UVØ100 µm, 0.22 NA, SMA905-SMA905 AR-Coated MM Patch Cable, 250 - 370 nm, 2 m Long
M101L02Square-Core Fiber Patch Cable, 150 µm x 150 µm Core, FC/PC, 2 m
M102L05Square-Core Fiber Patch Cable, 150 µm x 150 µm Core, SMA905, 5 m
M103L05Square-Core Fiber Patch Cable, 150 µm x 150 µm Core, FC/PC, 5 m
M104L01Ø200 µm Core, 0.50 NA, FC/PC to Ø2.5 mm Ferrule Patch Cable, 1 m Long
M1050D11050 nm, 50 mW (Min) LED on Metal-Core PCB, 700 mA
M1050D31050 nm, 160 mW (Min) LED on Metal-Core PCB, 600 mA
M1050F11050 nm, 1.1 mW (Min) Fiber-Coupled LED, 700 mA, SMA
M1050F31050 nm, 2.3 mW (Min) Fiber-Coupled LED, 600 mA, SMA
M1050L21050 nm, 50 mW (Min) Mounted LED, 700 mA
M1050L41050 nm, 160 mW (Min) Mounted LED, 600 mA
M105L01-50-1MM 50:50 Partial Reflector Patch Cable, 1260 - 1620 nm, FC/PC
M105L01-P01-1Multimode Retroreflector, 400 - 2400 nm, FC/PC Connector
M105L02S-AØ105 µm, 0.22 NA, SMA905-SMA905 AR-Coated MM Patch Cable, 400 - 700 nm, 2 m Long
M105L02S-BØ105 µm, 0.22 NA, SMA905-SMA905 AR-Coated MM Patch Cable, 650 - 1100 nm, 2 m Long
M106L01Ø200 µm Core, 0.50 NA, SMA905 to Ø2.5 mm Ferrule Patch Cable, 1 m Long
M107L01Ø1500 µm, 0.50 NA, Stainless Steel SMA-SMA Fiber Patch Cable, Low OH, 1 m Long
M107L02Ø1500 µm, 0.50 NA, Stainless Steel SMA-SMA Fiber Patch Cable, Low OH, 2 m Long
M1100D11100 nm, 168 mW (Min) LED on Metal-Core PCB, 1000 mA
M1100F11100 nm, 2.0 mW (Min), Fiber-Coupled LED, 1000 mA, SMA
M1100L11100 nm, 168 mW (Min) Mounted LED, 1000 mA
M111L01Ø105 µm, 0.22 NA, SMA-SMA Solarization-Resistant MM Fiber Patch Cable, 1 m Long
M111L02Ø105 µm, 0.22 NA, SMA-SMA Solarization-Resistant MM Fiber Patch Cable, 2 m Long
M112L01Ø200 µm, 0.22 NA, SMA-SMA Solarization-Resistant MM Fiber Patch Cable, 1 m Long
M112L02Ø200 µm, 0.22 NA, SMA-SMA Solarization-Resistant MM Fiber Patch Cable, 2 m Long
M113L01Ø400 µm, 0.22 NA, SMA-SMA Solarization-Resistant MM Fiber Patch Cable, 1 m Long
M113L02Ø400 µm, 0.22 NA, SMA-SMA Solarization-Resistant MM Fiber Patch Cable, 2 m Long
M114L01Ø600 µm, 0.22 NA, SMA-SMA Solarization-Resistant MM Fiber Patch Cable, 1 m Long
M114L02Ø600 µm, 0.22 NA, SMA-SMA Solarization-Resistant MM Fiber Patch Cable, 2 m Long
M115L01OM2, 0.200 NA, FC/PC - FC/PC Graded-Index Patch Cable, 1 m Long
M115L02OM2, 0.200 NA, FC/PC - FC/PC Graded-Index Patch Cable, 2 m Long
M115L05OM2, 0.200 NA, FC/PC - FC/PC Graded-Index Patch Cable, 5 m Long
M116L01OM4, 0.200 NA, FC/PC - FC/PC Graded-Index Patch Cable, 1 m Long
M116L02OM4, 0.200 NA, FC/PC - FC/PC Graded-Index Patch Cable, 2 m Long
M116L05OM4, 0.200 NA, FC/PC - FC/PC Graded-Index Patch Cable, 5 m Long
M117L01OM4, 0.200 NA, FC/PC - LC/PC Graded-Index Patch Cable, 1 m Long
M117L02OM4, 0.200 NA, FC/PC - LC/PC Graded-Index Patch Cable, 2 m Long
M117L05OM4, 0.200 NA, FC/PC - LC/PC Graded-Index Patch Cable, 5 m Long
M118L02Ø400 µm Core, 0.39 NA, SMA905 to Flat Cleave Patch Cable, 2 m Long
M118L03Ø400 µm Core, 0.39 NA, SMA905 to Flat Cleave Patch Cable, 3 m Long
M119L02Ø400 µm Core, 0.39 NA, FC/PC to Flat Cleave Patch Cable, 2 m Long
M119L03Ø400 µm Core, 0.39 NA, FC/PC to Flat Cleave Patch Cable, 3 m Long
M11L01Ø200 µm, 0.39 NA, FC/PC to SMA Fiber Patch Cable, 1 m
M11L02Ø200 µm, 0.39 NA, FC/PC to SMA Fiber Patch Cable, 2 m
M12-980-125Erbium Doped L Band Fiber
M1200D21200 nm, 30 mW (Min) LED on Metal-Core PCB, 700 mA
M1200D31200 nm, 136 mW (Min) LED on Metal-Core PCB, 1000 mA
M1200F11200 nm, 1.6 mW (Min) Fiber-Coupled LED, 1000 mA, SMA
M1200L31200 nm, 30 mW (Min) Mounted LED, 700 mA
M1200L41200 nm, 136 mW (Min) Mounted LED, 1000 mA
M122L01Ø200 µm, 0.22 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 1 m Long
M122L02Ø200 µm, 0.22 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 2 m Long
M122L05Ø200 µm, 0.22 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 5 m Long
M123L01Ø200 µm, 0.50 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 1 m Long
M123L02Ø200 µm, 0.50 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 2 m Long
M124L01Ø400 µm, 0.50 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 1 m Long
M124L02Ø400 µm, 0.50 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 2 m Long
M125L01Ø400 µm Core, 0.50 NA SMA905 to Ø1.25 mm Ferrule Patch Cable, 1 m Long
M126L01Ø400 µm Core, 0.50 NA, SMA905 to Ø2.5 mm Ferrule Patch Cable, 1 m Long
M127L01Ø400 µm Core, 0.50 NA FC/PC to Ø1.25 mm Ferrule Patch Cable, 1 m Long
M128L01Ø400 µm Core, 0.50 NA, FC/PC to Ø2.5 mm Ferrule Patch Cable, 1 m Long
M129L01Ø200 µm, 0.50 NA, High OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long
M129L02Ø200 µm, 0.50 NA, High OH, FC/PC to SMA905 Fiber Patch Cable, 2 m Long
M12L01Ø300 µm, 0.39 NA, Low OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long
M12L02Ø300 µm, 0.39 NA, Low OH, FC/PC to SMA905 Fiber Patch Cable, 2 m Long
M1300D21300 nm, 25 mW (Min) LED on Metal-Core PCB, 500 mA
M1300D31300 nm, 122.8 mW (Min) LED on Metal-Core PCB, 1000 mA
M1300F11300 nm, 1.42 mW (Min), Fiber-Coupled LED, 1000 mA, SMA
M1300L31300 nm, 25 mW (Min) Mounted LED, 500 mA
M1300L41300 nm, 122.8 mW (Min) Mounted LED, 1000 mA
M131L01Ø400 µm, 0.50 NA, High OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long
M131L02Ø400 µm, 0.50 NA, High OH, FC/PC to SMA905 Fiber Patch Cable, 2 m Long
M132L01Ø200 µm, 0.22 NA, High OH, TECS Double Clad, FC/PC to SMA905 Fiber Patch Cable, 1 m Long
M132L02Ø200 µm, 0.22 NA, High OH, TECS Double Clad, FC/PC to SMA905 Fiber Patch Cable, 2 m Long
M133L01Ø200 µm, 0.22 NA, High OH, TECS Double-Clad, FC/PC-FC/PC Fiber Patch Cable, 1 m Long
M133L02Ø200 µm, 0.22 NA, High OH, TECS Double-Clad, FC/PC-FC/PC Fiber Patch Cable, 2 m Long
M133L05Ø200 µm, 0.22 NA, High OH, TECS Double-Clad, FC/PC-FC/PC Fiber Patch Cable, 5 m Long
M134L01Ø600 µm, 0.50 NA, High OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long
M134L02Ø600 µm, 0.50 NA, High OH, FC/PC to SMA905 Fiber Patch Cable, 2 m Long
M135L02Ø200 µm Core, 0.39 NA, SMA905 to Flat Cleave Patch Cable, 2 m Long
M135L03Ø200 µm Core, 0.39 NA, SMA905 to Flat Cleave Patch Cable, 3 m Long
M136L02Ø200 µm Core, 0.39 NA, FC/PC to Flat Cleave Patch Cable, 2 m Long
M136L03Ø200 µm Core, 0.39 NA, FC/PC to Flat Cleave Patch Cable, 3 m Long
M137L02Ø200 µm Core, 0.22 NA, SMA905 to Flat Cleave Patch Cable, 2 m Long
M137L03Ø200 µm Core, 0.22 NA, SMA905 to Flat Cleave Patch Cable, 3 m Long
M138L02Ø200 µm Core, 0.22 NA, FC/PC to Flat Cleave Patch Cable, 2 m Long
M138L03Ø200 µm Core, 0.22 NA, FC/PC to Flat Cleave Patch Cable, 3 m Long
M139L02Ø365 µm Core, 0.22 NA, SMA905 to Flat Cleave Patch Cable, 2 m Long
M139L03Ø365 µm Core, 0.22 NA, SMA905 to Flat Cleave Patch Cable, 3 m Long
M13L01Ø400 µm, 0.39 NA, FC/PC to SMA Fiber Patch Cable, 1 m
M13L02Ø400 µm, 0.39 NA, FC/PC to SMA Fiber Patch Cable, 2 m
M141L02Ø365 µm Core, 0.22 NA, FC/PC to Flat Cleave Patch Cable, 2 m Long
M141L03Ø365 µm Core, 0.22 NA, FC/PC to Flat Cleave Patch Cable, 3 m Long
M142L01Ø400 µm, 0.22 NA, FC/PC-SMA Solarization-Resistant MM Fiber Patch Cable, 1 m Long
M142L02Ø400 µm, 0.22 NA, FC/PC-SMA Solarization-Resistant MM Fiber Patch Cable, 2 m Long
M143L01Ø600 µm, 0.22 NA, FC/PC-SMA Solarization-Resistant MM Fiber Patch Cable, 1 m Long
M143L02Ø600 µm, 0.22 NA, FC/PC-SMA Solarization-Resistant MM Fiber Patch Cable, 2 m Long
M1450D21450 nm, 31 mW (Min) LED on Metal-Core PCB, 700 mA
M1450D31450 nm, 81.8 mW (Min) LED on Metal-Core PCB, 1000 mA
M1450F11450 nm, 0.86 mW (Min), Fiber-Coupled LED, 1000 mA, SMA
M1450L31450 nm, 31 mW (Min) Mounted LED, 700 mA
M1450L41450 nm, 81.8 mW (Min) Mounted LED, 1000 mA
M146L01Ø400 µm, 0.22 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 1 m Long
M146L02Ø400 µm, 0.22 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 2 m Long
M147L01Ø400 µm, 0.22 NA, High OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long
M148L01Ø400 µm, 0.22 NA, Low OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long
M149L02SMA-SMA Square-Core, Step-Index Multimode Fiber Patch Cable, 400 - 2200 nm, 150 x 150 µm Core, 2 m Long
M149L05SMA-SMA Square-Core, Step-Index Multimode Fiber Patch Cable, 400 - 2200 nm, 150 x 150 µm Core, 5 m Long
M14L01Ø50 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 1 m Long
M14L02Ø50 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 2 m Long
M14L05Ø50 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 5 m Long
M14L10Ø50 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 10 m Long
M14L20Ø50 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 20 m Long
M150L02FC/PC-FC/PC Square-Core, Step-Index Multimode Fiber Patch Cable, 400 - 2200 nm, 150 x 150 µm Core, 2 m Long
M150L05FC/PC-FC/PC Square-Core, Step-Index Multimode Fiber Patch Cable, 400 - 2200 nm, 150 x 150 µm Core, 5 m Long
M150XY150 mm Brushless DC Motor Driven XY Translation Stage, Imperial
M150XY/M150 mm Brushless DC Motor Driven XY Translation Stage, Metric
M151L01Ø200 µm, 0.22 NA, TECS Double Clad, SMA-SMA Fiber Patch Cable, High OH, 1 m Long
M151L02Ø200 µm, 0.22 NA, TECS Double Clad, SMA-SMA Fiber Patch Cable, High OH, 2 m Long
M152L01Ø400 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, Low OH, 1 m Long

Page  69 70 71 72 73 74 75 76 77 78