LSC01-B - Ø2" N-BK7 Plano-Convex Lens Kit, AR Coating: 650-1050 nm, 10 pc 
LSC01-B - Ø2in N-BK7 Plano-Convex Lens Kit, AR Coating: 650-1050 nm, 10 pc
Zoom
LSC01-B
Ø2in N-BK7 Plano-Convex Lens Kit, AR Coating: 650-1050 nm, 10 pc

Part Number:LSC01-B -Ask a technical question Ask a technical question.
Package Weight:5.39 lbs / EACH
Available:Request Lead Time
RoHS:RoHS Compliant
Price:$869.41
Add To Cart:
Qty :  
Release Date:Jan 6, 2006
There are no support documents available for this product LSC01-B.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates