Page  101 102 103 104 105 106 107 108 109 110
Part NumberProduct Description
RB61B1488 nm / 670 nm Wavelength Combiner/Splitter, No Connectors
RB61F1488 nm / 670 nm Wavelength Combiner/Splitter, FC/PC Connectors
RB62A1473 nm / 670 nm Wavelength Combiner/Splitter, FC/APC Connectors
RB62B1473 nm / 670 nm Wavelength Combiner/Splitter, No Connectors
RB62F1473 nm / 670 nm Wavelength Combiner/Splitter, FC/PC Connectors
RBA1Mounting Barrel Adapter, Ø3/8" (Ø9.525 mm) to Ø1/2"
RBA2Mounting Barrel Adapter, Ø10 mm to Ø1/2"
RBA3Mounting Barrel Adapter, Ø0.375" to Ø0.47"
RBB12AØ12" Rotating Breadboard, 1/4"-20 Taps
RBB150A/MØ150 mm Rotating Breadboard, M6 Taps
RBB18AØ18" Rotating Breadboard, 1/4"-20 Taps
RBB300Ø300 mm Rotating Breadboard Ø97.5 mm Removable Insert
RBB300A/MØ300 mm Rotating Breadboard, M6 Taps
RBB450A/MØ450 mm Rotating Breadboard, M6 Taps
RBB6AØ6" Rotating Breadboard, 1/4"-20 Taps
RBBA1Ø3.58", SM1-Threaded Center Insert for Large-Area Rotating Breadboards, 1/4"-20 Taps
RBBA1/MØ91 mm, SM1-Threaded Center Insert for Large-Area Rotating Breadboards, M6 Taps
RBD2011-Channel Rack-Mounted 3-Phase Brushless DC Servo Controller
RBL13D3-Axis RollerBlock Long-Travel Bearing Stage, Differential Micrometers
RBL13D/M3-Axis RollerBlock Long-Travel Bearing Stage, Differential Micrometers, Metric Top Plate
RBPPin-Aligned, Clamping Post Base for Mounts with a Post-Centered Reflective Optical Surface on Ø1" Pillar Posts, Imperial
RBP/MPin-Aligned, Clamping Post Base for Mounts with a Post-Centered Reflective Optical Surface on Ø25 mm Pillar Posts, Metric
RBP1Pin-Aligned, Clamping Post Base for KCB1 Series Mounts (Except KCB1P(/M)) on Ø1" Pillar Posts
RBP1/MPin-Aligned, Clamping Post Base for KCB1 Series Mounts (Except KCB1P(/M)) on Ø25 mm Pillar Posts
RBP2Pin-Aligned, Clamping Post Base for KCB2 Series Mounts on Ø1" Pillar Posts
RBP2/MPin-Aligned, Clamping Post Base for KCB2 Series Mounts on Ø25 mm Pillar Posts
RBX-ACAC Power Entry Module Panel
RBX-APCFC/APC to FC/APC Optical Fiber Subpanel
RBX-BLK1BBlank Panel for 1 Wide Back Slot
RBX-BLK1FBlank Panel for 1 Standard-Width Slot
RBX-BLK5FBlank Panel for 5 Standard-Width Slots
RBX-BNCBNC-to-Solder-Terminals Electrical Feedthrough Panel
RBX-DB9DB9-to-Solder-Terminals Electrical Feedthrough Panel
RBX-FANCooling Fan Panel
RBX-FCFC/PC to FC/PC Optical Fiber Subpanel
RBX-SMASMA Female-to-Female Electrical Feedthrough Panel
RBX-SMAFSMA to SMA Optical Fiber Subpanel
RBX32Rack Box Chassis with Slide Out Rails, 1/4"-20-Tapped Breadboard
RBX32-BFPRack Box Chassis with Blank Front Panel, 1/4"-20-Tapped Breadboard
RBX32-BFP/MRack Box Chassis with Blank Front Panel, M6-Tapped Breadboard
RBX32/MRack Box Chassis with Slide Out Rails, M6-Tapped Breadboard
RC02APC-F01UV-Enhanced Aluminum Reflective Collimator, 250 - 450 nm, RFL = 7 mm, FC/APC
RC02APC-M03Unprotected Gold Reflective Collimator, 800 nm - 20 µm, RFL = 7.0 mm, FC/APC
RC02APC-P01Protected Silver Reflective Collimator, 450 nm - 20 µm, RFL = 7 mm, FC/APC
RC02FC-F01UV-Enhanced Aluminum Reflective Collimator, 250 - 450 nm, RFL = 7 mm, FC/PC
RC02FC-M03Unprotected Gold Reflective Collimator, 800 nm - 20 µm, RFL = 7.0 mm, FC/PC
RC02FC-P01Protected Silver Reflective Collimator, 450 nm - 20 µm, RFL = 7 mm, FC/PC
RC02SMA-F01UV-Enhanced Aluminum Reflective Collimator, 250 - 450 nm, RFL = 7 mm, SMA905
RC02SMA-M03Unprotected Gold Reflective Collimator, 800 nm - 20 µm, RFL = 7.0 mm, SMA
RC02SMA-P01Protected Silver Reflective Collimator, 450 nm - 20 µm, RFL = 7 mm, SMA
RC04APC-F01UV-Enhanced Aluminum Reflective Collimator, 250 - 450 nm, RFL = 15 mm, FC/APC
RC04APC-P01Protected Silver Reflective Collimator, 450 nm - 20 µm, RFL = 15 mm, FC/APC
RC04FC-F01UV-Enhanced Aluminum Reflective Collimator, 250 - 450 nm, RFL = 15 mm, FC/PC
RC04FC-P01Protected Silver Reflective Collimator, 450 nm - 20 µm, RFL = 15 mm, FC/PC
RC04SMA-F01UV-Enhanced Aluminum Reflective Collimator, 250 - 450 nm, RFL = 15 mm, SMA905
RC04SMA-P01Protected Silver Reflective Collimator, 450 nm - 20 µm, RFL = 15 mm, SMA
RC08APC-F01UV-Enhanced Aluminum Reflective Collimator, 250 - 450 nm, RFL = 33 mm, FC/APC
RC08APC-P01Protected Silver Reflective Collimator, 450 nm - 20 µm, RFL = 33 mm, FC/APC
RC08FCProtected Silver Reflective Collimator, Ø8.5 mm Beam, 450 nm - 20 µm
RC08FC-F01UV-Enhanced Aluminum Reflective Collimator, 250 - 450 nm, RFL = 33 mm, FC/PC
RC08FC-P01Protected Silver Reflective Collimator, 450 nm - 20 µm, RFL = 33 mm, FC/PC
RC08SMA-F01UV-Enhanced Aluminum Reflective Collimator, 250 - 450 nm, RFL = 33 mm, SMA905
RC08SMA-P01Protected Silver Reflective Collimator, 450 nm - 20 µm, RFL = 33 mm, SMA
RC1Dovetail Rail Carrier, 1.00" x 1.00" (25.4 mm x 25.4 mm), 1/4" (M6) Counterbore
RC12APC-F01UV-Enhanced Aluminum Reflective Collimator, 250 - 450 nm, RFL = 50.8 mm, FC/APC
RC12APC-P01Protected Silver Reflective Collimator, 450 nm - 20 µm, RFL = 50.8 mm, FC/APC
RC12FC-F01UV-Enhanced Aluminum Reflective Collimator, 250 - 450 nm, RFL = 50.8 mm, FC/PC
RC12FC-P01Protected Silver Reflective Collimator, 450 nm - 20 µm, RFL = 50.8 mm, FC/PC
RC12SMA-F01UV-Enhanced Aluminum Reflective Collimator, 250 - 450 nm, RFL = 50.8 mm, SMA905
RC12SMA-P01Protected Silver Reflective Collimator, 450 nm - 20 µm, RFL = 50.8 mm, SMA
RC2Dovetail Rail Carrier, 2.00" x 1.00", 1/4" Counterbore, 8-32 Taps
RC2/MDovetail Rail Carrier, 50.8 mm x 25.4 mm, M6 Counterbore, M4 Taps
RC3Rail Carrier, Perpendicular Dovetail
RC4Dovetail Rail Carrier, 0.60" x 1.00" (15.2 mm x 25.4 mm), #8 (M4) Counterbore
RCA1SM1-Threaded 30 mm Cage Plate for 66 mm Rails, 0.35" Thick
RCA10Snap-On 30 mm Cage Mounting Bracket for Dovetail Rails, 50 mm Optical Axis Height
RCA11SM2-Threaded 60 mm Cage Plate for Dovetail Rails, 0.35" Thick, 50 mm Optical Axis Height
RCA12Snap-On 60 mm Cage Mounting Bracket for Dovetail Rails, 50 mm Optical Axis Height
RCA2Snap-On 30 mm Cage Mounting Bracket for 66 mm Rails
RCA3Snap-On 60 mm Cage Mounting Bracket for 66 mm Rails
RCA5SM05-Threaded 16 mm Cage Plate for Dovetail Rails, 0.35" Thick, 30 mm Optical Axis Height
RCA6Snap-On 16 mm Cage Mounting Bracket for Dovetail Rails, 30 mm Optical Axis Height
RCA7SM1-Threaded 30 mm Cage Plate for Dovetail Rails, 0.35" Thick, 30 mm Optical Axis Height
RCA8Snap-On 30 mm Cage Mounting Bracket for Dovetail Rails, 30 mm Optical Axis Height
RCA9SM1-Threaded 30 mm Cage Plate for Dovetail Rails, 0.35" Thick, 50 mm Optical Axis Height
RCBFiberBench Rotation Mount
RCF15A-P01Protected Silver Adjustable Focus Reflective Collimator, 450 nm - 20 µm, RFL = 15.0 mm, FC/APC
RCF15P-P01Protected Silver Adjustable Focus Reflective Collimator, 450 nm - 20 µm, RFL = 15.0 mm, FC/PC
RCF15S-P01Protected Silver Adjustable Focus Reflective Collimator, 450 nm - 20 µm, RFL = 15.0 mm, SMA
RCF33A-P01Protected Silver Adjustable Focus Reflective Collimator, 450 nm - 20 µm, RFL = 33.0 mm, FC/APC
RCF33P-P01Protected Silver Adjustable Focus Reflective Collimator, 450 nm - 20 µm, RFL = 33.0 mm, FC/PC
RCF33S-P01Protected Silver Adjustable Focus Reflective Collimator, 450 nm - 20 µm, RFL = 33.0 mm, SMA
RCNRail Carrier Positioner for Dovetail Rails
RCN1Rail Carrier Return Positioner for Dovetail Rails
RCR25A-P01Protected Silver Compact Reflective Collimator, 450 nm - 20 µm, RFL = 25.4 mm, FC/APC
RCR25P-P01Protected Silver Compact Reflective Collimator, 450 nm - 20 µm, RFL = 25.4 mm, FC/PC
RCR25S-P01Protected Silver Compact Reflective Collimator, 450 nm - 20 µm, RFL = 25.4 mm, SMA
RCR50A-P01Protected Silver Compact Reflective Collimator, 450 nm - 20 µm, RFL = 50.8 mm, FC/APC
RCR50P-P01Protected Silver Compact Reflective Collimator, 450 nm - 20 µm, RFL = 50.8 mm, FC/PC
RCR50S-P01Protected Silver Compact Reflective Collimator, 450 nm - 20 µm, RFL = 50.8 mm, SMA
RCT10MSurface-Enhanced Raman Spectroscopy Substrate, Gold-Coated, 10.0 mm x 10.0 mm
RCT10M-P5Surface-Enhanced Raman Spectroscopy Substrate, Gold-Coated, 10.0 mm x 10.0 mm, 5 Pack
RCT4MSurface-Enhanced Raman Spectroscopy Substrate, Gold-Coated, 4.5 mm x 4.5 mm
RCT4M-P5Surface-Enhanced Raman Spectroscopy Substrate, Gold-Coated, 4.5 mm x 4.5 mm, 5 Pack
RDF1Rubber Damping Feet, Set of 4
RED-FIBERFemtosecond Fiber Laser, 2.05 µm, >10 MHz
RFM9090° Flip Mount for Ø1" (Ø25 mm) and Rectangular Filters and Optics
RG40A1532 nm / 670 nm Wavelength Combiner/Splitter, FC/APC Connectors
RG40B1532 nm / 670 nm Wavelength Combiner/Splitter, No Connectors
RG40F1532 nm / 670 nm Wavelength Combiner/Splitter, FC/PC Connectors
RG43A1532 nm / 640 nm Wavelength Combiner/Splitter, FC/APC Connectors
RG43B1532 nm / 640 nm Wavelength Combiner/Splitter, No Connectors
RG43F1532 nm / 640 nm Wavelength Combiner/Splitter, FC/PC Connectors
RG45A1561 nm / 640 nm Wavelength Combiner/Splitter, FC/APC Connectors
RG45B1561 nm / 640 nm Wavelength Combiner/Splitter, No Connectors
RG45F1561 nm / 640 nm Wavelength Combiner/Splitter, FC/PC Connectors
RG65A1561 nm / 670 nm Wavelength Combiner/Splitter, FC/APC Connectors
RG65B1561 nm / 670 nm Wavelength Combiner/Splitter, No Connectors
RG65F1561 nm / 670 nm Wavelength Combiner/Splitter, FC/PC Connectors
RGB1-FC3-Channel Visible Laser Combiner
RGB26HARGB Combiner: 473, 532, and 640 nm, FC/APC Connectors
RGB26HBRGB Combiner: 473, 532, and 640 nm, No Connectors
RGB26HFRGB Combiner: 473, 532, and 640 nm, FC/PC Connectors
RGB30HARGB Combiner: 473, 561, and 640 nm, FC/APC Connectors
RGB30HBRGB Combiner: 473, 561, and 640 nm, No Connectors
RGB30HFRGB Combiner: 473, 561, and 640 nm, FC/PC Connectors
RGB46HARGB Combiner: 488, 532, and 640 nm, FC/APC Connectors
RGB46HBRGB Combiner: 488, 532, and 640 nm, No Connectors
RGB46HFRGB Combiner: 488, 532, and 640 nm, FC/PC Connectors
RGB50HARGB Combiner: 488, 561, and 640 nm, FC/APC Connectors
RGB50HBRGB Combiner: 488, 561, and 640 nm, No Connectors
RGB50HFRGB Combiner: 488, 561, and 640 nm, FC/PC Connectors
RJ11x1 Rotary Joint for FC/PC Multimode Patch Cables, 400 - 700 nm
RJ21x2 Rotary Joint Splitter, 400 - 700 nm, 50:50 Split
RJAFF2FC/PC to Ø2.5 mm Ferrule Rotary Joint Patch Cable, Ø200 µm Core, Armored, 3 m Long
RJASF2SMA to Ø2.5 mm Ferrule Rotary Joint Patch Cable, Ø200 µm Core, Armored, 3 m Long
RJPF2FC/PC to FC/PC, Ø200 µm, 0.39 NA, Rotating Patch Cable, 2 m Long
RJPF4FC/PC to FC/PC, Ø400 µm, 0.39 NA, Rotating Patch Cable, 2 m Long
RJPFF2FC/PC to Ø2.5 mm Ferrule Rotary Joint Patch Cable, Ø200 µm Core, 3 m Long
RJPFF4FC/PC to Ø2.5 mm Ferrule Rotary Joint Patch Cable, Ø400 µm Core, 3 m Long
RJPFL2FC/PC to Ø1.25 mm Ferrule Rotary Joint Patch Cable, Ø200 µm Core, 3 m Long
RJPFL4FC/PC to Ø1.25 mm Ferrule Rotary Joint Patch Cable, Ø400 µm Core, 3 m Long
RJPS2SMA to SMA, Ø200 µm, 0.39 NA, Rotating Patch Cable, 2 m Long
RJPS4SMA to SMA, Ø400 µm, 0.39 NA, Rotating Patch Cable, 2 m Long
RJPSF2SMA to Ø2.5 mm Ferrule Rotary Joint Patch Cable, Ø200 µm Core, 3 m Long
RJPSF4SMA to Ø2.5 mm Ferrule Rotary Joint Patch Cable, Ø400 µm Core, 3 m Long
RJPSL2SMA to Ø1.25 mm Ferrule Rotary Joint Patch Cable, Ø200 µm Core, 3 m Long
RJPSL4SMA to Ø1.25 mm Ferrule Rotary Joint Patch Cable, Ø400 µm Core, 3 m Long
RK388419" x 7' Floor-Standing Equipment Rack
RK4101Fixed Rack Shelf, Plain 17" x 11" Surface
RK4102Fixed Rack Shelf, Ø1/2" Holes, 1.5" Centers
RK5000Pilot Point Pan Head Screw and Washer, 12-24 Threads, Qty. 50
RK5002Power Strip Rack Mount Panel for 110V
RK5003FC to FC Adapter Rack Panel
RK5004BNC/BNC Electrical Patch Panel
RK5005NI Terminal Block Patch Panel
RK500619" Slide Out Rackboard
RK5006/M19" Slide Out Rackboard
RLA0300Dovetail Optical Rail, 3", Imperial
RLA0600Dovetail Optical Rail, 6", Imperial
RLA075/MDovetail Optical Rail, 75 mm, Metric
RLA1200Dovetail Optical Rail, 12", Imperial
RLA150/MDovetail Optical Rail, 150 mm, Metric
RLA1800Dovetail Optical Rail, 18", Imperial
RLA2400Dovetail Optical Rail, 24", Imperial
RLA300/MDovetail Optical Rail, 300 mm, Metric
RLA450/MDovetail Optical Rail, 450 mm, Metric
RLA600/MDovetail Optical Rail, 600 mm, Metric
RLAFC1FAdjustable Path Length Multimode Fiber-to-Fiber Coupler, 450 nm - 20 μm, FC/PC
RLAFC1SAdjustable Path Length Multimode Fiber-to-Fiber Coupler, 450 nm - 20 μm, SMA
RLD65MZT2655 nm, 10 mW ROHM Laser Diodes
RLD78MA-E785 nm, 5 mW ROHM Laser Diodes
RM1AØ1" Slip-On Post Clamp, 8-32 Tap, #8 Counterbore
RM1A/MØ25.0 mm Slip-On Post Clamp, M4 Tap, M4 Counterbore
RM1BØ1" Slip-On Post Clamp, 1/4"-20 Tap, 1/4" Counterbore
RM1B/MØ25.0 mm Slip-On Post Clamp, M6 Tap, M6 Counterbore
RM1CØ1" Slip-On Post Clamp, 8-32 Tap, 8-32 Threaded Stud
RM1C/MØ25.0 mm Slip-On Post Clamp, M4 Tap, M4 Threaded Stud
RM1DØ1" Adjustable Post Clamp, 8-32 Tap, #8 Counterbore
RM1D/MØ25.0 mm Adjustable Post Clamp, M4 Tap, M4 Counterbore
RM1EAdjustable C-Clamp for Ø1" Post, 8-32 Tapped Hole
RM1E/MAdjustable C-Clamp for Ø1" (Ø25 mm) Post, M4 Tapped Hole
RM1F1" Construction Cube with 1/4"-20 Tapped Holes
RM1F/M25 mm Construction Cube with M6 x 1.0 Tapped Holes
RM1FA1" Construction Cube with 8-32 Tapped Holes
RM1FA/M25 mm Construction Cube with M4 x 0.7 Tapped Holes
RM1G1" Construction Cube, Three 1/4" (M6) Counterbored Holes
RM1S1" Construction Cube with Slotted Corners, Three 1/4" (M6) Counterbored Holes
RM280Recoater Mold Assembly, Ø280 µm Coating, 50 mm Max Recoat Length
RM280ARecoater Mold Assembly, Ø280 µm Coating, 50 mm Max Recoat Length
RM280LRecoater Mold Assembly, Ø280 µm Coating, 100 mm Max Recoat Length
RM280UVRecoater Mold Assembly, Ø280 µm Coating, 50 mm Max Recoat Length
RM280UVARecoater Mold Assembly with UV LEDs, Ø280 µm Coating, 50 mm Max Recoat Length
RM280UVLRecoater Mold Assembly with UV LEDs, Ø280 µm Coating, 100 mm Max Recoat Length
RM430Recoater Mold Assembly, Ø430 µm Coating, 50 mm Max Recoat Length
RM430ARecoater Mold Assembly, Ø430 µm Coating, 50 mm Max Recoat Length
RM430LRecoater Mold Assembly, Ø430 µm Coating, 100 mm Max Recoat Length
RM430UVRecoater Mold Assembly, Ø430 µm Coating, 50 mm Max Recoat Length
RM430UVARecoater Mold Assembly with UV LEDs, Ø430 µm Coating, 50 mm Max Recoat Length
RM430UVLRecoater Mold Assembly with UV LEDs, Ø430 µm Coating, 100 mm Max Recoat Length
RM600Recoater Mold Assembly, Ø600 µm Coating, 50 mm Max Recoat Length
RM600ARecoater Mold Assembly, Ø600 µm Coating, 50 mm Max Recoat Length
RM600LRecoater Mold Assembly, Ø600 µm Coating, 100 mm Max Recoat Length
RM600UVRecoater Mold Assembly Ø600 µm Coating, 50 mm Max Recoat Length
RM600UVARecoater Mold Assembly with UV LEDs, Ø600 µm Coating, 50 mm Max Recoat Length
RM600UVLRecoater Mold Assembly with UV LEDs, Ø600 µm Coating, 100 mm Max Recoat Length
RMBH-IRAchromatic 1/2 Wave Plate Module, 1250 - 1650 nm
RMBH-TISAchromatic 1/2 Wave Plate Module, 780 - 1170 nm
RMBQ-IRAchromatic 1/4 Wave Plate Module, 1250 - 1650 nm
RMBQ-TISAchromatic 1/4 Wave Plate Module, 780 - 1170 nm
RMCPosition-Maintaining Optical Post Collar for Ø1/2" Posts and Post Holders
RMS06RMS Microscope Objective to M6 x 0.5 Adapter
RMS08RMS Microscope Objective to M8 x 0.5 Adapter
RMS09RMS Microscope Objective to M9 x 0.5 Adapter
RMS100X-O100X Olympus Plan Achromat Oil Immersion Objective, 1.25 NA, 0.150mm WD
RMS100X-PFO100X Olympus Plan Fluorite Oil Immersion Objective, 1.30 NA, 0.20 mm WD
RMS100X-PFOD100X Olympus Plan Fluorite Oil Immersion Objective with Iris, 1.3-0.55 NA, 0.20 mm WD
RMS10X10X Olympus Plan Achromat Objective, 0.25 NA, 10.6 mm WD
RMS10X-PF10X Olympus Plan Fluorite Objective, 0.3 NA, 10 mm WD
RMS10X19310X UV Imaging Microscope Objective, Design λ=193 nm
RMS11PRMS-Threaded Adapter for M11 x 0.5-Threaded Components
RMS12RMS Microscope Objective to M12 x 0.5 Adapter
RMS20X20X Olympus Plan Achromat Objective, 0.4 NA, 1.2 mm WD
RMS20X-PF20X Olympus Plan Fluorite Objective, 0.5 NA, 2.1 mm WD
RMS40X40X Olympus Plan Achromat Objective, 0.65 NA, 0.6 mm WD
RMS40X-PF40X Olympus Plan Fluorite Objective, 0.75 NA, 0.51 mm WD
RMS40X-PFO40X Olympus Plan Fluorite Oil Immersion Objective, 1.3 NA, 0.2 mm WD
RMS4X4X Olympus Plan Achromat Objective, 0.10 NA, 18.5 mm WD
RMS4X-PF4X Olympus Plan Fluorite Objective, 0.13 NA, 17 mm WD
RMS4X1933.7X UV Imaging Microscope Objective, Design λ=193 nm
RMS60X-PFC60X Olympus Plan Fluorite Objective with Correction Collar, 0.9 NA, 0.2 mm WD
RMS60X-PFOD60X Olympus Plan Fluorite Oil Immersion Objective with Iris, 1.25-0.65 NA, 0.12 mm WD
RMSA1Adapter with External M25 x 0.75 Threads and Internal RMS Threads
RMSA10Adapter with External RMS Threads and Internal M32 x 0.75 Threads
RMSA11Adapter with Internal M62 x 0.75 Threads and Internal RMS Threads
RMSA12Adapter with External RMS Threads and Internal M62 x 0.75 Threads
RMSA2Adapter with External RMS Threads and Internal M25 x 0.75 Threads
RMSA3Adapter with External M27 x 0.75 Threads and Internal RMS Threads
RMSA4Adapter with External RMS Threads and Internal M27 x 0.75 Threads
RMSA5Adapter with External C-Mount Threads and Internal RMS Threads, 5.1 mm Long
RMSA6Adapter with External RMS Threads and Internal C-Mount Threads, 4.6 mm Spacer
RMSA7Adapter with External W26 x 0.706 Threads and Internal RMS Threads
RMSA8Adapter with External M42 x 1.0 Threads and Internal RMS Threads
RMSA9Adapter with External M32 x 0.75 Threads and Internal RMS Threads
RMSCP1Internally RMS-Threaded Cap for Microscope Objective Lenses
RMSCP2Externally RMS-Threaded Cap for Objective Lens Ports
RMSIRRMS-Threaded IR and VIS Alignment Disk (400-640 nm, 800-1700 nm)
RMSL1515 mm Parfocal Length Extender for Microscope Objectives, RMS Threading
RMSNTRMS Locking Nut
RMSRRRMS Retaining Ring for RMS Lens Mounts

Page  101 102 103 104 105 106 107 108 109 110