This product has been discontinued

RLD65MZT2 - 655 nm, 10 mW ROHM Laser Diodes 
Zoom
RLD65MZT2
655 nm, 10 mW ROHM Laser Diodes

Part Number:RLD65MZT2 -Ask a technical question Ask a technical question.
Package Weight:0.01 lbs / Each
Discontinued:Apr 25, 2008

Drawings and Documents:
MFG SpecMFG Spec Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates