Page  108 109 110 111 112 113 114 115 116 117
Part NumberProduct Description
SM2A7BOlympus BX and IX Microscope Trans-Illumination Port Adapter, Male D2Y Dovetail, Internal SM2 Threads
SM2A8Leica DMI Microscope Lamphouse Port Adapter, Internal SM2 Threads
SM2A9Nikon Eclipse Microscope Lamphouse Port Adapter, Internal SM2 Threads
SM2AB1Ø2" Smooth Bore to Internal SM2 Thread Adapter
SM2AB2Ø2" Smooth Bore to External SM2 Thread Adapter
SM2AD1.5SM2-Threaded Mounting Adapter for Ø1.5" (Ø38 mm) Optics
SM2AD30SM2-Threaded Mounting Adapter for Ø30 mm Optics
SM2AD31SM2-Threaded Mounting Adapter for Ø31 mm Optics
SM2AD32SM2-Threaded Mounting Adapter for Ø32 mm Optics
SM2AD33SM2-Threaded Mounting Adapter for Ø33 mm Optics
SM2AD34SM2-Threaded Mounting Adapter for Ø34 mm Optics
SM2AD35SM2-Threaded Mounting Adapter for Ø35 mm Optics
SM2AD36SM2-Threaded Mounting Adapter for Ø36 mm Optics
SM2AD37SM2-Threaded Mounting Adapter for Ø37 mm Optics
SM2AD39SM2-Threaded Mounting Adapter for Ø39 mm Optics
SM2AD40SM2-Threaded Mounting Adapter for Ø40 mm Optics
SM2AD41SM2-Threaded Mounting Adapter for Ø41 mm Optics
SM2AD42SM2-Threaded Mounting Adapter for Ø42 mm Optics
SM2AD43SM2-Threaded Mounting Adapter for Ø43 mm Optics
SM2AD44SM2-Threaded Mounting Adapter for Ø44 mm Optics
SM2AD45SM2-Threaded Mounting Adapter for Ø45 mm Optics
SM2AD46SM2-Threaded Mounting Adapter for Ø46 mm Optics
SM2AD47SM2-Threaded Mounting Adapter for Ø47 mm Optics
SM2AD48SM2-Threaded Mounting Adapter for Ø48 mm Optics
SM2AM36Adapter with External M36x1.5 Threads and Internal SM2 Threads
SM2AP1Externally SM2-Threaded Alignment Disk with Ø1 mm Through Hole
SM2AP2Externally SM2-Threaded Alignment Disk with Ø2 mm Through Hole
SM2B2Externally SM2-Threaded Mounting Adapter with Ø1.51" Bore and 2.2" Outer Diameter
SM2B45SM2 Lens Tube Bellows, Rubber, 1.26" to 4.92" Long
SM2C6SM2-Threaded Lens Tube Cube
SM2CEFMAdapter with External SM2 Threads and Female EF-Mounting Ring
SM2CEFM2Adapter with External SM2 Threads and Male EF-Mounting Ring
SM2CP1Internally SM2-Threaded End Cap
SM2CP2Externally SM2-Threaded End Cap
SM2CPL05SM2 Lens Tube Flexure Sleeve Coupler, 0.5" Long
SM2CPL10SM2 Lens Tube Flexure Sleeve Coupler, 1.0" Long
SM2D25SM2 Lever-Actuated Iris Diaphragm (Ø1.4 - Ø25.0 mm)
SM2D25DSM2 Ring-Actuated Iris Diaphragm (Ø1.4 - Ø25.0 mm)
SM2E60SM2 Series Extension Tube, 6"
SM2E66-10001025 mm Extension Tube for Ø2" Tubes
SM2E66-200225 mm Extension Tube for Ø2" Tubes
SM2E66-500525 mm Extension Tube for Ø2" Tubes
SM2EC2Snap-On Plastic Dust Cap for SM2 Lens Tubes, 5 Pack
SM2FAdjustable Collimation Adapter for Ø2" or Ø50 mm Optic
SM2F1OEM Flange to Internal SM2 Adapter, 10 mm Thread Depth
SM2F32-AAdjustable Collimation Adapter with Ø2" Lens, AR Coating: 350 - 700 nm
SM2F32-BAdjustable Collimation Adapter with Ø2" Lens, AR Coating: 650 - 1050 nm
SM2FHSM2-Threaded Adapter for 2" Square Filters
SM2L03SM2 Lens Tube, 0.3" Thread Depth, One Retaining Ring Included
SM2L03TSM2 Series 10° Angled Optic Mount
SM2L03T3SM2 Series 3° Angled Optic Mount
SM2L04SM2 Lens Tube, 0.4" Thread Depth, One Retaining Ring Included
SM2L05SM2 Lens Tube, 0.5" Thread Depth, One Retaining Ring Included
SM2L10SM2 Lens Tube, 1" Thread Depth, One Retaining Ring Included
SM2L15SM2 Lens Tube, 1.5" Thread Depth, One Retaining Ring Included
SM2L20SM2 Lens Tube, 2" Thread Depth, One Retaining Ring Included
SM2L20CSM2 Slotted Lens Tube, 2" Thread Depth, 2 Retaining Rings Included
SM2L27SM2 Lens Tube, 2.7" Thread Depth, One Retaining Ring Included
SM2L30SM2 Lens Tube, 3" Thread Depth, One Retaining Ring Included
SM2L30CSM2 Slotted Lens Tube, 3" Thread Depth, 2 Retaining Rings Included
SM2L32SM2 Lens Tube, 3.2" Thread Depth, One Retaining Ring Included
SM2L39SM2 Lens Tube, 3.9" Thread Depth, One Retaining Ring Included
SM2L40SM2 Lens Tube, 4" Thread Depth, One Retaining Ring Included
SM2L60SM2 Lens Tube, 6" Thread Depth, One Retaining Ring Included
SM2LTRRSM2 (2.035"-40) Stress-Free Retaining Ring
SM2M05SM2 Lens Tube Without External Threads, 0.5" Thread Depth, Two Retaining Rings Included
SM2M10SM2 Lens Tube Without External Threads, 1" Thread Depth, Two Retaining Rings Included
SM2M15SM2 Lens Tube Without External Threads, 1.5" Thread Depth, Two Retaining Rings Included
SM2M20SM2 Lens Tube Without External Threads, 2" Thread Depth, Two Retaining Rings Included
SM2M25SM2 Lens Tube Without External Threads, 2.5" Thread Depth, Two Retaining Rings Included
SM2M30SM2 Lens Tube Without External Threads, 3" Thread Depth, Two Retaining Rings Included
SM2M35SM2 Lens Tube Without External Threads, 3.5" Thread Depth, Two Retaining Rings Included
SM2MPExternally SM2-Threaded Adapter for Ø2" Off-Axis Parabolic Mirrors
SM2MP3Externally SM2-Threaded Adapter for Ø3" Off-Axis Parabolic Mirrors
SM2N1Nikon Eclipse Ti or Ti2 Microscope Epi-Illumination Port Adapter, Internal SM2 Threads, 60 mm Cage Compatibility
SM2N2Nikon Eclipse (Ti, Ti2, or Upright) and Cerna Microscope Eyepiece Adapter, Internal SM1 and External SM2 Threads, 30 mm Cage Compatibility
SM2N3Nikon Eclipse (Ti, Ti2, or Upright) Microscope Lamphouse Port Adapter, Female D6N Dovetail, Internal SM2 Threads
SM2N4Nikon Eclipse Ti2 Microscope Epi-Illumination Module Adapter, Internal SM2 Threads
SM2N5Nikon Eclipse Ti2 Microscope Epi-Illumination Module Adapter, External SM2 Threads
SM2NFMAdapter with External SM2 Threads and Female F-Mount Ring
SM2NFM2Adapter with External SM2 Threads and Male F-Mount Ring
SM2NFMAAdapter with External SM2 Threads and Female F-Mount Ring
SM2NR1Ø2" Non-Rotating Zoom Housing for Ø1" Optics, 1.16" Travel
SM2NTSM2 (2.035"-40) Locking Ring, 2.25" Outer Diameter
SM2NT1SM2 (2.035"-40) Locking Ring, 2.25" Outer Diameter, Slots for Spanner Wrench
SM2PAdjustable Collimation Adapter for Ø2" or Ø50 mm Optic
SM2P2External SM2 Thread to Ø2" Optic Mount Adapter
SM2P50-AAdjustable Collimation Adapter with Ø2" Lens, AR Coating: 350 - 700 nm
SM2P50-BAdjustable Collimation Adapter with Ø2" Lens, AR Coating: 650 - 1050 nm
SM2PLExternally SM2-Threaded Plug
SM2QSM2 Quick-Release Adapter Set
SM2QASM2 Quick-Release Adapter Set
SM2QAFSM2 Quick Release Adapter (Female Half)
SM2QAMSM2 Quick Release Adapter (Male Half)
SM2QFSM2 Quick-Release Adapter, Female
SM2QMSM2 Quick-Release Adapter, Male
SM2RCSlip Ring for SM2 Lens Tubes, 8-32 Tap
SM2RC/MSlip Ring for SM2 Lens Tubes, M4 Tap
SM2RRSM2 Retaining Ring for Ø2" Lens Tubes and Mounts
SM2RR-P5SM2 Retaining Ring for Ø2" Lens Tubes and Mounts, 5 Pack
SM2RRCExtra-Thick SM2 (2.035"-40) Threaded Retaining Ring
SM2RRVUnanodized Aluminum SM2 Retaining Ring for Ø2" Lens Tubes and Mounts
SM2T1SM2 (2.035"-40) Coupler, Internal Threads
SM2T10SM2 (2.035"-40) Coupler, External Threads, 1" Long
SM2T2SM2 (2.035"-40) Coupler, External Threads, 1/2" Long
SM2T20SM2 (2.035"-40) Coupler, External Threads, 2" Long
SM2TCClamp for SM2 Lens Tubes
SM2V05Ø2" Adjustable Lens Tube, 0.31" Travel
SM2V10Ø2" Adjustable Lens Tube, 0.81" Travel
SM2V15Ø2" Adjustable Lens Tube, 1.31" Travel
SM2Y1Olympus IX71 Microscope Epi-Illumination Port Adapter, Male D3Y Dovetail, Internal SM2 and SM30 Threads (One SM2RR Retaining Ring Included)
SM2Y2Olympus BX or IX Microscope Eyepiece Port Adapter, Internal SM1 and External SM2 Threads, 30 mm Cage Compatibility
SM2Y3Olympus BX or IX Microscope Condenser Port Adapter, Male D4Y Dovetail, Internal and External SM2 Threads, 30 mm Cage Compatibility
SM2Z1Zeiss Axioskop and Examiner Microscope Eyepiece Adapter, Internal SM1 and External SM2 Threads, 30 mm Cage Compatibility
SM300Single Mode Optical Fiber, 320 - 430 nm, Ø125 µm Cladding
SM300-SCSingle Mode Optical Fiber, 305 - 450 nm, Ø125 µm Cladding
SM30L03SM30 Lens Tube, 0.3" Thread Depth, One Retaining Ring Included
SM30L05SM30 Lens Tube, 1/2" Thread Depth, One Retaining Ring Included
SM30L10SM30 Lens Tube, 1" Thread Depth, One Retaining Ring Included
SM30L20SM30 Lens Tube, 2" Thread Depth, One Retaining Ring Included
SM30L30SM30 Lens Tube, 3" Thread Depth, One Retaining Ring Included
SM30QSM30 Quick-Release Adapter Set
SM30QFSM30 Quick-Release Adapter, Female
SM30QMSM30 Quick-Release Adapter, Male
SM30RCSlip Ring for SM30 Lens Tubes, 8-32 Tap
SM30RC/MSlip Ring for SM30 Lens Tubes, M4 Tap
SM30RRSM30 Retaining Ring for Ø30 mm Lens Tubes and Mounts
SM30TCClamp for SM30 Lens Tubes
SM31RRM31.5 x 0.5 Retaining Ring
SM32RRM32.5 x 0.5 Retaining Ring
SM33RRM33.5 x 0.5 Retaining Ring
SM34RRM34.5 x 0.5 Retaining Ring
SM35RRM35.5 x 0.5 Retaining Ring
SM36RRM36.5 x 0.5 Retaining Ring
SM37RRM37.5 x 0.5 Retaining Ring
SM38RRM38 x 0.5 Retaining Ring
SM39RRM39.5 x 0.5 Retaining Ring
SM3A1Adapter with External SM1 Threads and Internal SM3 Threads
SM3A2Adapter with External SM2 Threads and Internal SM3 Threads
SM3A3Adapter with External SM3 Threads and Internal SM2 Threads
SM3A95Adapter with External M95 x 1.0 and Internal SM3 Threads, 60 mm Cage System Compatible
SM3B2Ø2.0" Isolator to SM3 Adapter
SM3CP1Internally SM3-Threaded End Cap
SM3CP2Externally SM3-Threaded End Cap
SM3D50SM3 Lever-Actuated Iris Diaphragm (Ø2.5 - Ø50.0 mm)
SM3D50DSM3 Ring-Actuated Iris Diaphragm (Ø2.5 - Ø50.0 mm)
SM3L05SM3 Lens Tube, 0.5" Thread Depth, One Retaining Ring Included
SM3L10SM3 Lens Tube, 1" Thread Depth, One Retaining Ring Included
SM3L15SM3 Lens Tube, 1.5" Thread Depth, One Retaining Ring Included
SM3L20SM3 Lens Tube, 2" Thread Depth, One Retaining Ring Included
SM3L30SM3 Lens Tube, 3" Thread Depth, One Retaining Ring Included
SM3L40SM3 Lens Tube, 4" Thread Depth, One Retaining Ring Included
SM3L60SM3 Lens Tube, 6" Thread Depth, One Retaining Ring Included
SM3NTSM3 (3.035"-40) Locking Ring, 3.25" Outer Diameter
SM3QSM3 Quick-Release Adapter Set
SM3QASM3 Quick-Release Adapter Set
SM3QAFSM3 Quick Release Adapter (Female Half)
SM3QAMSM3 Quick Release Adapter (Male Half)
SM3QFSM3 Quick-Release Adapter, Female
SM3QMSM3 Quick-Release Adapter, Male
SM3RCSlip Ring for SM3 Lens Tubes, 8-32 Tap
SM3RC/MSlip Ring for SM3 Lens Tubes, M4 Tap
SM3RRSM3 Retaining Ring for Ø3" Lens Tubes and Mounts
SM3T1SM3 (3.035"-40) Coupler, Internal Threads
SM3T2SM3 (3.035"-40) Lens Tube Coupler, External Threads
SM3TCClamp for SM3 Lens Tubes
SM3V10Ø3" Adjustable Lens Tube, 0.81" Travel
SM400Single Mode Optical Fiber, 405 - 532 nm, Ø125 µm Cladding
SM40RRM40.5 x 0.5 Retaining Ring
SM41RRM41.5 x 0.5 Retaining Ring
SM42RRM42.5 x 0.5 Retaining Ring
SM43RRM43.5 x 0.5 Retaining Ring
SM44RRM44.5 x 0.5 Retaining Ring
SM450Single Mode Optical Fiber, 488 - 633 nm, Ø125 µm Cladding
SM45RRM45.5 x 0.5 Retaining Ring for Ø45 mm Lens Mounts
SM46RRM46.5 x 0.5 Retaining Ring
SM47RRM47.5 x 0.5 Retaining Ring
SM48RRM48.5 x 0.5 Retaining Ring
SM4RRSM4 Retaining Ring for Ø4" Mounts
SM5RRM5.5 x 0.5 Retaining Ring for Ø5 mm Lens Mounts
SM600Single Mode Optical Fiber, 633 - 780 nm, Ø125 µm Cladding
SM6RRM6.5 x 0.5 Retaining Ring for Ø6 mm Lens Mounts
SM75RRM75.5 x 0.5 Retaining Ring for Ø75 mm Mounts
SM7RRM7.5 x 0.5 Retaining Ring for Ø7 mm Lens Mounts
SM800Single Mode Optical Fiber, 780 - 900 nm, Ø125 µm Cladding
SM800-5.6-125Single Mode Optical Fiber, 830 nm, Ø125 µm Cladding
SM800G80Single Mode Optical Fiber, 830 nm, 0.14-0.18 NA, Ø80 µm Cladding
SM8RRM8.5 x 0.5 Retaining Ring for Ø8 mm Lens Mounts
SM980-5.8-125Single Mode Optical Fiber, 980 - 1550 nm, Ø125 µm Cladding
SM980G80Single Mode Optical Fiber, 980 - 1550 nm, Ø80 µm Cladding
SM9RRM9.5 x 0.5 Retaining Ring for Ø9 mm Lens Mounts
SMAB1SMA to SMA Dual L-Bracket Mating Sleeve
SMART-COMBCompact Fully-Automated Optical Frequency Comb, 100 MHz, 1.5 µm
SMB116 mm Cage Mounting Bracket
SMF-28-1010 m of SMF-28e+ with Ø900 µm Jacket, Ø125 µm Cladding
SMF-28-100100 m of SMF-28 Ultra with Ø900 µm Jacket, Ø125 µm Cladding
SMF-28-10001000 m of SMF-28 Ultra with Ø900 µm Jacket, Ø125 µm Cladding
SMF-28-J9SMF-28 Ultra with Ø900 µm Jacket, Ø125 µm Cladding
SMGF3Microwave Adapter Cable, SMA Male to SMP Female, 3" (76 mm)
SMGF6Microwave Adapter Cable, SMA Male to SMP Female, 6" (152 mm)
SMM12Microwave Cable, SMA Male to SMA Male, 12" (305 mm)
SMM120Microwave Cable, SMA Male to SMA Male, 120" (3048 mm)
SMM24Microwave Cable, SMA Male to SMA Male, 24" (610 mm)
SMM3Microwave Cable, SMA Male to SMA Male, 3" (76 mm)
SMM36Microwave Cable, SMA Male to SMA Male, 36" (914 mm)
SMM6Microwave Cable, SMA Male to SMA Male, 6" (152 mm)
SMM72Microwave Cable, SMA Male to SMA Male, 72" (1829 mm)
SMPF0106Pigtailed Ferrule, Ø1.8 mm, 8°, AR Coated: 633 nm
SMPF0106-APCPigtailed Ferrule, Ø1.8 mm, 8°, FC/APC, AR Coated: 633 nm
SMPF0106-FCPigtailed Ferrule, Ø1.8 mm, 8°, FC/PC, AR Coated: 633 nm
SMPF0108Pigtailed Ferrule, Ø1.8 mm, 8°, AR Coated: 830 nm
SMPF0108-APCPigtailed Ferrule, Ø1.8 mm, 8°, FC/APC, AR Coated: 830 nm
SMPF0108-FCPigtailed Ferrule, Ø1.8 mm, 8°, FC/PC, AR Coated: 830 nm
SMPF0110Pigtailed Ferrule, Ø1.8 mm, 8°, AR Coated: 1064 nm
SMPF0110-APCPigtailed Ferrule, Ø1.8 mm, 8°, FC/APC, AR Coated: 1064 nm
SMPF0110-FCPigtailed Ferrule, Ø1.8 mm, 8°, FC/PC, AR Coated: 1064 nm
SMPF0113Pigtailed Ferrule, Ø1.8 mm, 8°, AR Coated: 1310 nm
SMPF0113-APCPigtailed Ferrule, Ø1.8 mm, 8°, FC/APC, AR Coated: 1310 nm
SMPF0113-FCPigtailed Ferrule, Ø1.8 mm, 8°, FC/PC, AR Coated: 1310 nm
SMPF0115Pigtailed Ferrule, Ø1.8 mm, 8°, AR Coated: 1310/1550 nm
SMPF0115-APCPigtailed Ferrule, Ø1.8 mm, 8°, FC/APC, AR Coated: 1310/1550 nm
SMPF0115-FCPigtailed Ferrule, Ø1.8 mm, 8°, FC/PC, AR Coated: 1310/1550 nm
SMPF0206Pigtailed Ferrule, Ø1.8 mm, 0°, AR Coated: 633 nm
SMPF0206-APCPigtailed Ferrule, Ø1.8 mm, 0°, FC/APC, AR Coated: 633 nm
SMPF0206-FCPigtailed Ferrule, Ø1.8 mm, 0°, FC/PC, AR Coated: 633 nm
SMPF0208Pigtailed Ferrule, Ø1.8 mm, 0°, AR Coated: 830 nm
SMPF0208-APCPigtailed Ferrule, Ø1.8 mm, 0°, FC/APC, AR Coated: 830 nm
SMPF0208-FCPigtailed Ferrule, Ø1.8 mm, 0°, FC/PC, AR Coated: 830 nm
SMPF0210Pigtailed Ferrule, Ø1.8 mm, 0°, AR Coated: 1064 nm
SMPF0210-APCPigtailed Ferrule, Ø1.8 mm, 0°, FC/APC, AR Coated: 1064 nm
SMPF0210-FCPigtailed Ferrule, Ø1.8 mm, 0°, FC/PC, AR Coated: 1064 nm
SMPF0213Pigtailed Ferrule, Ø1.8 mm, 0°, AR Coated: 1310 nm
SMPF0213-APCPigtailed Ferrule, Ø1.8 mm, 0°, FC/APC, AR Coated: 1310 nm
SMPF0213-FCPigtailed Ferrule, Ø1.8 mm, 0°, FC/PC, AR Coated: 1310 nm
SMPF0215Pigtailed Ferrule, Ø1.8 mm, 0°, AR Coated: 1310/1550 nm
SMPF0215-APCPigtailed Ferrule, Ø1.8 mm, 0°, FC/APC, AR Coated: 1310/1550 nm
SMPF0215-FCPigtailed Ferrule, Ø1.8 mm, 0°, FC/PC, AR Coated: 1310/1550 nm
SMR05Ø1/2" Lens Mount with SM05 Internal Threads and No Retaining Lip, 8-32 Tap
SMR05/MØ1/2" Lens Mount with SM05 Internal Threads and No Retaining Lip, M4 Tap
SMR1Ø1" Lens Mount with SM1 Internal Threads and No Retaining Lip, 8-32 Tap
SMR1/MØ1" Lens Mount with SM1 Internal Threads and No Retaining Lip, M4 Tap
SMR2Ø2" Lens Mount with SM2 Internal Threads and No Retaining Lip, 8-32 Tap
SMR2/MØ2" Lens Mount with SM2 Internal Threads and No Retaining Lip, M4 Tap
SMS05SM05 Series Slip Ring
SMS05/MSM05 Series Slip Ring
SMS1SM1 Series Slip Ring
SMS1/MSM1 Series Slip Ring
SMS2SM2 Series Mounting Slip Ring
SMS2/MSM2 Series Mounting Slip Ring
SOA1013SC-Band Semiconductor Optical Amplifier, CWL=1500 nm (Typ.), Butterfly Pkg, SM, FC/APC

Page  108 109 110 111 112 113 114 115 116 117