Page  102 103 104 105 106 107 108 109 110 111
Part NumberProduct Description
RM1E/MAdjustable C-Clamp for Ø1" (Ø25 mm) Post, M4 Tapped Hole
RM1F1" Construction Cube with 1/4"-20 Tapped Holes
RM1F/M25 mm Construction Cube with M6 x 1.0 Tapped Holes
RM1FA1" Construction Cube with 8-32 Tapped Holes
RM1FA/M25 mm Construction Cube with M4 x 0.7 Tapped Holes
RM1G1" Construction Cube, Three 1/4" (M6) Counterbored Holes
RM1S1" Construction Cube with Slotted Corners, Three 1/4" (M6) Counterbored Holes
RM280Recoater Mold Assembly, Ø280 µm Coating, 50 mm Max Recoat Length
RM280ARecoater Mold Assembly, Ø280 µm Coating, 50 mm Max Recoat Length
RM280LRecoater Mold Assembly, Ø280 µm Coating, 100 mm Max Recoat Length
RM280UVRecoater Mold Assembly, Ø280 µm Coating, 50 mm Max Recoat Length
RM280UVARecoater Mold Assembly with UV LEDs, Ø280 µm Coating, 50 mm Max Recoat Length
RM280UVLRecoater Mold Assembly with UV LEDs, Ø280 µm Coating, 100 mm Max Recoat Length
RM430Recoater Mold Assembly, Ø430 µm Coating, 50 mm Max Recoat Length
RM430ARecoater Mold Assembly, Ø430 µm Coating, 50 mm Max Recoat Length
RM430LRecoater Mold Assembly, Ø430 µm Coating, 100 mm Max Recoat Length
RM430UVRecoater Mold Assembly, Ø430 µm Coating, 50 mm Max Recoat Length
RM430UVARecoater Mold Assembly with UV LEDs, Ø430 µm Coating, 50 mm Max Recoat Length
RM430UVLRecoater Mold Assembly with UV LEDs, Ø430 µm Coating, 100 mm Max Recoat Length
RM600Recoater Mold Assembly, Ø600 µm Coating, 50 mm Max Recoat Length
RM600ARecoater Mold Assembly, Ø600 µm Coating, 50 mm Max Recoat Length
RM600LRecoater Mold Assembly, Ø600 µm Coating, 100 mm Max Recoat Length
RM600UVRecoater Mold Assembly Ø600 µm Coating, 50 mm Max Recoat Length
RM600UVARecoater Mold Assembly with UV LEDs, Ø600 µm Coating, 50 mm Max Recoat Length
RM600UVLRecoater Mold Assembly with UV LEDs, Ø600 µm Coating, 100 mm Max Recoat Length
RMBH-IRAchromatic 1/2 Wave Plate Module, 1250 - 1650 nm
RMBH-TISAchromatic 1/2 Wave Plate Module, 780 - 1170 nm
RMBQ-IRAchromatic 1/4 Wave Plate Module, 1250 - 1650 nm
RMBQ-TISAchromatic 1/4 Wave Plate Module, 780 - 1170 nm
RMCPosition-Maintaining Optical Post Collar for Ø1/2" Posts and Post Holders
RMS06RMS Microscope Objective to M6 x 0.5 Adapter
RMS08RMS Microscope Objective to M8 x 0.5 Adapter
RMS09RMS Microscope Objective to M9 x 0.5 Adapter
RMS100X-O100X Olympus Plan Achromat Oil Immersion Objective, 1.25 NA, 0.150mm WD
RMS100X-PFO100X Olympus Plan Fluorite Oil Immersion Objective, 1.30 NA, 0.20 mm WD
RMS100X-PFOD100X Olympus Plan Fluorite Oil Immersion Objective with Iris, 1.3-0.55 NA, 0.20 mm WD
RMS10X10X Olympus Plan Achromat Objective, 0.25 NA, 10.6 mm WD
RMS10X-PF10X Olympus Plan Fluorite Objective, 0.3 NA, 10 mm WD
RMS10X19310X UV Imaging Microscope Objective, Design λ=193 nm
RMS11PRMS-Threaded Adapter for M11 x 0.5-Threaded Components
RMS12RMS Microscope Objective to M12 x 0.5 Adapter
RMS20X20X Olympus Plan Achromat Objective, 0.4 NA, 1.2 mm WD
RMS20X-PF20X Olympus Plan Fluorite Objective, 0.5 NA, 2.1 mm WD
RMS40X40X Olympus Plan Achromat Objective, 0.65 NA, 0.6 mm WD
RMS40X-PF40X Olympus Plan Fluorite Objective, 0.75 NA, 0.51 mm WD
RMS40X-PFO40X Olympus Plan Fluorite Oil Immersion Objective, 1.3 NA, 0.2 mm WD
RMS4X4X Olympus Plan Achromat Objective, 0.10 NA, 18.5 mm WD
RMS4X-PF4X Olympus Plan Fluorite Objective, 0.13 NA, 17 mm WD
RMS4X1933.7X UV Imaging Microscope Objective, Design λ=193 nm
RMS60X-PFC60X Olympus Plan Fluorite Objective with Correction Collar, 0.9 NA, 0.2 mm WD
RMS60X-PFOD60X Olympus Plan Fluorite Oil Immersion Objective with Iris, 1.25-0.65 NA, 0.12 mm WD
RMSA1Adapter with External M25 x 0.75 Threads and Internal RMS Threads
RMSA10Adapter with External RMS Threads and Internal M32 x 0.75 Threads
RMSA11Adapter with Internal M62 x 0.75 Threads and Internal RMS Threads
RMSA12Adapter with External RMS Threads and Internal M62 x 0.75 Threads
RMSA2Adapter with External RMS Threads and Internal M25 x 0.75 Threads
RMSA3Adapter with External M27 x 0.75 Threads and Internal RMS Threads
RMSA4Adapter with External RMS Threads and Internal M27 x 0.75 Threads
RMSA5Adapter with External C-Mount Threads and Internal RMS Threads, 5.1 mm Long
RMSA6Adapter with External RMS Threads and Internal C-Mount Threads, 4.6 mm Spacer
RMSA7Adapter with External W26 x 0.706 Threads and Internal RMS Threads
RMSA8Adapter with External M42 x 1.0 Threads and Internal RMS Threads
RMSA9Adapter with External M32 x 0.75 Threads and Internal RMS Threads
RMSCP1Internally RMS-Threaded Cap for Microscope Objective Lenses
RMSCP2Externally RMS-Threaded Cap for Objective Lens Ports
RMSIRRMS-Threaded IR and VIS Alignment Disk (400-640 nm, 800-1700 nm)
RMSL1515 mm Parfocal Length Extender for Microscope Objectives, RMS Threading
RMSNTRMS Locking Nut
RMSRRRMS Retaining Ring for RMS Lens Mounts
RMSW26SBrass Microscope Adapter with External RMS Threads and Internal W26 x 0.706 Threads
RNN50HA3-Wavelength WDM: 642, 785, and 852 nm, FC/APC Connectors
RNN50HB3-Wavelength WDM: 642, 785, and 852 nm, No Connectors
RNN50HF3-Wavelength WDM: 642, 785, and 852 nm, FC/PC Connectors
ROB58HAROB Combiner: 488, 594, and 640 nm, FC/APC Connectors
ROB58HBROB Combiner: 488, 594, and 640 nm, No Connectors
ROB58HFROB Combiner: 488, 594, and 640 nm, FC/PC Connectors
RP005Ø1" Manual Rotation Stage
RP005/MØ1" Manual Rotation Stage, Metric
RP01Ø2" Manual Rotation Stage
RP01/MØ2" Manual Rotation Stage, Metric
RP03Ø4.3" Manual Rotation Stage
RP03/MØ4.3" Manual Rotation Stage, Metric
RP20Reflection Probe with Round Leg, Ø200 µm, High-OH (250 - 1200 nm), SMA Connectors, 2 m Long
RP21Reflection Probe with Round Leg, Ø200 µm, Low-OH (400 - 2400 nm), SMA Connectors, 2 m Long
RP22Reflection Probe with Round Leg, Ø200 µm, High-OH (250 - 1200 nm), SMA to Ø1/4" Probe, 2 m Long
RP23Reflection Probe with Round Leg, Ø200 µm, Low-OH (400 - 2400 nm), SMA to Ø1/4" Probe, 2 m Long
RP24Reflection Probe with Linear Leg, Ø200 µm, High-OH (250 - 1200 nm), SMA to Ø1/4" Probe, 2 m Long
RP25Reflection Probe with Linear Leg, Ø200 µm, Low-OH (400 - 2400 nm), SMA to Ø1/4" Probe, 2 m Long
RP26Reflection Probe with Reference Leg, Ø200 µm, High-OH (250 - 1200 nm), SMA to Ø1/4" Probe, 2 m Long
RP27Reflection Probe with Reference Leg, Ø200 µm, Low-OH (400 - 2400 nm), SMA to Ø1/4" Probe, 2 m Long
RP28Reflection Probe with Linear Leg, Ø200 µm, High-OH (250 - 1200 nm), SMA Connectors, 2 m Long
RP29Reflection Probe with Linear Leg, Ø200 µm, Low-OH (400 - 2400 nm), SMA Connectors, 2 m Long
RP30MIR Reflection Probe with Round Leg, Ø200 µm, ZBLAN (285 - 4500 nm), SMA Connectors, 1 m Long
RP31MIR Reflection Probe with Round Leg, Ø200 µm, ZBLAN (285 - 4500 nm), SMA to Ø1/4" Probe, 1 m Long
RP35Reflection Probe for Raman Spectroscopy with Round 67-Fiber Leg, Ø200 μm, Low-OH, FC/PC and SMA to Ø1/4" Probe, 2 m Long
RP35PProtective Cap with Polystyrene Calibration Sample
RPAReplacement Arm, Adjustable Fiber Optic Probe Stand for Ø1/4" Probes
RPA-SMAReplacement Arm, Adjustable Fiber Optic Probe Stand with SMA Connectors
RPBPolystyrene Block, 12.5 mm x 12.5 mm x 47.0 mm, Raman Spectroscopy Calibration Sample
RPCPolystyrene Chip, Ø25.4 mm, Raman Spectroscopy Calibration Sample
RPHHolder Block for Ø1/4" Fiber Optic Probes
RPH-SMAHolder Block for Fiber Optic Probes with SMA Connectors
RPM10Rochon Prism, MgF2, 1.5° Beam Separation
RPSAdjustable Fiber Optic Probe Stand for Ø1/4" Probes
RPS-SMAAdjustable Fiber Optic Probe Stand with SMA Connectors
RPV10Rochon Prism, YVO4, 10.6° Beam Separation
RRATAReplacement Injection Tube for Vytran Recoaters with Manual Mold Assemblies and Automatic Injectors
RRE-SYNCRORepetition Rate Stabilization, Complete Phase Lock Loop
RRMSReplacement Syringe Barrel for Vytran Recoaters with Manual Injectors
RRMTAReplacement Injection Tube for Vytran Recoaters with 50 mm Manual Mold Assemblies and Manual Injectors
RRMTALReplacement Injection Tube for Vytran Recoaters with 100 mm Manual Mold Assemblies and Manual Injectors
RS-KITØ25 mm Post Spacer and 1/4"-20 Setscrew Kit
RS-KIT/MØ25 mm Post Spacer and M6 Setscrew Kit
RS01Ø25.0 mm Pillar Post Spacer, Length=0.12" (3 mm)
RS016Ø1" Post Spacer, 1/4"-20 Tap, L = 0.16"
RS01MØ24.0 mm Post Spacer, Thickness = 0.1 mm
RS02Ø25.0 mm Pillar Post Spacer, Length=0.20" (5 mm)
RS020Ø1" Post Spacer, 1/4"-20 Tap, L = 0.20"
RS024Ø1" Post Spacer, 1/4"-20 Tap, L = 0.24"
RS028Ø1" Post Spacer, 1/4"-20 Tap, L = 0.28"
RS02MØ24.0 mm Post Spacer, Thickness = 0.2 mm
RS03Ø25.0 mm Pillar Post Spacer, Length=0.31" (8 mm)
RS031Ø1" Post Spacer, 1/4"-20 Tap, L = 0.31"
RS035Ø1" Post Spacer, 1/4"-20 Tap, L = 0.35"
RS039Ø1" Post Spacer, 1/4"-20 Tap, L = 0.39"
RS03MØ24.0 mm Post Spacer, Thickness = 0.3 mm
RS04Ø25.0 mm Pillar Post Spacer, Length=0.39" (10 mm)
RS04MØ24.5 mm Post Spacer, Thickness = 0.4 mm
RS05Ø1" Pillar Post, 1/4"-20 Taps, L = 0.5"
RS05MØ24.5 mm Post Spacer, Thickness = 0.5 mm
RS05PØ1" Pedestal Pillar Post, 1/4"-20 Taps, L = 0.5"
RS05P/MØ25.0 mm Pedestal Pillar Post, M6 Taps, L = 12.5 mm
RS05P4MØ25.0 mm Pedestal Pillar Post, M4 Taps, L = 12.5 mm
RS05P8Ø1" Pillar Post, 8-32 Taps, L = 0.5"
RS05P8EØ1" Pedestal Pillar Post, 8-32 Taps, L = 0.5"
RS05PCØ1" Ceramic Pedestal Pillar Post, Length = 1/2"
RS05PC/MØ25.0 mm Ceramic Pedestal Pillar Post, Length = 12.5 mm
RS06MØ24.5 mm Post Spacer, Thickness = 0.6 mm
RS075Ø1" Pillar Post, 1/4"-20 Taps, L = 0.75"
RS075PØ1" Pedestal Pillar Post, 1/4"-20 Taps, L = 0.75"
RS075P/MØ25.0 mm Pedestal Pillar Post, M6 Taps, L = 19 mm
RS075P4MØ25.0 mm Pedestal Pillar Post, M4 Taps, L = 19 mm
RS075P8Ø1" Pillar Post, 8-32 Taps, L = 0.75"
RS075P8EØ1" Pedestal Pillar Post, 8-32 Taps, L = 0.75"
RS07MØ24.5 mm Post Spacer, Thickness = 0.7 mm
RS08MØ24.5 mm Post Spacer, Thickness = 0.8 mm
RS09MØ24.5 mm Post Spacer, Thickness = 0.9 mm
RS1Ø1" Pillar Post, 1/4"-20 Taps, L = 1"
RS1.5Ø1" Pillar Post, 1/4"-20 Taps, L = 1.5"
RS1.5PØ1" Pedestal Pillar Post, 1/4"-20 Taps, L = 1.5"
RS1.5P/MØ25.0 mm Pedestal Pillar Post, M6 Taps, L = 38 mm
RS1.5P4MØ25.0 mm Pedestal Pillar Post, M4 Taps, L = 38 mm
RS1.5P8Ø1" Pillar Post, 8-32 Taps, L = 1.5"
RS1.5P8EØ1" Pedestal Pillar Post, 8-32 Taps, L = 1.5"
RS10/MØ25.0 mm Post Spacer, M6 Tap, L = 10 mm
RS100/MØ25.0 mm Pillar Post, M6 Taps, L = 100 mm
RS100C/MØ25.0 mm Optical Construction Post, SS, M6 Taps and Clearance Holes, L = 100 mm
RS100P4/MØ25.0 mm Pillar Post, M4 Taps, L = 100 mm
RS100P4C/MØ25.0 mm Optical Construction Post, SS, M4 Taps and Clearance Holes, L = 100 mm
RS100P4T/MØ25.0 mm Optical Construction Post, SS, M4 Taps, L = 100 mm
RS100T/MØ25.0 mm Optical Construction Post, SS, M6 Taps, L = 100 mm
RS10MØ25.0 mm Post Spacer, Thickness = 10 mm
RS12Ø1" Pillar Post, 1/4"-20 Taps, L = 12"
RS12/MØ25.0 mm Pillar Post, M6 Taps, L = 12.5 mm
RS12P4/MØ25.0 mm Pillar Post, M4 Taps, L = 12.5 mm
RS150/MØ25.0 mm Pillar Post, M6 Taps, L = 150 mm
RS150P4/MØ25.0 mm Pillar Post, M4 Taps, L = 150 mm
RS19/MØ25.0 mm Pillar Post, M6 Taps, L = 19 mm
RS19P4/MØ25.0 mm Pillar Post, M4 Taps, L = 19 mm
RS1GØ1" Fiberglass Pillar Post, 1/4"-20 Taps, Length = 1"
RS1LMØ25 mm Laminated Post Spacer, 1 mm Thick, Pack of 5
RS1MØ25.0 mm Post Spacer, Thickness = 1 mm
RS1PØ1" Pedestal Pillar Post, 1/4"-20 Taps, L = 1"
RS1P/MØ25.0 mm Pedestal Pillar Post, M6 Taps, L = 25 mm
RS1P4MØ25.0 mm Pedestal Pillar Post, M4 Taps, L = 25 mm
RS1P8Ø1" Pillar Post, 8-32 Taps, L = 1"
RS1P8EØ1" Pedestal Pillar Post, 8-32 Taps, L = 1"
RS2Ø1" Pillar Post, 1/4"-20 Taps, L = 2"
RS2.5PØ1" Pedestal Pillar Post, 1/4"-20 Taps, L = 2.5"
RS2.5P/MØ25.0 mm Pedestal Pillar Post, M6 Taps, L = 65 mm
RS2.5P4MØ25.0 mm Pedestal Pillar Post, M4 Taps, L = 65 mm
RS2.5P8EØ1" Pedestal Pillar Post, 8-32 Taps, L = 2.5"
RS25/MØ25.0 mm Pillar Post, M6 Taps, L = 25 mm
RS25G/MØ25.0 mm Fiberglass Pillar Post, M6 x 1.0 Taps, Length = 25 mm
RS25P4/MØ25.0 mm Pillar Post, M4 Taps, L = 25 mm
RS2GØ1" Fiberglass Pillar Post, 1/4"-20 Taps, Length = 2"
RS2MØ25.0 mm Post Spacer, Thickness = 2 mm
RS2PØ1" Pedestal Pillar Post, 1/4"-20 Taps, L = 2"
RS2P/MØ25.0 mm Pedestal Pillar Post, M6 Taps, L = 50 mm
RS2P4MØ25.0 mm Pedestal Pillar Post, M4 Taps, L = 50 mm
RS2P8Ø1" Pillar Post, 8-32 Taps, L = 2"
RS2P8EØ1" Pedestal Pillar Post, 8-32 Taps, L = 2"
RS3Ø1" Pillar Post, 1/4"-20 Taps, L = 3"
RS3.5PØ1" Pedestal Pillar Post, 1/4"-20 Taps, L = 3.5"
RS3.5P/MØ25.0 mm Pedestal Pillar Post, M6 Taps, L = 90 mm
RS3.5P4MØ25.0 mm Pedestal Pillar Post, M4 Taps, L = 90 mm
RS3.5P8EØ1" Pedestal Pillar Post, 8-32 Taps, L = 3.5"
RS300/MØ25.0 mm Pillar Post, M6 Taps, L = 300 mm
RS38/MØ25.0 mm Pillar Post, M6 Taps, L = 38 mm
RS38P4/MØ25.0 mm Pillar Post, M4 Taps, L = 38 mm
RS3MØ25.0 mm Post Spacer, Thickness = 3 mm
RS3PØ1" Pedestal Pillar Post, 1/4"-20 Taps, L = 3"
RS3P/MØ25.0 mm Pedestal Pillar Post, M6 Taps, L = 75 mm
RS3P4MØ25.0 mm Pedestal Pillar Post, M4 Taps, L = 75 mm
RS3P8Ø1" Pillar Post, 8-32 Taps, L = 3"
RS3P8EØ1" Pedestal Pillar Post, 8-32 Taps, L = 3"
RS4Ø1" Pillar Post, 1/4"-20 Taps, L = 4"
RS4/MØ25.0 mm Post Spacer, M6 Tap, L = 4 mm
RS4CØ1" Optical Construction Post, SS, 1/4"-20 Taps and 1/4" Clearance Holes, L = 4"
RS4MØ25.0 mm Post Spacer, Thickness = 4 mm
RS4PØ1" Pedestal Pillar Post, 1/4"-20 Taps, L = 4"
RS4P/MØ25.0 mm Pedestal Pillar Post, M6 Taps, L = 100 mm
RS4P4MØ25.0 mm Pedestal Pillar Post, M4 Taps, L = 100 mm
RS4P8Ø1" Pillar Post, 8-32 Taps, L = 4"
RS4P8CØ1" Optical Construction Post, SS, 8-32 Taps and #8 Clearance Holes, L = 4"
RS4P8EØ1" Pedestal Pillar Post, 8-32 Taps, L = 4"
RS4P8TØ1" Optical Construction Post, SS, 8-32 Taps, L = 4"
RS4TØ1" Optical Construction Post, SS, 1/4"-20 Taps, L = 4"
RS5/MØ25.0 mm Post Spacer, M6 Tap, L = 5 mm
RS50/MØ25.0 mm Pillar Post, M6 Taps, L = 50 mm
RS50G/MØ25.0 mm Fiberglass Pillar Post, M6 x 1.0 Taps, Length = 50 mm
RS50P4/MØ25.0 mm Pillar Post, M4 Taps, L = 50 mm
RS5MØ25.0 mm Post Spacer, Thickness = 5 mm
RS6Ø1" Pillar Post, 1/4"-20 Taps, L = 6"
RS6/MØ25.0 mm Post Spacer, M6 Tap, L = 6 mm
RS6MØ25.0 mm Post Spacer, Thickness = 6 mm
RS6PØ1" Pedestal Pillar Post, 1/4"-20 Taps, L = 6"
RS6P/MØ25.0 mm Pedestal Pillar Post, M6 Taps, L = 155 mm
RS6P4MØ25.0 mm Pedestal Pillar Post, M4 Taps, L = 155 mm
RS6P8Ø1" Pillar Post, 8-32 Taps, L = 6"
RS6P8EØ1" Pedestal Pillar Post, 8-32 Taps, L = 6"
RS7/MØ25.0 mm Post Spacer, M6 Tap, L = 7 mm
RS75/MØ25.0 mm Pillar Post, M6 Taps, L = 75 mm
RS75P4/MØ25.0 mm Pillar Post, M4 Taps, L = 75 mm
RS7MØ25.0 mm Post Spacer, Thickness = 7 mm
RS8/MØ25.0 mm Post Spacer, M6 Tap, L = 8 mm
RS8MØ25.0 mm Post Spacer, Thickness = 8 mm
RS9/MØ25.0 mm Post Spacer, M6 Tap, L = 9 mm
RS99Complete Periscope Assembly, Imperial (Mirrors Not Included)
RS99/MComplete Periscope Assembly, Metric (Mirrors Not Included)
RS99BRotating Beam Steering Assembly, Imperial
RS99B/MRotating Beam Steering Assembly, Metric
RS99K1Complete Laser Port Hole Periscope Assembly Kit
RS99K1/MComplete Laser Port Hole Periscope Assembly Kit, Metric
RS99TTip/Tilt Rotation Beam Steering Assembly, Imperial
RS99T/MTip/Tilt Rotation Beam Steering Assembly, Metric
RS9MØ25.0 mm Post Spacer, Thickness = 9 mm
RSA90Right-Angle Clamp for Ø1" Posts
RSA90/MRight-Angle Clamp for Ø25.0 mm Posts
RSB1Raman Spectroscopy Kit Base Unit for 680 nm to 785 nm Excitation, Imperial

Page  102 103 104 105 106 107 108 109 110 111