Page  104 105 106 107 108 109 110 111 112 113
Part NumberProduct Description
S4FC488Fabry-Perot Benchtop Laser Source, 488 nm, 18 mW (Typ.), FC/PC
S4FC520Fabry-Perot Benchtop Laser Source, 520 nm, 15 mW (Typ.), FC/PC
S4FC637Fabry-Perot Benchtop Laser Source, 637 nm, 70 mW (Typ.), FC/PC
S4FC642Fabry-Perot Benchtop Laser Source, 642 nm, 20 mW (Typ.), FC/PC
S4FC660Fabry-Perot Benchtop Laser Source, 660 nm, 50 mW (Typ.), FC/PC
S4FC685Fabry-Perot Benchtop Laser Source, 685 nm, 15 mW (Typ.), FC/PC
S4FC705Fabry-Perot Benchtop Laser Source, 705 nm, 15 mW, FC/PC
S4FC785Fabry-Perot Benchtop Laser Source, 785 nm, 100 mW, FC/PC
S4FC808Fabry-Perot Benchtop Laser Source, 808 nm, 30 mW, FC/PC
S4FC820Fabry-Perot Benchtop Laser Source, 820 nm, 80 mW, FC/PC
S4FC852Fabry-Perot Benchtop Laser Source, 852 nm, 30 mW, FC/PC
S4FC915Fabry-Perot Benchtop Laser Source, 915 nm, 40 mW, FC/PC
S4FC940Fabry-Perot Benchtop Laser Source, 940 nm, 30 mW, FC/PC
S500HKØ1/2" Mounted Slit, 500 ± 10 μm Wide, 3 mm Long
S500KØ1" Mounted Slit, 500 ± 10 μm Wide, 3 mm Long
S500LKØ1" Mounted Slit, 500 ± 10 μm Wide, 10 mm Long
S500QKØ1" Mounted Pinhole, 500 ± 10 µm Square, Stainless Steel
S500ULKØ1/2" Unmounted Slit, 500 ± 10 μm Wide, 10 mm Long
S50HKØ1/2" Mounted Slit, 50 ± 3 µm Wide, 3 mm Long
S50KØ1" Mounted Slit, 50 ± 3 µm Wide, 3 mm Long
S50LKØ1" Mounted Slit, 50 ± 3 µm Wide, 10 mm Long
S50RØ1" Mounted Slit, 50 ± 3 µm Wide, 3 mm Long
S50RDØ1" Mounted Slit, 50 ± 3 µm Wide, 3 mm Long
S50RHØ1" Mounted Slit, 50 ± 2 µm Wide, 3 mm Long
S50ULKØ1/2" Unmounted Slit, 50 ± 3 µm Wide, 10 mm Long
S5FC1005PPM Benchtop SLD Source, 1550 nm, 22 mW, 50 nm Bandwidth
S5FC1005PXLPM Benchtop SLD Source 1550 nm, 22 mW (Min), 55 nm BW
S5FC1005SSM Benchtop SLD Source, 1550 nm, 22 mW, 50 nm Bandwidth
S5FC1005SXLSM Benchtop SLD Source, 1550 nm, 22 mW (Min), 55 nm BW
S5FC1018PPM Benchtop SLD Source, 1310 nm, 30 mW, 45 nm Bandwidth
S5FC1018PXLPM Benchtop SLD Source, 1310 nm, 30 mW (Min), 45 nm Bandwidth (Min)
S5FC1018SSM Benchtop SLD Source, 1310 nm, 30 mW, 45 nm Bandwidth
S5FC1018SXLSM Benchtop SLD Source, 1310 nm, 30 mW (Min), 45 nm Bandwidth (Min)
S5FC1021PPM Benchtop SLD Source, 1310 nm, 12.5 mW, 85 nm Bandwidth
S5FC1021SSM Benchtop SLD Source, 1310 nm, 12.5 mW, 85 nm Bandwidth
S5FC1021SXLSM Benchtop SLD Source, 1310 nm, 12.5 mW (min), 85 nm BW
S5FC1050PPM Benchtop SLD Source, 1050 nm, 8 mW, 50 nm Bandwidth
S5FC1108SSM Benchtop SLD Source, 1550 nm, 2.5 mW, 85 nm BW
S5FC1550P-A2PM Benchtop SLD Source, 1550 nm, 2.5 mW, 90 nm Bandwidth
S5FC1550S-A2SM Benchtop SLD Source, 1550 nm, 2.5 mW, 90 nm Bandwidth
S5HKØ1/2" Mounted Slit, 5 ± 1 µm Wide, 3 mm Long
S5KØ1" Mounted Slit, 5 ± 1 µm Wide, 3 mm Long
S5RØ1" Mounted Slit, 5 ± 1 µm Wide, 3 mm Long
S5RDØ1" Mounted Slit, 5 ± 1 µm Wide, 3 mm Long
S5RHØ1" Mounted Slit, 5 ± 1 µm Wide, 3 mm Long
S630Single Mode Optical Fiber, 630-860 nm
S630-HPSingle Mode Optical Fiber, 630 - 860 nm, Ø125 µm Cladding
S6FC2000Fabry-Perot Benchtop Laser Source, 2000 nm, 15 mW, FC/APC
S7060Laser Diode Socket for 5.6 mm Laser, 3 Pin
S7060RLaser Diode Socket for Ø5.6 mm Laser, 3 Pin
S7060R-P100Laser Diode Socket for Ø5.6 mm Laser, 3 Pin, 100 Pack
S7060R-P25Laser Diode Socket for Ø5.6 mm Laser, 3 Pin, 25 Pack
S7060R-P5Laser Diode Socket for Ø5.6 mm Laser, 3 Pin, 5 Pack
S7127" x 12" Instrumentation Shelf
S712/M177.8 x 304.8mm Instrumentation Shelf
S75RØ1" Mounted Slit, 75 ± 3 µm Wide, 3 mm Long
S7FC1013SSemiconductor Optical Amplifier, 1528 - 1562 nm, Polarization Insensitive
S8058Laser Diode Socket for TO-5 Package, 3 Pin
S805MU18 MP Monochrome CCD Camera, No Sensor Face Plate, 400 - 700 nm AR Coated Wedged Window, USB 3.0 Interface
S805MU28 MP Monochrome CCD Camera, No Sensor Face Plate, 700 - 1100 nm AR Coated Wedged Window, USB 3.0 Interface
S8060Laser Diode Socket for Ø9 mm Laser, 3 Pin
S8060-4Laser Diode Socket for Ø9 mm Laser, 4 Pin
S8060-4-P5Laser Diode Socket for Ø9 mm Laser, 4 Pin, 5 Pack
S8060-P100Laser Diode Socket for Ø9 mm Laser, 3 Pin, 100 Pack
S8060-P25Laser Diode Socket for Ø9 mm Laser, 3 Pin, 25 Pack
S8060-P5Laser Diode Socket for Ø9 mm Laser, 3 Pin, 5 Pack
S90CCarbide DualScribe Fiber Optic Scribe
S90RRuby DualScribe Fiber Optic Scribe
S90WDiamond Wedge Scribe
S9139" x 13" Instrumentation Shelf
S913/M228.6 x 330.2mm Instrumentation Shelf
S913A9" x 13" Instrumentation Shelf, 1/4"-20 Taps
S913A/M9" x 13" Instrumentation Shelf, M6 Taps
S913B9" x 13" Isolation Plate
S9FC1004PBooster Optical Amplifier, 1530 - 1570 nm, Polarization Maintaining
S9FC1080PBooster Optical Amplifier, 1570 - 1610 nm, Polarization Maintaining
S9FC1082PBooster Optical Amplifier, 1600 - 1650 nm, Polarization Maintaining
S9FC1132PBooster Optical Amplifier, 1290 - 1315 nm, Polarization Maintaining
S9FC1137PBooster Optical Amplifier, 1030 - 1070 nm, Polarization Maintaining
SA1Side Hole Adjustment Tool for Polaris Mounts, Ø0.07" Tip, 5/64" (2.0 mm) Hex
SA200-12BScanning Fabry Perot Interferometer, 1275-2000 nm, 1.5 GHz FSR
SA200-18B1800-2500 nm, Mid-IR Scanning Fabry-Perot Interferometer, 1.5 GHz FSR
SA200-18CScanning Fabry-Perot Interferometer, 1800-2600 nm, 1.5 GHz FSR
SA200-2BScanning Fabry-Perot Interferometer, 290-355 nm & 520-545 nm, 1.5 GHz FSR
SA200-30BScanning Fabry-Perot Interferometer, 3000-4400 nm, 1.5 GHz FSR
SA200-30CScanning Fabry-Perot Interferometer, 3000-4400 nm, 1.5 GHz FSR, No Detector
SA200-3BScanning Fabry-Perot Interferometer, 350-535 nm, 1.5 GHz FSR
SA200-5BScanning Fabry Perot Interferometer, 535-820 nm, 1.5 GHz FSR
SA200-8BScanning Fabry Perot Interferometer, 820-1275 nm, 1.5 GHz FSR
SA201Control Box for Scanning Fabry-Perot Interferometers, 120 VAC Power Cord
SA201-ECControl Box for Scanning Fabry-Perot Interferometers, 230 VAC Power Cord
SA201BControl Box for Scanning Fabry-Perot Interferometers
SA210-12BScanning Fabry-Perot Interferometer, 1275-2000 nm, 10 GHz FSR
SA210-18B1800-2500 nm, Mid-IR Scanning Fabry-Perot Interferometer, 10 GHz FSR
SA210-18CScanning Fabry-Perot Interferometer, 1800-2600 nm, 10 GHz FSR
SA210-3BScanning Fabry-Perot Interferometer, 350-535 nm, 10 GHz FSR
SA210-5BScanning Fabry-Perot Interferometer, 535-820 nm, 10 GHz FSR
SA210-6A650-800 nm, Scanning Fabry-Perot Interferometer, 10 GHz FSR
SA210-8BScanning Fabry-Perot Interferometer, 820-1275 nm, 10 GHz FSR
SA30-120Scanning Fabry-Perot Interferometer, Finesse ≥ 1500, 1060 - 1350 nm, 1.5 GHz FSR
SA30-144Scanning Fabry-Perot Interferometer, Finesse ≥ 1500, 1250 - 1625 nm, 1.5 GHz FSR
SA30-47Scanning Fabry-Perot Interferometer, Finesse ≥ 1500, 400 - 535 nm, 1.5 GHz FSR
SA30-52Scanning Fabry-Perot Interferometer, Finesse ≥ 1500, 488 - 545 nm, 1.5 GHz FSR
SA30-57Scanning Fabry-Perot Interferometer, Finesse ≥ 1500, 490 - 640 nm, 1.5 GHz FSR
SA30-73Scanning Fabry-Perot Interferometer, Finesse ≥ 1500, 630 - 824 nm, 1.5 GHz FSR
SA30-95Scanning Fabry-Perot Interferometer, Finesse ≥ 1500, 824 - 1071 nm, 1.5 GHz FSR
SAF1064CCWL = 1080 nm, GaAs Single Angle Facet Gain Chip on Submount
SAF1064HCWL = 1080 nm, GaAs Single Angle Facet Gain Chip on Submount with Heatsink
SAF1064TSAF Gain Chip, Ø9 mm TO Can, CWL = 1040 nm
SAF1091CCWL = 1650 nm, InP Single Angle Facet Gain Chip on Submount
SAF1091HCWL = 1650 nm, InP Single Angle Facet Gain Chip on Submount with Heatsink
SAF1093CCWL = 1450 nm, InP Single Angle Facet Gain Chip on Submount
SAF1093HCWL = 1450 nm, InP Single Angle Facet Gain Chip on Submount with Heatsink
SAF1118CL-Band, InP Single Angle Facet Gain Chip on Submount
SAF1118HL-Band, InP Single Angle Facet Gain Chip on Submount with Heatsink
SAF1126CC-Band, InP Single Angle Facet Gain Chip on Submount
SAF1126HC-Band, InP Single Angle Facet Gain Chip on Submount with Heatsink
SAF1144CCWL = 1320 nm, InP Single Angle Facet Gain Chip on Submount
SAF1144HCWL = 1320 nm, InP Single Angle Facet Gain Chip on Submount with Heatsink
SAF1145CCWL = 1220 nm, InP Single Angle Facet Gain Chip on Submount
SAF1145HCWL = 1220 nm, InP Single Angle Facet Gain Chip on Submount with Heatsink
SAF1171SMounted SAF Gain Chip, Half Butterfly Pkg, CWL = 1050 nm, SM Fiber
SAF1174SMounted SAF Gain Chip, Half Butterfly Pkg, CWL = 1320 nm, SM Fiber
SAF1175SMounted SAF Gain Chip, Half Butterfly Pkg, CWL = 1220 nm, SM Fiber
SAF1176P-30Mounted SAF Gain Chip, Half Butterfly Pkg, CWL = 1550 nm, R2 = 30%, PM Fiber
SAF1176SMounted SAF Gain Chip, Half Butterfly Pkg, CWL = 1550 nm, R2 = 10%, SM Fiber
SAF1450S2Mounted SAF Gain Chip, Half Butterfly Pkg, CWL = 1450 nm, SM Fiber
SAF1550P2Mounted SAF Gain Chip, Half Butterfly Pkg, CWL = 1550 nm, PM Fiber
SAF1550S2Mounted SAF Gain Chip, Half Butterfly Pkg, CWL = 1550 nm, SM Fiber
SAF1900SMounted SAF Gain Chip, Half Butterfly Pkg, CWL = 1900 nm, SM Fiber
SAF780CCWL = 781 nm, GaAs Single Angle Facet Gain Chip on Submount
SAF780HCWL = 781 nm, GaAs Single Angle Facet Gain Chip on Submount with Heatsink
SAF781TSAF Gain Chip, Ø9 mm TO Can, CWL = 780 nm
SAF795CCWL = 800 nm, GaAs Single Angle Facet Gain Chip on Submount
SAF795HCWL = 800 nm, GaAs Single Angle Facet Gain Chip on Submount with Heatsink
SAF815CCWL = 815 nm, GaAs Single Angle Facet Gain Chip on Submount
SAF815HCWL = 815 nm, GaAs Single Angle Facet Gain Chip on Submount with Heatsink
SAF851TSAF Gain Chip, Ø9 mm TO Can, CWL = 840 nm
SAF852CCWL = 853 nm, GaAs Single Angle Facet Gain Chip on Submount
SAF852HCWL = 853 nm, GaAs Single Angle Facet Gain Chip on Submount with Heatsink
SAHWP05M-17001/2" x 1/2" Mounted Superachromatic Half-Wave Plate, Ø1" Mount, 600 - 2700 nm
SAHWP05M-7001/2" x 1/2" Mounted Superachromatic Half-Wave Plate, Ø1" Mount, 310 - 1100 nm
SAQWP05M-17001/2" x 1/2" Mounted Superachromatic Quarter-Wave Plate, Ø1" Mount, 600 - 2700 nm
SAQWP05M-7001/2" x 1/2" Mounted Superachromatic Quarter-Wave Plate, Ø1" Mount, 325 - 1100 nm
SB1Complete Round Kinematic Base, 1/4"-20 Tap
SB1/MComplete Round Kinematic Base, M6 Tap
SB12ASorbothane Sheet, 12" x 12" x 1/8", Hardness 70 Durometer
SB12BSorbothane Sheet, 12" x 12" x 1/4", Hardness 70 Durometer
SB12CSorbothane Sheet, 12" x 12" x 1/2", Hardness 70 Durometer
SB12D12" x 12", Two-Sided Adhesive Sheet
SB12E12" x 12", One-Sided Adhesive Felt Sheet
SB1BBottom Plate Only of SB1 or SB1(/M) Round Kinematic Bases
SB1C#8-32 Compact Mounting Cage Plate for a 16 mm Cage System
SB1C/MM4 Compact Mounting Cage Plate for a 16 mm Cage System
SB1TTop Plate for SB1(/M) or SB1B, 1/4"-20 Tap
SB1T/MTop Plate for SB1(/M) or SB1B, M6 Tap
SB1T4/MTop Plate for SB1(/M) or SB1B, M4 Tap
SB1T8Top Plate for SB1(/M) or SB1B, 8-32 Tap
SB5X65' x 6' (1.5 m x 1.8 m) Fixed Panel Laser Safety Barrier
SB6C16 mm Cube Clamp
SBC-COMMRS-232 Interface & LabVIEW Driver for Soleil-Babinet Compensator
SBC-IRSoleil-Babinet Compensator, 740 - 1650 nm
SBC-UVSoleil-Babinet Compensator, 140 - 400 nm
SBC-VISSoleil-Babinet Compensator, 365 - 800 nm
SBE1Ø1" Pedestal Base Adapter, 8-32 Threads, Length = 1/2"
SBE1/MØ25 mm Pedestal Base Adapter, M4 x 0.7 Threads, Length = 12.5 mm
SBE2Ø1" Double Pedestal Base Adapter, 8-32 and 1/4"-20 Threads, Length = 1"
SBE2/MØ25 mm Double Pedestal Base Adapter, M4 x 0.7 and M6 x 1.0 Threads, Length = 25.0 mm
SBP12Replacement 12 V Alkaline Battery Pack for SV2-FC or SIR5-FC
SBP20Replacement 20 V Battery for SV2-FC or SIR5-FC
SC-5.0-1040Highly Nonlinear PCF, Supercontinuum Generation 4.8 µm Core
SC05L24SM05 Slip-On Lens Tube Cover, 24" Long
SC1Dovetail Rail Spacers, 5 Pack, 8-32 Taps
SC1/MDovetail Rail Spacers, 5 Pack, M4 Taps
SC10Optical Beam Shutter Controller
SC1800RLSM1 Aluminum Lens Tube Cover, 6' (1828.8 mm) Long
SC1KAluminum Dust Cover Tool Kit
SC1L24SM1 Slip-On Lens Tube Cover, 24" Long
SC20Compact Controller for Ø1" Diaphragm Optical Beam Shutter
SC21Compact Controller for Ø1/2" Diaphragm Optical Beam Shutter
SC22Compact Controller for Ø1/4" Diaphragm Optical Beam Shutter
SC2L24SM2 Slip-On Lens Tube Cover, 24" Long
SC30Optical Beam Shutter Controller
SC4500Mid-IR Supercontinuum Laser, 1.3 to 4.5 µm
SC600SM1 Anodized Aluminum Lens Tube Cover, 2' (609.6 mm) Long
SC6W16 mm Cage Cube
SCC101SINGLE CHANNEL STEPPER CARD
SCF1Compact Clamping Fork for Ø1" Pedestal Base Adapters, 0.72" Mounting Slot, Universal
SCFW616 mm Cage Filter Wheel for Six Ø1/2" (Ø12.5 mm) Filters
SCKBSupercontinuum Generation Kit
SCKB-CARSSupercontinuum Generation Kit with CARS Fiber Cell
SCKB-CARS/MSupercontinuum Generation Kit with CARS Fiber Cell, Metric
SCKB/MSupercontinuum Generation Kit, Metric
SCKB2Supercontinuum Generation Kit, Imperial
SCKB2/MSupercontinuum Generation Kit, Metric
SCL03Self-Centering Lens Mount, Ø0.15" (Ø3.8 mm) to Ø1.77" (Ø45.0 mm), 8-32 Tap
SCL03/MSelf-Centering Lens Mount, Ø0.15" (Ø3.8 mm) to Ø1.77" (Ø45.0 mm), M4 Tap
SCL04Self-Centering Lens Mount, Ø0.15" (Ø3.8 mm) to Ø3.00" (Ø76.2 mm), 8-32 Tap
SCL04/MSelf-Centering Lens Mount, Ø0.15" (Ø3.8 mm) to Ø3.00" (Ø76.2 mm), M4 Tap
SCL60C60 mm Cage-Compatible Self-Centering Lens Mount, Ø0.15" (Ø3.8 mm) to Ø1.77" (Ø45.0 mm), 8-32 Tap
SCL60C/M60 mm Cage-Compatible Self-Centering Lens Mount, Ø0.15" (Ø3.8 mm) to Ø1.77" (Ø45.0 mm), M4 Tap
SCL60CA60 mm Cage-Compatible Self-Centering Lens Mount, Ø0.15" (Ø3.8 mm) to Ø1.77" (Ø45.0 mm), 8-32 Tap
SCL60CA/M60 mm Cage-Compatible Self-Centering Lens Mount, Ø0.15" (Ø3.8 mm) to Ø1.77" (Ø45.0 mm), M4 Tap
SCP0516 mm Cage System, XY Translating Lens Mount for Ø1/2" Optics
SCP05T16 mm Cage System, XY Translating Lens Mount for Ø1/2" Optics in Light-Tight Setups
SCPA116 mm Cage Alignment Plate with Ø1 mm Hole
SCPA216 mm Cage Fluorescent Alignment Plate, Ø1 mm Hole, Orange
SCPB1Cage Plate Mounting Base for 16 mm Cage Plates, Imperial
SCPB1/MCage Plate Mounting Base for 16 mm Cage Plates, Metric
SCPU0516 mm Rotating Cage Segment Plate, Two SM05RR Retaining Rings Included, Imperial
SCPU05/M16 mm Rotating Cage Segment Plate, Two SM05RR Retaining Rings Included, Metric
SCV000Top Cleaver Insert
SCV075Bottom Cleaver Insert for Ø68 µm - Ø82 µm Cladding
SCV100Bottom Cleaver Insert for Ø90 µm - Ø110 µm Cladding
SCV125Bottom Cleaver Insert for Ø113 µm - Ø137 µm Cladding
SCV150Bottom Cleaver Insert for Ø135 µm - Ø165 µm Cladding
SCV200Bottom Cleaver Insert for Ø180 µm - Ø220 µm Cladding
SCXY100 xy scanning stage
SCXYZ100Three-Axis (XYZ) Piezo Stage for Scanning Microscopy
SCXYZ100BThree-Axis (XYZ) Piezo Stage Kit (SCXYZ100 Microscopy Stage and BPC203 Controller)
SD11/4" (M6) to #8 (M4) Counterbore Adapter Ring, 10 Pack
SD100K3Ø1" Mounted Double Slit, 100 µm Wide, 300 µm Spacing
SD100K6Ø1" Mounted Double Slit, 100 µm Wide, 600 µm Spacing
SD40K3 Ø1" Mounted Double Slit, 40 µm Wide, 120 µm Spacing
SD40K6Ø1" Mounted Double Slit, 40 µm Wide, 240 µm Spacing
SD50K3Ø1" Mounted Double Slit, 50 µm Wide, 150 µm Spacing
SD50K6Ø1" Mounted Double Slit, 50 µm Wide, 300 µm Spacing
SDA1501805' x 6' (1500 x 1800 mm) Frame, Active, Self Leveling Isolators
SDA75120ScienceDesk Frame for 2.5' x 4' (750 mm x 1200 mm) Tabletops, Active Isolators, Height: 30.12" (765 mm)
SDA7590ScienceDesk Frame for 2.5' x 3' (750 mm x 900 mm) Breadboards, Active Isolators, Height: 30.12" (765 mm)
SDA7590SScienceDesk Frame for 2.5' x 3' (750 mm x 900 mm) Breadboards, Active Isolators, Height: 35.80" (910 mm)
SDA90120ScienceDesk Frame for 3' x 4' (900 mm x 1200 mm) Tabletops, Active Isolators, Height: 30.12" (765 mm)
SDA90120SScienceDesk Frame for 3' x 4' (900 mm x 1200 mm) Tabletops, Active Isolators, Height: 35.80" (910 mm)
SDAC3636Active Corner ScienceDesk with Imperial Breadboard 3' x 3'
SDAC9090/MActive Corner ScienceDesk with Metric Breadboard 900 x 900 mm
SDAM7590Motorized Adjustable Height ScienceDesk Frame for 2.5' x 3' (750 mm x 900 mm) Breadboards, Active Isolators, Height: 30.12" (765 mm)
SDH75120ScienceDesk Frame for 2.5' x 4' (750 mm x 1200 mm) Tabletops, Heavy-Duty Passive Isolators, Height: 30.12" (765 mm)
SDH7590ScienceDesk Frame for 2.5' x 3' (750 mm x 900 mm) Breadboards, Heavy-Duty Passive Isolators, Height: 30.12" (765 mm)
SDH90120ScienceDesk Frame for 3' x 4' (900 mm x 1200 mm) Tabletops, Heavy-Duty Passive Isolators, Height: 30.12" (765 mm)
SDHC3636HD Passive Corner ScienceDesk with Imperial Breadboard 3' x 3'
SDHC9090/MHD Passive Corner ScienceDesk with Metric Breadboard 900 x 900 mm
SDPScratch-Dig Paddle
SDP6090ScienceDesk Frame for 2' x 3' (600 mm x 900 mm) Tabletops, Standard Passive Isolators, Height: 30.12" (765 mm)
SDP75120ScienceDesk Frame for 2.5' x 4' (750 mm x 1200 mm) Tabletops, Standard Passive Isolators, Height: 30.12" (765 mm)
SDP7590ScienceDesk Frame for 2.5' x 3' (750 mm x 900 mm) Breadboards, Standard Passive Isolators, Height: 30.12" (765 mm)
SDP90120ScienceDesk Frame for 3' x 4' (900 mm x 1200 mm) Tabletops, Standard Passive Isolators, Height: 30.12" (765 mm)
SDPKScratch-Dig Paddle
SDPM7590Motorized Adjustable Height ScienceDesk Frame for 2.5' x 3' (750 mm x 900 mm) Breadboards, Passive Isolators, Height: 30.12" (765 mm)
SDR6090ScienceDesk Frame for 2' x 3' (600 mm x 900 mm) Tabletops, Rigid (Non-Isolating), Height: 30.12" (765 mm)
SDR75120ScienceDesk Frame for 2.5' x 4' (750 mm x 1200 mm) Tabletops, Rigid (Non-Isolating) Supports, Height: 30.12" (765 mm)

Page  104 105 106 107 108 109 110 111 112 113