This product has been discontinued

SA201-EC - Control Box for Scanning Fabry-Perot Interferometers, 230 VAC Power Cord 
Zoom
SA201-EC
Control Box for Scanning Fabry-Perot Interferometers, 230 VAC Power Cord

Part Number:SA201-EC -Ask a technical question Ask a technical question.
Package Weight:7.74 lbs / Each
Discontinued:Apr 6, 2023

Drawings and Documents:
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates