Dovetail Sliding Ø1" Post Bases and Slide Inserts


  • Dovetails Provide ±6.5 mm of Lateral or Vertical Translation
  • Stainless Steel Construction
  • #8 (M4) Counterbores and 8-32 (M4 x 0.7) Tapped Mounting Holes

RSX1

Ø1" Post Base with Dovetail for ±6.5 mm Linear Translation

RSX1C

#8 Counterbored Dovetail Slide Insert

RSZ1

Ø1" Post Base with Dovetail for ±6.5 mm Vertical Translation

RSZ1P

8-32 Tapped Vertical Dovetail Slide Insert

Application Idea

A lens is mounted on an RSX1C slide insert combined with an RSXY1 two-axis slide insert, an RSXZ1 two-axis slide insert, and an RSX1 base for an XYZ axis configuration.

RSXY1

Ø1" Two-Axis Slide Insert with Dovetail for ±6.5 mm XY Translation

Related Items


Please Wait
XYZ Translating Post Assembly
Click to Enlarge

View Imperial Product List
Item #QtyDescription
Imperial Product List
SBE11Ø1" Pedestal Base Adapter, 8-32 Threads, Length = 1/2"
SCF11Compact Clamping Fork for Ø1" Pedestal Base Adapters, 0.72" Mounting Slot, Universal
RSX11Ø1" Post Base with X-Axis Female Dovetail, #8 Counterbore
RSXY11Ø1" XY Dovetail Slide Insert
RSX1P1Single-Axis Dovetail Slide Insert, 8-32 Tap
RSZ11Ø1" Post Base with Z-Axis Female Dovetail, #8 Counterbore
RSZ1C1Ø1" Z-Axis Dovetail Slide Insert, #8 Counterbore
LMR11Lens Mount with Retaining Ring for Ø1" Optics, 8-32 Tap
View Metric Product List
Item #QtyDescription
Metric Product List
SBE1/M1Ø25 mm Pedestal Base Adapter, M4 x 0.7 Threads, Length = 12.5 mm
SCF11Compact Clamping Fork for Ø1" Pedestal Base Adapters, 0.72" Mounting Slot, Universal
RSX1/M1Ø25 mm Post Base with X-Axis Female Dovetail, M4 Counterbore
RSXY1/M1Ø25 mm XY Dovetail Slide Insert
RSX1P/M1Single-Axis Dovetail Slide Insert, M4 x 0.7 Tap
RSZ1/M1Ø25 mm Post Base with Z-Axis Female Dovetail, M4 Counterbore
RSZ1C/M1Ø25 mm Z-Axis Dovetail Slide Insert, M4 Counterbore
LMR1/M1Lens Mount with Retaining Ring for Ø1" Optics, M4 Tap
Figure 1.1  Dovetail Sliding Posts Combined to Form an XYZ-Translating Lens Mount

Features

  • Translate Optomechanical Components ±6.5 mm in the X, Y, and Z Directions
  • Position-Locking Screw with 5/64" (2.0 mm) Hex
  • Post Mountable via #8 (M4) Counterbore or 8-32 (M4 x 0.7) Tapped Holes
  • Precision-Machined Dovetail Enables Quick, Repeatable Adjustment
  • Laser-Engraved Scale on Bases with 0.5 mm Scale Spacing

These RS-Series Sliding Post Bases and Slide Inserts offer users the ability to position and secure optomechanical components with translation along a linear degree of freedom. The post bases have female dovetails designed to hold and lock the male dovetailed slide insert pieces while providing ±6.5 mm of translation. The two-axis slide inserts each have a bottom-located male dovetail for mounting to a female-dovetailed base as their first axis of translation. They can be stacked in a variety of different combinations, such as combining an RSZ1C slide insert, an RSZ1 base, an RSX1P slide insert, an RSXY1 two-axis slide insert, and an RSX1 base for an XYZ axis configuration as shown in Figure 1.1; see Table 1.3 for a full list of post base and slide insert mounting compatibility.

The RSX1(/M) and RSZ1(/M) single-axis bases each feature a bottom-located #8 (M4) counterbore for mounting to posts or bases with 8-32 (M4 x 0.7) tapped holes. The bases and the two-axis slide inserts also feature engraved scales with 0.5 mm graduation spacing for repeatable translation and positioning of the sliding components. The slide inserts each have either a #8 (M4) counterbored hole (Item #s RSX1C(/M) and RSZ1C(/M)) or an 8-32 (M4 x 0.7) tapped mounting hole (Item #s RSX1P(/M) and RSZ1P(/M)). The RSXY1(/M) and RSXZ1(/M) two-axis slide inserts each have a bottom-located horizontal male dovetail for mating with a female-dovetailed base as well as a perpendicular female dovetail for translation in the Y or Z directions, respectively. Each of the Z-axis parts also feature a #8 (M4) counterbored slot along the vertical dovetail. All of the bases and slide inserts sold on this page also feature additional side-located 8-32 (M4 x 0.7) tapped holes for perpendicular mounting.

Compatible with our RS-series posts and matching the Ø1" footprint of our compact SBEx adapters with SCF1 clamps, these sliding posts are a great choice for the construction of versatile optical setups. The slide inserts provide a coarse level of adjustment along a loose dovetail and are clampable with a flexure gib 6-32 custom locking setscrew (using a 5/64" (2.0 mm) hex key), with a recommended torque up to 1.0 N•m. This makes these posts ideal for compensating for the beam displacement caused by optics such as plate beamsplitters, anamorphic prism pairs, and beam displacers. The slide inserts are also removable and offer multiple degrees of freedom, allowing for flexibility while developing different optical setups. For instance, an optic mounted on one slide insert can easily be swapped out for an optic mounted on another slide insert without disrupting the alignment perpendicular to the optical axis.

Table 1.3  Post Base and Slide Insert Compatibility
Mating Dovetail Item # Compatible Slide Inserts
RSX1(/M) RSX1C(/M), RSX1P(/M), RSXY1(/M), RSXZ1(/M)
RSZ1(/M) RSZ1C(/M), RSZ1P(/M), RSX1P(/M), RSX1C(/M), RSXY1(/M), RSXZ1(/M)
RSXY1(/M) RSX1C(/M), RSX1P(/M), RSXY1(/M), RSXZ1(/M)
RSXZ1(/M) RSZ1C(/M), RSZ1P(/M), RSX1P(/M), RSX1C(/M), RSXY1(/M), RSXZ1(/M)
Basic Benchtop Microscope Setup Using Sliding Posts
Click to Enlarge

View Imperial Product List
Item #QtyDescription
Imperial Product List
SBE12Ø1" Pedestal Base Adapter, 8-32 Threads, Length = 1/2"
SCF12Compact Clamping Fork for Ø1" Pedestal Base Adapters, 0.72" Mounting Slot, Universal
RS1.5P85Ø1" Pillar Post, 8-32 Taps, L = 1.5"
LMR1S1Ø1" Lens Mount with Internal and External SM1 Threads, 8-32 Tap
MWUVL114000 K, 235 mW (Min) Mounted LED, 125 mA
DG10-1201Ø1" Unmounted N-BK7 Ground Glass Diffuser, 120 Grit
LB17611N-BK7 Bi-Convex Lens, Ø1", f = 25.4 mm, Uncoated
UPH1.51Ø1/2" Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 1.5"
TR11Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 1"
LMR14Lens Mount with Retaining Ring for Ø1" Optics, 8-32 Tap
SM1D12C1SM1 Graduated Ring-Actuated Iris Diaphragm (Ø1.0 - Ø12.0 mm)
CCM1-4ER1Compact Clamping 4-Port Prism/Mirror 30 mm Cage Cube, 8-32 Tap
BS019130:70 (R:T) Non-Polarizing Beamsplitter Cube, 400 - 700 nm, 1"
LB16761N-BK7 Bi-Convex Lens, Ø1", f = 100.0 mm, Uncoated
XYF21XY Mount for 75.0 - 77.0 mm Wide, 25.0 - 77.0 mm Tall, 1.0 - 1.7 mm Thick Rectangular Optics, 8-32 Taps
R3L3S1PR1Positive Reflective 1951 USAF Test Target, 3" x 3"
RSX13Ø1" Post Base with X-Axis Female Dovetail, #8 Counterbore
RSX1C3Single-Axis Dovetail Slide Insert, #8 Counterbore
RSZ11Ø1" Post Base with Z-Axis Female Dovetail, #8 Counterbore
RSZ1C1Ø1" Z-Axis Dovetail Slide Insert, #8 Counterbore
LB14711N-BK7 Bi-Convex Lens, Ø1", f = 50.0 mm, Uncoated
CS2100M-USB1Quantalux 2.1 MP Monochrome sCMOS Camera, Passively Cooled Compact Package, 1/4"-20 Taps
View Metric Product List
Item #QtyDescription
Metric Product List
SBE1/M2Ø25 mm Pedestal Base Adapter, M4 x 0.7 Threads, Length = 12.5 mm
SCF12Compact Clamping Fork for Ø1" Pedestal Base Adapters, 0.72" Mounting Slot, Universal
RS38P4/M5Ø25.0 mm Pillar Post, M4 Taps, L = 38 mm
LMR1S/M1Ø1" Lens Mount with Internal and External SM1 Threads, M4 Tap
MWUVL114000 K, 235 mW (Min) Mounted LED, 125 mA
DG10-1201Ø1" Unmounted N-BK7 Ground Glass Diffuser, 120 Grit
LB17611N-BK7 Bi-Convex Lens, Ø1", f = 25.4 mm, Uncoated
UPH40/M1Ø12.7 mm Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 40 mm
TR20/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 20 mm
LMR1/M4Lens Mount with Retaining Ring for Ø1" Optics, M4 Tap
SM1D12C1SM1 Graduated Ring-Actuated Iris Diaphragm (Ø1.0 - Ø12.0 mm)
CCM1-4ER/M1Compact Clamping 4-Port Prism/Mirror 30 mm Cage Cube, M4 Tap
BS019130:70 (R:T) Non-Polarizing Beamsplitter Cube, 400 - 700 nm, 1"
LB16761N-BK7 Bi-Convex Lens, Ø1", f = 100.0 mm, Uncoated
XYF2/M1XY Mount for 75.0 - 77.0 mm Wide, 25.0 - 77.0 mm Tall, 1.0 - 1.7 mm Thick Rectangular Optics, M4 Taps
R3L3S1PR1Positive Reflective 1951 USAF Test Target, 3" x 3"
RSX1/M3Ø25 mm Post Base with X-Axis Female Dovetail, M4 Counterbore
RSX1C/M3Single-Axis Dovetail Slide Insert, M4 Counterbore
RSZ1/M1Ø25 mm Post Base with Z-Axis Female Dovetail, M4 Counterbore
RSZ1C/M1Ø25 mm Z-Axis Dovetail Slide Insert, M4 Counterbore
LB14711N-BK7 Bi-Convex Lens, Ø1", f = 50.0 mm, Uncoated
CS2100M-USB1Quantalux 2.1 MP Monochrome sCMOS Camera, Passively Cooled Compact Package, 1/4"-20 Taps
Figure 1.2  A benchtop microscope is set up to image a resolution test target using dovetail sliding posts for easy alignment and reconfiguration.

Posted Comments:
Richard Taylor  (posted 2025-09-03 14:13:30.81)
It's remarkably difficult to work out which parts need to go together to form a complete adjustable post assembly... unless I'm missing something obvious here. I say this as someone who has used Thorlabs optomechanical components for years. Also, would it not be simpler for users to have an equivalent of the linear translating posts you have for the 1/2" and 1.5" posts? I was looking for exactly that, but in 1".

Ø1" Single-Axis Dovetailed Post Bases

Engraved Scale on the RSZ1(/M) Post Base
Click to Enlarge

Figure G1.2  Engraved Scale on the RSZ1(/M) Post Base
Engraved Scale on the RSX1(/M) Post Base
Click to Enlarge

Figure G1.1  Engraved Scale on the RSX1(/M) Post Base
  • Mounts Optomechanical Components with a Linear Degree of Freedom
  • Provides ±6.5 mm of Translation
  • #8 (M4) Counterbores and 8-32 (M4 x 0.7) Tapped Mounting Holes
  • Compatible with Slide Inserts Sold Below

The RSX1(/M) and RSZ1(/M) Dovetailed Post Bases provide a simple means for mounting optomechanical components with ±6.5 mm of translation by mating the dovetails with a slide insert. They each have a laser-engraved scale with 0.5 mm spacing for repeatable translation and positioning of the sliding components, as shown in Figures G1.1 and G1.2. The RSX1(/M) base with a top-located female dovetail features a #8 (M4) counterbore for mounting to posts or bases with 8-32 (M4 x 0.7) tapped holes, as well as three side-located 8-32 (M4 x 0.7) tapped holes for alternate mounting orientations. The RSZ1(/M) base with a vertical female dovetail also features a #8 (M4) counterbore for mounting as well as four side-located 8-32 (M4 x 0.7) tapped holes for alternate mounting orientations. It also features a 0.63" long #8 (M4) counterbored slot along the vertical dovetail for additional mounting flexibility. The slide inserts sold below can be locked in place via the 6-32 custom locking setscrew on the base tightened up to 1.0 N•m using a 5/64" (2.0 mm) hex key.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
RSX1 Support Documentation
RSX1NEW!Ø1" Post Base with X-Axis Female Dovetail, #8 Counterbore
$60.00
Today
RSZ1 Support Documentation
RSZ1NEW!Ø1" Post Base with Z-Axis Female Dovetail, #8 Counterbore
$80.00
Today
+1 Qty Docs Part Number - Metric Price Available
RSX1/M Support Documentation
RSX1/MNEW!Ø25 mm Post Base with X-Axis Female Dovetail, M4 Counterbore
$60.00
Today
RSZ1/M Support Documentation
RSZ1/MNEW!Ø25 mm Post Base with Z-Axis Female Dovetail, M4 Counterbore
$80.00
Today

Single-Axis Dovetail Slide Inserts

  • Mounts Optomechanical Components with a Linear Degree of Freedom
  • Provides ±6.5 mm of Translation
  • #8 (M4) Counterbores or 8-32 (M4 x 0.7) Tapped Mounting Holes
  • Compatible with Female Dovetails of Post Bases and Two-Axis Slide Inserts (See Table 1.3 for Full Compatibility List)

These single-axis dovetail slide inserts mate with the female dovetails of the bases above or the two-axis dovetail slide inserts below, providing a simple means for mounting optomechanical components with ±6.5 mm of translation. The RSX1C(/M) and RSX1P(/M) slide inserts have a male dovetail that mates with the RSX1(/M) or RSZ1(/M) bases or the RSXY1(/M) or RSXZ1(/M) two-axis slide inserts, and feature a top located #8 (M4) counterbore or 8-32 (M4 x 0.7) mounting hole, respectively. They each feature 8-32 (M4 x 0.7) mounting holes on their ends for additional mounting flexibility.

The RSZ1C(/M) and RSZ1P(/M) slide inserts have a male dovetail that mates with the RSZ1(/M) base or the RSXZ1(/M) two-axis slide insert, and feature a top located #8 (M4) counterbore or 8-32 (M4 x 0.7) mounting hole, respectively. They each also feature two 8-32 (M4 x 0.7) mounting holes on their sides and a 0.63" long #8 (M4) counterbored slot along the dovetail for additional mounting flexibility.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
RSX1C Support Documentation
RSX1CNEW!Single-Axis Dovetail Slide Insert, #8 Counterbore
$40.00
Today
RSX1P Support Documentation
RSX1PNEW!Single-Axis Dovetail Slide Insert, 8-32 Tap
$40.00
Today
RSZ1C Support Documentation
RSZ1CNEW!Ø1" Z-Axis Dovetail Slide Insert, #8 Counterbore
$65.00
Today
RSZ1P Support Documentation
RSZ1PNEW!Ø1" Z-Axis Dovetail Slide Insert, 8-32 Tap
$65.00
Today
+1 Qty Docs Part Number - Metric Price Available
RSX1C/M Support Documentation
RSX1C/MNEW!Single-Axis Dovetail Slide Insert, M4 Counterbore
$40.00
Today
RSX1P/M Support Documentation
RSX1P/MNEW!Single-Axis Dovetail Slide Insert, M4 x 0.7 Tap
$40.00
Today
RSZ1C/M Support Documentation
RSZ1C/MNEW!Ø25 mm Z-Axis Dovetail Slide Insert, M4 Counterbore
$65.00
Today
RSZ1P/M Support Documentation
RSZ1P/MNEW!Ø25 mm Z-Axis Dovetail Slide Insert, M4 x 0.7 Tap
$65.00
Today

Two-Axis Dovetail Slide Inserts

  • Mounts Optomechanical Components with Two Degrees of Freedom
  • Provides ±6.5 mm of Translation in Each Orthogonal Direction
  • 8-32 (M4 x 0.7) Tapped Mounting Holes
  • Compatible with Female Dovetails of Post Bases and Male Dovetails of Slide Inserts (See Table 1.3 for Full Compatibility List)

These RSXY1(/M) and RSXZ1(/M) Two-Axis Dovetail Slide Inserts provide a simple means for mounting optomechanical components with ±6.5 mm of translation in the XY or XZ planes, respectively, by mating the dovetails with a base and a slide insert. The RSXY1(/M) and RSXZ1(/M) two-axis slide inserts feature a bottom-located horizontal male dovetail for mating with each other or one of the bases sold above. The RSXY1(/M) two-axis slide insert features a coplanar orthogonal female dovetail on its top for mating with the RSX-series slide inserts sold above to make an XY translation configuration. Additionally it features five 8-32 (M4 x 0.7) tapped mounting holes (one on each end of the male dovetail and three on the sides of the female dovetail). The RSXZ1(/M) two-axis slide insert features a vertical female dovetail for mating with either the RSX- or RSZ- series slide inserts sold above to make an XZ translation configuration. Additionally it features two 8-32 (M4 x 0.7) tapped mounting holes (one on each end of the male dovetail) and a 0.63" long #8 (M4) counterbored slot along the vertical female dovetail. Slide inserts that are mounted to these dovetails can be locked in place via the 6-32 locking setscrew on the female dovetail with torque up to 1.0 N•m using a 5/64" (2.0 mm) hex key.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
RSXY1 Support Documentation
RSXY1NEW!Ø1" XY Dovetail Slide Insert
$65.00
Today
RSXZ1 Support Documentation
RSXZ1NEW!Ø1" XZ Dovetail Slide Insert
$85.00
Today
+1 Qty Docs Part Number - Metric Price Available
RSXY1/M Support Documentation
RSXY1/MNEW!Ø25 mm XY Dovetail Slide Insert
$65.00
Today
RSXZ1/M Support Documentation
RSXZ1/MNEW!Ø25 mm XZ Dovetail Slide Insert
$85.00
Today