Low-Noise Laser Diode Driver with Dual-Channel Temperature Controllers

- Low-Noise Laser Driver Providing up to 1 A Current
- 150 pA/√Hz Typical Drive Current Noise Density
- Dual Channel TEC Drivers Providing up to 3.5 A Current
- 20 MHz AC Current Modulation Frequency Range
LM14TS
Universal Active 14-Pin Butterfly Laser Diode Mount
LNC31
Low-Noise Laser Diode Driver with Dual-Channel Temperature Controller
The integrated electrical current noise is 0.1 µA RMS over 10 Hz - 1 MHz.

Please Wait
| Key Specifications | |
|---|---|
| Item # | LNC31 |
| Laser Diode and Laser Mount Compatibility | Cathode Ground and Floatinga |
| Compatible Thorlabs Mount | LM14TS Active Butterfly Mount |
| Thermistor Input | 10 kΩ NTC Only |
| Drive Current Range | 0 - 1 A |
| Drive Current Noise Density, Typical | 150 pA/√Hzb |
| TEC Current Range | -3.5 to +3.5 A |
| AC Current Modulation Frequency Rangec | 2 kHz to 20 MHz |
| DC Current Modulation Frequency Rangec | DC to 5 MHz |
Applications
- Driving Narrow-Linewidth Lasers
- Low RIN Applications
- Optical Sensing
- Micro-Resonator Pumping
- Neutral Atom Quantum Computing
- Atomic Cooling
- Studying Rydberg States
- Vapor Cell Locking
- Cavity Locking
- Wavemeter Stabilization
Features
- Low-Noise Drive Current up to 1 A
- Two Integrated 3.5 A TEC Controllers
- AC Current Modulation up to 20 MHz
- DC Current and Temperature Modulation
- Operation via USB 2.0, RS-232, Ethernet and Touchscreen Front Panel

Click to Enlarge
Figure 1.1 The LNC31 laser diode driver used with a ULN15PC ultra-low-noise laser diode mounted in a LM14TS active mount.
Thorlabs' LNC31 low-noise laser diode driver is a low-noise benchtop driver, designed to drive high-performance lasers such as Thorlabs' ULN butterfly lasers and other laser diodes that are sensitive to electrical current noise (e.g., our DBR or DFB diodes). Inspired by the design used in our ULN13TK and ULN15TK turn-key lasers, it combines a low-noise laser current driver with two independent thermoelectric cooler (TEC) controllers in a compact benchtop unit featuring a large, intuitive touchscreen interface. A fanless, passively cooled design helps eliminate mechanical vibrations and minimizes electrical noise, offering cleaner performance than typical active-cooled drivers. For optimal performance in noise-sensitive applications, the LNC31 driver is designed to be used with Thorlabs’ LM14TS active butterfly mount (see Figure 1.1), which provides case temperature stabilization for a reduced noise floor and further enhances optical stability.
The LNC31 driver’s laser driver delivers up to 1 A of low-noise current with excellent stability. It supports both cathode-grounded and floating diode configurations and offers both DC- and AC-coupled current modulation, with AC modulation bandwidth up to 20 MHz. One TEC channel also supports external temperature modulation, enabling wavelength tuning via temperature adjustment for laser locking applications. See the Specs tab for more information.
Both TEC controllers operate independently and can each supply up to 3.5 A, allowing precise temperature stabilization of the laser chip and a secondary thermal load such as the fiber Bragg grating (FBG) in ULN lasers. See the Graphs tab for more information on the noise characteristics of this laser diode driver.
Operation
In addition to the physical controls and touch screen on the front panel, the LNC31 driver includes USB, RS-232, and Ethernet interfaces for remote control using serial commands for integration into automated systems. When the LNC31 driver receives a valid serial command via either USB, Ethernet, or RS-232 interface, the device will enter “Remote Operation” mode and the touch screen & other physical controls on the front panel will become inactive. For driver software, as well as programming reference guides for full list of commands, please see the Software tab. A USB-A-79 USB 2.0 Type-A to Type-B Cable is included with the driver. A 9-Pin female D-sub connector is included on the back panel of the system for laser diode connection, and a CAB400 current controller cable is included with the driver. Each device has two 15-Pin female D-sub connectors for TEC connections, and two CAB420-15 temperature controller cables are included. A 9-Pin female D-sub connector is also included on the back panel of the system for RS-232 communication protocol. Please refer to the Pin Diagrams tab for the pin assignment of the 9-pin D-sub connectors and 15-pin D-sub connectors, and the Shipping List tab for a complete list of items included with the driver.
Applications
Lasers with inherently narrow linewidth and low noise require a driver current with minimal current noise to reach their specified optical performance. The LNC31 is recommended for any application where minimizing the laser linewidth (and therefore, maximizing the coherence length) and its intensity noise is desired. Examples of such applications include optical sensing, generating optical carriers for RF-over-fiber or coherent optical communication systems. Additionally, narrow linewidth performance is needed in applications involving optical cavities, for example in pumping micro-ring resonators to generate frequency combs.
With its low-noise drive current, high-speed modulation capability, and precise thermal control, the LNC31 driver is ideal for applications such as vapor cell and cavity locking, neutral atom and ion-based quantum computing, Rydberg atom experiments, atomic cooling, and wavemeter stabilization. The laser diode driver can be combined with our DBR butterfly laser diodes and an LM14TS active mount for atomic cooling of rubidium (Item # DBR780PN, tuned to the Rb D2 transition, or Item # DBR795PN, tuned to the Rb D1 transition) or cesium (Item # DBR852PN).
This laser diode driver can be used with our saturated absorption spectroscopy system, as well as our dichroic atomic vapor spectroscopy kit. This driver is ideally suited for frequency locking a laser by splitting the output into counter-propagating pump and probe beams through a vapor reference cell. This technique allows for locking to narrow hyperfine transitions, known as Lamb dips, within the broader Doppler-broadened absorption profile, providing sharp error signals for laser frequency stabilization. By combining these lasers with modulation and feedback electronics, such as the DSC1 Digital Servo Controller and the PDB210A Balanced Photodetector, one can achieve robust, long-term frequency locking to the atomic transitions - an essential requirement for applications such as atomic clocks, laser cooling, and quantum sensing.
Thorlabs also offers low-noise turnkey 1310 nm and 1550 nm systems, as well as 780 and 795 nm turnkey systems targeting rubidium transitions, which integrate butterfly lasers with a low-noise driver and temperature stabilization inside of a benchtop housing.
| Item # | LNC31 |
|---|---|
| Device Compatibility | |
| Laser Diode and Laser Mount | Cathode Ground and Floating |
| Compatible Thorlabs Mount | LM14TS Active Butterfly Mount |
| Thermistor Input | 10 kΩ NTC Only |
| Laser Diode Driver Specifications | |
| Drive Current Range | 0 - 1 A |
| Compliance Voltage | 7.5 V |
| Maximum Electrical Output Power | 10 W |
| Drive Current Noise Density, Typical | 150 pA/√Hza |
| Drive Current RMS Noise (10 Hz - 1 MHz), Typical | 0.1 µA |
| Driver Current Setpoint Resolution | 0.001 A |
| TEC Controller Specifications | |
| TEC Current Rangeb | -3.5 to +3.5 A |
| Compliance Voltage | 5 V |
| Maximum Electrical Output Power | 15 W |
| Temperature Control Range | 10 °C to 70 °C |
| Temperature Resolution | 0.01 °C |
| Temperature Stability | ±0.03 °C |
| Temperature Drift, 1 h / 24 h, Typical | ±0.03 °C / ±0.06 °C |
| PID Parameters | Fixed Analog PID Settings |
| Typical External Modulation Specifications | |
| AC-Coupled Modulation Port Voltage to Current Conversion Rate | 6 mA/V |
| AC-Coupled Modulation Electrical Current Tuning Range | ±30 mA |
| DC-Coupled Modulation Port Voltage to Current Conversion Rate | 2 mA/V |
| DC-Coupled Modulation Electrical Current Tuning Range | ±10 mA |
| Voltage to Temperature Conversion Rate | Firmware Adjustable (Default = 0.2 °C/V) |
| Input Voltage Range (All Ports) | -5 V to 5 V |
| Input Impedance (All Ports) | 1 kΩ |
| AC Current Modulation Frequency Rangec | 2 kHz to 20 MHz |
| DC Current Modulation Frequency Rangec | DC to 5 MHz |
| Temperature Modulation Frequency Range | DC to 1 Hz |
| Absolute Maximum Ratings | |
|---|---|
| Item # | LNC31 |
| Operating Temperature | 15 °C to 35 °C |
| Storage Temperature | -10 °C to 40 °C |
| General Specifications | |
|---|---|
| Item # | LNC31 |
| AC Line Voltage | 100 - 240 V |
| AC Line Frequency | 50-60 Hz |
| Display | TFT 854 x 480 5.0" with Capacitive-Touch |
| Connector for LD, PD, I-Lock, LD-On | 9-Pin D-Sub |
| Connector for TEC, T-Sensor, TEC-On | 15-Pin D-Sub |
| Connector for USB Interface | USB 2.0 Type-B |
| Connector for Ethernet Interface | RJ45 |
| Connector for RS-232 Interface | 9-Pin D-Sub |
| Chassis Ground | 4 mm Banana Jack |
| Weight | 8.4 lbs (3.8 kg) |
| Dimensions (W x H x D) | 9.97" x 4.37" x 11.45" (253.2 mm x 111.1 mm x 264.8 mm) |
Figures 3.1 and 3.2 represent the typical performance of the LNC31 laser diode driver, compared with the mount and laser driven by a LDC210C controller, and our low-noise turnkey ULN15TK laser system.

Click to Enlarge
Click Here for Data
Figure 3.1 Example frequency noise data of a ULN15PC laser in a LM14TS active mount, driven by the LNC31 laser diode driver, compared with the mount and laser driven by a LDC210C controller, and a low-noise turnkey ULN15TK laser system. Using an LDC210C to drive the laser requires two separate TEC drivers, such as TED200C temperature controller.

Click to Enlarge
Figure 3.2 The typical relative intensity noise (RIN) of a ULN15PC laser in a LM14TS active mount, driven by the LNC31 laser diode driver, compared with the mount and laser driven by a LDC210C controller, and a low-noise turnkey ULN15TK laser system. Using an LDC210C to drive the laser requires two separate TEC drivers, such as TED200C temperature controller.
Figure 3.3 represents electrical current noise and the relative intensity noise (RIN) for this low-noise laser diode driver.

Click to Enlarge
Figure 3.3 Example electrical current noise data for a ULN15PC laser in a LM14TS active mount, driven by the LNC31 laser diode driver. The integrated electrical current noise is 0.1 µA RMS over 10 Hz - 1 MHz.

Click to Enlarge
Figure 4.2 LNC31 Laser Diode Driver Back Panel

Click to Enlarge
Figure 4.1 LNC31 Laser Diode Driver Front Panel
| Front Panel | |
|---|---|
| Call Out | Description |
| 1 | Laser Enable Key Switch |
| 2 | Power Button |
| 3 | Display with Touch Screen |
| 4 | 5 Dynamic Side Menu Buttons |
| 5 | Laser ON/OFF Button |
| 6 | Rotary Knob |
| Back Panel | |
|---|---|
| Call Out | Description |
| 1 | Laser Enable SMA Input |
| 2 | AC-Coupled Laser Current Modulation SMA Input |
| 3 | Laser On SMA Output |
| 4 | DC-Coupled Laser Current Modulation SMA Input |
| 5 | TEC 1 Temperature Stable SMA Output |
| 6 | TEC 1 Temperature Modulation SMA Input |
| 7 | TEC 2 Temperature Stable SMA Output |
| 8 | TEC 1 15-Pin D-Sub Output |
| 9 | 9-Pin D-Sub Connector for RS-232 Communication |
| 10 | RJ45 Ethernet Connector |
| 11 | AC Power Inlet & Power Switch |
| 12 | Laser Driver 9-Pin D-Sub Output |
| 13 | TEC 2 15-Pin D-Sub Output |
| 14 | BNC Interlock Connector |
| 15 | USB 2.0 Type-B Connector |
| 16 | 4 mm Banana Socket Ground Terminal |
CAB420-15 Cable 15-Pin Male D-Sub Connector

TEC 15-Pin Female D-Sub Connector

Laser Diode 9-Pin Female D-Sub Connector

CAB400 Cable 9-Pin Male D-Sub Connector

| Pin Assignment | |
|---|---|
| Pin | Output Signal |
| 1 | Not Connected |
| 2 | Not Connected |
| 3 | Thermistor (-), Ground |
| 4 | Thermistor (+) |
| 5 | TEC (+) |
| 6 | TEC (+) |
| 7 | TEC (+) |
| 8 | Ground |
| 9 | Not Connected |
| 10 | Not Connected |
| 11 | Not Connected |
| 12 | Not Connected |
| 13 | TEC (-) |
| 14 | TEC (-) |
| 15 | TEC (-) |
| Pin Assignment | |
|---|---|
| Pin | Output Signal |
| 1 | Laser On/Off |
| 2 | Not Connected |
| 3 | Laser Diode Cathode/Ground |
| 4 | Not Connected |
| 5 | Ground for Pin 1 |
| 6 | Not Connected |
| 7 | Not Connected |
| 8 | Laser Diode Anode |
| 9 | Not Connected |
RS-232 9-Pin Female D-Sub Connector

| Pin Assignment | |
|---|---|
| Pin | Output Signal |
| 1 | Not Connected |
| 2 | TxD (Connect to PC Terminal RxD) |
| 3 | RxD (Connect to PC Terminal TxD) |
| 4 | Not Connected |
| 5 | Ground |
| 6 | Not Connected |
| 7 | Not Connected |
| 8 | Not Connected |
| 9 | Not Connected |

Click to Enlarge
Figure 4.1 LNC31 Laser Diode Driver and Accessories
Each of our LNC31 Laser Diode Drivers ships with the following components, as shown in Figure 4.1:
- LNC31 Laser Diode Driver
- Caps for the SMA Modulation Outputs
- BNC Cap for the Interlock Connector
- Region-Specific 7.5 ft (2.3 m) AC Power Cord
- CAB400 Current Controller Cable with 9-Pin D-Sub Connector, 60" (1.5 m) Long
- CAB420-15 Temperature Controller Cable with 15-Pin D-Sub Connector, 60" (1.5 m) Long, Qty. 2
- USB-A-79 USB 2.0 Type-A to Type-B Cable, 79" (2.0 m) Long
The Software button links to firmware, utilities, and support documentation for Thorlabs' LNC31 Laser Diode Driver.
The software download page also offers programming reference notes for interfacing with compatible controllers using SCPI. Please see the Programmer's Reference tab on the software download page for more information and download links.
Firmware Update Tool
The Firmware Update Tool allows for updating the firmware of our LNC31 laser diode drivers with a Windows PC. The software requires a computer running the Windows® 10 operating system or higher.
Custom Control via SCPI Commands
The laser diode driver Programmer's Reference lists commands that can also be used to control the laser diode driver. The commands can be sent from a computer running the Windows® 10 operating system or higher to the USB, Ethernet, or RS-232 port. Descriptions of each command are included in the Programmer's Reference.
| Posted Comments: | |
| No Comments Posted |

- Low-Noise Laser Diode Driver with Current up to 1 A
- Two Integrated TEC Controllers with Current up to 3.5 A
- 20 MHz AC Current Modulation Frequency Range
Thorlabs' LNC31 low-noise laser diode driver is a low-noise benchtop driver, designed for use with Thorlabs' ULN butterfly lasers and other single-frequency laser diodes that are sensitive to electrical current noise (e.g., our DBR or DFB diodes). It combines a low-noise laser current driver with two independent TEC controllers in a compact benchtop unit. For optimal performance in noise-sensitive applications, the LNC31 driver is designed to be used with Thorlabs’ LM14TS active butterfly mount (sold below), which provides case temperature stabilization for a reduced noise floor and further enhances optical stability.
The LNC31 driver’s laser driver delivers up to 1 A of low-noise current. It supports both cathode-grounded and floating diode configurations and offers both DC- and AC-coupled current modulation, with AC modulation bandwidth up to 20 MHz. Both TEC controllers operate independently and can each supply up to 3.5 A, allowing precise temperature stabilization of the laser chip and a secondary thermal load, such as the FBG in Thorlabs ULN lasers. One TEC channel also supports external temperature modulation, enabling fine-tuned laser chip temperature control. See the Specs tab for more information on the specifications, and the Graphs tab for more information on the noise characteristics of this laser diode driver.
Note: All Thorlabs' butterfly and extended butterfly lasers are floating.

- Universal Active Laser Diode Mount for 14-Pin Butterfly Packages
- Integrated TEC and Controller for Laser Case Temperature Control
- Type 1, Type 2, and Thorlabs' ULN (Ultra-Low-Noise) Hybrid Pinout Configurations Supported with Exchangeable Configuration Cards
- Includes Removable Laser Cover and Fiber Management Reels
The LM14TS Universal Active 14-Pin Butterfly Laser Diode Mount is designed for use with lasers, optical amplifiers, and other electro-optic devices in a 14-pin type 1, 2, or ULN (ultra-low-noise) extended butterfly package. This active mount is equipped with a TEC and TEC control electronics to stabilize the laser case temperature. The integrated case temperature stabilization featured in the LM14TS mount addresses demanding applications, where high stability of the laser package temperature is required to achieve a stable laser output frequency (e.g. in ultra-low-noise and single-frequency lasers) or power (in most diode lasers). The integrated TEC is powered by an included DS12 power supply and has three preset temperature settings at 15 °C, 20 °C, and 25 °C, which can be adjusted via a selection knob on top of the mount. A fan-less cooling system enables an exceptionally low electrical noise platform, allowing for the operation of Thorlabs' ULN extended butterfly package.
Please see the full LM14TS active butterfly mount web presentation for more information.
Note: Early serial numbers of the LM14TS may not include the cathode-ground configuration cards. If your unit is missing these, please contact Thorlabs Tech Support to receive them free of charge.
Products Home





Zoom
Low-Noise LD Driver with Current & TEC Controller