Products Home Products Home /  Telecommunications Instruments /  Telecom Lasers

Telecom Lasers

Thorlabs offers an extensive selection of laser systems and individual laser diodes for telecom and datacom applications. Our tunable options include benchtop sources with tuning ranges in the C-band (1528 nm - 1566 nm) or L-band (1570 nm - 1609 nm), and rack-mounted sources with tuning ranges in the O-band (1250 nm - 1350 nm) or C+L band (1520 nm - 1630 nm). Single- and multi-channel fixed-wavelength sources include options at 850 nm, 1310 nm, and 1550 nm. We also offer a variety of single-frequency laser diodes, including Distributed Feedback (DFB) Lasers, External Cavity Lasers (ECL), and Ultra-Low-Noise (ULN) Lasers, which use a hybrid design that incorporates a single angled-facet gain chip coupled to an exceptionally long fiber Bragg grating.