14 Products

  • MVL6X8C
    MVL6X8C: Fiber Input Attachment for 6.5X Motorized Zoom Lenses
    Released: 08-Jul-2025
    $256.91
  • MVL12X8C
    MVL12X8C: Fiber Input Attachment For 12X Motorized Zoom Lenses
    Released: 08-Jul-2025
    $268.06
  • MVLZC Customer Inspired
    MVLZC: Motorized Zoom Lens Controller
    Released: 08-Jul-2025
    $2,403.27
  • MVL10TA
    MVL10TA: 1.00X Telescoping Extension Tube for 6.5X and 12X Zoom Lenses
    Released: 08-Jul-2025
    $371.27
  • MVL6X3M
    MVL6X3M: Motorized 6.5X Zoom Lens with 3 mm Fine Focus and Coaxial Illumination Port
    Released: 08-Jul-2025
    $5,282.66
  • MVL6X12M Customer Inspired
    MVL6X12M: Motorized 6.5X Zoom Lens with 12 mm Fine Focus
    Released: 08-Jul-2025
    $4,913.03
  • MVL12X3M
    MVL12X3M: Motorized 12X Zoom Lens with 3 mm Fine Focus and Coaxial Illumination Port
    Released: 08-Jul-2025
    $6,809.85
  • MVL12X12M Customer Inspired
    MVL12X12M: Motorized 12X Zoom Lens with 12 mm Fine Focus
    Released: 08-Jul-2025
    $6,440.21
  • LSM5-M2P
    LSM5-M2P: Miniature Scan Lens, EFL=5.24 mm, 0.21 g
    Released: 08-Apr-2025
    $267.50
  • LSM4-M2P
    LSM4-M2P: Miniature Scan Lens, EFL=4.07 mm, 0.12 g
    Released: 08-Apr-2025
    $267.50
  • D7X-7W1
    D7X-7W1: 7X Miniature Objective, 0.70 NA, 0.41 mm WD, 0.45 g
    Released: 08-Apr-2025
    $5,403.50
  • D3X-5W1
    D3X-5W1: 3X Miniature Objective, 0.50 NA, 1.17 mm WD, 0.57 g
    Released: 08-Apr-2025
    $5,403.50
  • D3X-5A1
    D3X-5A1: 3X Miniature Objective, 0.50 NA, 0.58 mm WD, 0.64 g
    Released: 08-Apr-2025
    $5,403.50
  • D3X-45P1
    D3X-45P1: 3X Miniature Objective, 0.45 NA, 2.32 mm WD, 0.40 g
    Released: 08-Apr-2025
    $5,403.50

Filters ( Clear All Filters )