Fixed Mirror Mounts for OEM Applications

- Fixed Mounts for Ø1/2", Ø1", Ø1.5", or Ø2" Optics
- Matching Optic Axis Height for OEM Applications
- Baseplates Available for Breadboard Compatibility
FMM2F
Ø2" Front-Loading Mirror Mount
FMM15R
Ø1.5" Rear-Loading Mirror Mount
FMB1
Rotating Baseplate for Mirror Mounts
FMM05R
Ø1/2" Rear-Loading Mirror Mount
FMM1F
Ø1" Front-Loading Mirror Mount

Please Wait
Mounts for OEMs
Thorlabs' Fixed Mirror Mounts were designed to meet the needs of OEM customers. To that end, we are equipped to manufacture these mounts in high volumes and with timed delivery. Additionally, we can design and manufacture modified versions of these mounts for mounting additional optic types, sizes, and shapes. For example, we have produced similar fixed mounts for square mirrors, diffraction gratings, different optic sizes, or different beam heights. To find out more about our OEM capabilities, please contact Tech Sales.
Quick Links |
---|
Front-Loading Fixed Mirror Mounts |
Rear-Loading Fixed Mirror Mounts |
Rotating Baseplates for Mirror Mounts |
Table 1.1 Vacuum Specifications | |
---|---|
Vacuum Compatibility as Packageda,b |
>10-6 Torr |
Materials | 6061-T6 Aluminum |
Preparation and Packaging |
Chemically Cleaned and Double Vacuum-Bagged |

Click for Details
Figure 1.2 Both front-loading and rear-loading fixed mirror mounts are available. Cutouts in the optic bore increase the transmissive clear aperture, particularly when used at 45° AOI. The Ø1" versions are shown here.
Features
- Fixed Mirror Mounts for Ø1/2", Ø1", Ø1.5", or Ø2" Optics
- Front-Loading and Rear-Loading Mounts
- Suitable for Vacuum Applications When Nylon-Tipped Setscrew Removed
- Mounting Options:
- Nylon-Tipped Setscrew Secures Optic in Mounts
- Mounting Plane and 3 Glue Ports for Glue-In Mounting
- Common Optical Axis Height of 1.50"
- Mounting Holes for Use with 1/4" (M6) Screws
- Breadboard Compatibility via Rotation Baseplates
- Manual Rotation Up to 90°
Thorlabs' Fixed Optic Mounts for OEM Applications are designed to support a seamless transition from benchtop R&D to high-volume OEM laser system production. All mounts share a unified optical axis height, providing beam path consistency and interchangeability to help simplify prototype layout and production integration. Separate baseplates provide breadboard compatibility for prototyping flexibility and integration into full optical systems during the development phase. The fixed optic height and mechanical footprint allow for direct transfer of mounts into the proven system, with a cavity-ready form factor supporting direct mounting into custom laser system substructures. This overall architecture enables OEM designers to rapidly develop and iterate optical systems on standard breadboards, then deploy those exact assemblies in production environments with no change in alignment geometry, reducing validation requirements and increasing long-term system reliability.
For applications where kinematic adjustment is not needed, these fixed optical mounts provide a solution for securing mirrors or other optical components. These mounts include a built-in mounting flange and maintain a common mounting height across the series, making them ideal for OEM applications. A baseplate providing breadboard compatibility and up to 90° of rotation is available separately. Each part is fabricated from unanodized 6061-T6 aluminum and double vacuum-bagged making them suitable for cleanroom and vacuum chamber applications; vacuum specifications are found in Table 1.1.
Front-Loading or Rear-Loading Fixed Mirror Mounts for OEM Applications (FMM Series)
Thorlabs' FMM series of fixed mirror mounts are available for optic diameters of Ø1/2", Ø1", Ø1.5", or Ø2". Each mount is designed to load optics from either the front or the rear of the mount, with a nylon-tipped setscrew on top of the mount for securing the optic in place. For more permanent mounting, or for use in vacuum environments, three glue ports are included for retaining optics. These mounts feature cutouts in the mounting plane to increase the transmissive clear aperture, particularly when used at 45° angle of incidence, as shown in Figure 1.2. Two through holes on the mounting flange are designed to accept 1/4" (M6) screws for mounting purposes, including one tight-fit clearance hole for use with a shoulder screw of the same size to aid in positioning.
Rotation Baseplate for OEM Fixed Mirror Mounts
The FMB1(/M) rotation baseplate provides compatibility between the FMM series of fixed mirror mounts and standard breadboards and optical tables. Additionally, an included dowel pin adapter allows the baseplate to freely rotate around one of the 1/4"-20 (M6 x 1.0) tapped holes in the breadboard or optical table, for quick and easy angle adjustment. A curved clearance slot provides 90° of available rotation while securing the baseplate using a mounting cap screw. Four 1/4"-20 (M6 x 1.0) tapped mounting holes are included to secure the FMM series of fixed mirror mounts to the baseplate.
Posted Comments: | |
No Comments Posted |


Click to Enlarge
Figure G1.1 FMM1F Front-Loading Mirror Mount with a Protected Silver Mirror
- Accommodates Ø1/2" (Ø12.7 mm), Ø1" (Ø25.4 mm), Ø1.5" (Ø38.1 mm), or Ø2" (Ø50.8 mm) Optics
- Nylon-Tipped Locking Setscrew with 5/64" (2.0 mm) Hex
- Mounting Holes for 1/4" (M6) Screws
The FMM Series Front-Loading Fixed Mirror Mounts offer a simple way to mount mirrors or other optical components and are available for Ø1/2" (Ø12.7 mm), Ø1" (Ø25.4 mm), Ø1.5" (Ø38.1 mm), or Ø2" (Ø50.8 mm) optics. The mounts feature a rear mounting surface for the front-loading of optics and are made from unanodized 6061-T6 aluminum. The optic can be held in place by a nylon-tipped locking setscrew, which can be fastened using a 5/64" (2.0 mm) balldriver or hex key. Three optic glue ports are included for more permanent mounting or applications in vacuum environments. The mounting flange includes two through holes for 1/4" (M6) screws, with one being a tight-fit clearance hole for use with a shoulder screw to aid in positioning. Each mount shares a common optical axis height, making them ideal for OEM applications.
Item # | Optic Size | Clear Aperture | Optic Bore Depth | Min. Optic Thicknessa | Optical Axis Height |
---|---|---|---|---|---|
FMM05F(/M) | Ø1/2" (Ø12.7 mm) | Ø0.45" (Ø11.4 mm) | 0.21" (5.3 mm) | 0.14" (3.5 mm) | 1.50" (38.1 mm) |
FMM1F(/M) | Ø1" (Ø25.4 mm) | Ø0.90" (Ø22.9 mm) | 0.21" (5.3 mm) | 0.14" (3.5 mm) | |
FMM15F(/M) | Ø1.5" (Ø38.1 mm) | Ø1.43" (Ø36.2 mm) | 0.45" (11.3 mm) | 0.25" (6.4 mm) | |
FMM2F(/M) | Ø2" (Ø50.8 mm) | Ø1.90" (Ø48.3 mm) | 0.45" (11.3 mm) | 0.25" (6.4 mm) |


Click to Enlarge
Figure G2.1 FMM05R Rear-Loading Mirror Mount with a Protected Gold Mirror
- Accommodates Ø1/2" (Ø12.7 mm), Ø1" (Ø25.4 mm), Ø1.5" (Ø38.1 mm), or Ø2" (Ø50.8 mm) Optics
- Nylon-Tipped Locking Setscrew with 5/64" (2.0 mm) Hex
- Mounting Holes for 1/4" (M6) Screws
The FMM Series Rear-Loading Fixed Mirror Mounts offer a simple way to mount mirrors or other optical components and are available for Ø1/2" (Ø12.7 mm), Ø1" (Ø25.4 mm), Ø1.5" (Ø38.1 mm), or Ø2" (Ø50.8 mm) optics. The mounts feature a front mounting surface for the rear-loading of optics and are made from unanodized 6061-T6 aluminum. The optic can be held in place by a nylon-tipped locking setscrew, which can be fastened using a 5/64" (2.0 mm) balldriver or hex key. Three optic glue ports are included for more permanent mounting or applications in vacuum environments. The mounting flange includes two through holes for 1/4" (M6) screws, with one being a tight-fit clearance hole for use with a shoulder screw to aid in positioning. Each mount shares a common optical axis height, making them ideal for OEM applications.
Item # | Optic Size | Clear Aperture | Optic Bore Depth | Min. Optic Thicknessa | Optical Axis Height |
---|---|---|---|---|---|
FMM05R(/M) | Ø1/2" (Ø12.7 mm) | Ø0.45" (Ø11.4 mm) | 0.21" (5.3 mm) | 0.14" (3.5 mm) | 1.50" (38.1 mm) |
FMM1R(/M) | Ø1" (Ø25.4 mm) | Ø0.90" (Ø22.9 mm) | 0.21" (5.3 mm) | 0.14" (3.5 mm) | |
FMM15R(/M) | Ø1.5" (Ø38.1 mm) | Ø1.43" (Ø36.2 mm) | 0.45" (11.3 mm) | 0.25" (6.4 mm) | |
FMM2R(/M) | Ø2" (Ø50.8 mm) | Ø1.90" (Ø48.3 mm) | 0.45" (11.3 mm) | 0.25" (6.4 mm) |


Click to Enlarge
Figure 788A Two Rear-Loading Mirror Mounts with Dichroic Mirrors Mounted on FMB1 Baseplates
- Attach Fixed Mirror Mounts via 1/4"-20 (M6 x 1.0) Tapped Holes
- Included Dowel Pin Adapter Provides Pivot Point for Rotation
- Mount on Breadboard or Optical Table via Clearance Slot for 1/4" (M6) Cap Screws
- Clearance Slot Provides Up to 90° Rotation
The FMB1(/M) Rotation Baseplate provides compatibility between the OEM fixed mirror mounts and standard breadboards or optical tables. Four 1/4"-20 (M6 x 1.0) tapped holes through the baseplate match the footprint of all sizes of the fixed mirror mounts. An included dowel pin adapter is threaded into the central 1/4"-20 (M6 x 1.0) tap, providing a pivot point about which the baseplate can rotate when placed in one of the holes of a breadboard or optical table. A curved clearance slot allows the baseplate to be secured to a breadboard or optical table and provides up to 90° of rotation without removing the mounting cap screw.