Ø1/2" Diaphragm Shutters


  • Ø1/2" Leaf Shutters
  • Shutter Blades Open from the Center
  • Uncoated or PTFE-Coated Stainless Steel Blades
  • Manual or TTL Input Control

SHBH05

Ø1/2" Shutter, Uncoated Blades

SHBH05T

Ø1/2" Shutter, PTFE-Coated Blades

SC21

Compact Controller for Ø1/2" Diaphragm Shutter

SC30

Benchtop Shutter Controller
(Not to Scale)

Related Items


Please Wait
Shutter Selection Guide
Diaphragm Single-Blade Liquid Crystal
Ø1/4" Motorized Ø0.29" Manual Ø20 mm Liquid Crystal
Ø1/2" Motorized Ø1/2" and Ø1"
Motorized
Ø1" Motorized

Features

  • Diaphragm with Ø1/2" Clear Aperture
  • Available with Uncoated or Low-Reflectivity PTFE-Coated Stainless Steel Blades
  • Shutter Controllers Available (Sold Separately Below)
  • Operating Frequency of 15 Hz in Continuous Operation, Up to 25 Hz for a Limited Amount of Time
  • Controllers with Safety Features That Include:
    • Interlock for Laser Safety Lockout and Other Applications
    • Shutdown Upon Detection of Blade Jam or Other Operation Failure (Item # SC21)
    • Over-Heating Protection
  • Mounting Adapters Available for 30 mm CageØ1/2" Post, and Lens Tube Compatibility

Click to Enlarge
View Imperial Product List
Item #QtyDescription
SHBH051Ø1/2" Stainless Steel Diaphragm Optical Beam Shutter
SHCP05130 mm Cage and Post Mounting Adapter for SHBH05(T) Optical Beam Shutter, 8-32 Tap
CP331SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, 8-32 Tap
TR21Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 2"
ER24Cage Assembly Rod, 2" Long, Ø6 mm
View Metric Product List
Item #QtyDescription
SHBH051Ø1/2" Stainless Steel Diaphragm Optical Beam Shutter
SHCP05/M130 mm Cage and Post Mounting Adapter for SHBH05(T) Optical Beam Shutter, M4 Tap
CP33/M1SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, M4 Tap
TR20/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 20 mm
ER24Cage Assembly Rod, 2" Long, Ø6 mm
Figure 1.1  We offer mounting adapters for compatibility with Ø1/2" posts and 30 mm cage systems.

Thorlabs' SHBH05 and SHBH05T Ø1/2" Diaphragm (Leaf) Optical Beam Shutters each feature a Ø1/2" clear aperture, two stainless steel shutter blades that open from the center of the aperture, and compact housing. The blades in the SHBH05 shutter are uncoated, and the blades in the SHBH05T shutter have low-reflectivity PTFE coating. These patented (US Patent: 9,671,676) shutters have a fast response time and can be operated using the SC21 controller either by manual pushbutton or external 0 to 5 V TTL signal. For the version with PTFE-coated blades, the coating is deposited on both sides of the blades to reduce reflections from the closed aperture while maintaining the performance of the uncoated shutter. A plot of the typical reflectance of the coating as a function of wavelength can be seen on the Graphs tab. Each shutter has a 35" cable with a 4-pin mini-DIN male connector to connect the shutter to a SC21 or SC30 controller.

Operation
The shutter is open while the voltage signal from the controller is high, and the shutter is closed while the voltage signal is low. The SHBH05(T) shutter has an internal Hall sensor that outputs the shutter state. The maximum continuous operating frequency should be limited to 15 Hz, though the unit can operate up to 25 Hz for up to one minute. If the time limit is exceeded or the modulation frequency exceeds 25 Hz, the shutter lifetime will be affected. Please see the SC21 Controller tab for additional details on operation with the SC21 controller and the Specs tab for a detailed timing diagram.

Note: The blades on these shutters can move freely when the shutters are turned off. Click here for fail-safe (safety) shutters that are closed by default and only open when a signal is sent to the shutter.

Shutter Controllers
The SC21 shutter controller (sold separately below) offers a simple interface for operating the shutter. Power and Status LEDs indicate the shutter state, a BNC connector accepts an external TTL signal, and a 2.5 mm mono jack interlock output is provided. The 2.5 mm mono plug is not included but is available upon request. The controller has a compact 3.00" x 3.50" x 1.38" housing. A universal power supply for 100 - 240 VAC, 47 - 63 Hz is provided with the controller, along with a location-specific AC power cord. The controller has a 4-pin mini-DIN shielded female shutter interface connector. During manual operation, buttons on the controller are used to control the shutter state. During external modulation, the applied TTL signal controls the shutter state and can drive the shutters at burst frequencies higher than their continuous operation frequencies. The SC21 controller is programmed for use with the SHBH05(T) shutter only and should not be used to control shutters of different sizes. For more details on the SC21 shutter controller, please see the SC21 Controller tab above.

We also offer the SC30 benchtop shutter controller (sold separately below), which can be used with our Ø1/4", Ø1/2", and Ø1" diaphragm shutters, as well as our Ø1/2" and Ø1" motorized single-blade shutters. When used with Thorlabs shutters, the operating frequency and timing performance of the SC30 controller is determined by the specific requirements of the selected shutter. Up to two SHB Series shutters can be controlled by hand using the buttons on the front of the unit, by BNC input for external triggering, BNC output for synchronization with other equipment, or by USB 2.0 Type-B (USB 2.0 Type-A to Type-B cable included) for remote computer control using the included standalone software GUI. For information on controller specifications, please see the Specs tab. To download the SC30 controller software, see the SC30 Software tab.

Third party controllers should not be used to control this shutter.

Mounting Adapters
Mounting adapters for these shutters are available separately below. The SHCP05(/M) adapter includes an 8-32 (M4 x 0.7) tap for mounting onto Ø1/2" post assemblies and through holes to attach cage rods for integration into 30 mm cage systems. As an additional option, the SHM05(/M) adapter also includes an 8-32 (M4 x 0.7) tap along with four 4-40 tapped holes that allow the shutter to be installed as the terminating element in a 30 mm cage system and internal SM05 (0.535"-40) threading for lens tube capability.

Diaphragm Shutters Selection Guide
Item # SHBH025 SHBH025T SHBH05 SHBH05T SHBH1 SHBH1T
Shutter Photo
(Click to Enlarge)
Quarter Inch Shutter Quarter Inch PTFE Shutter Half Inch Shutter Half Inch PTFE Shutter One Inch Shutter One Inch PTFE Shutter
Aperture Size Ø0.25" (Ø6.4 mm) Ø0.508" (Ø12.90 mm) Ø1.00" (Ø25.4 mm)
Outer Diameter Ø1.00" (Ø25.4 mm) Ø1.10" (Ø27.9 mm) Ø2.25" (Ø57.2 mm)
Blade Coating Uncoated PTFE Uncoated PTFE Uncoated PTFE
Operating Frequency 0 - 50 Hz 0 - 25 Hz 0 - 15 Hz
Minimum Exposure Pulse 10 ms Typ., 12 ms Maxa,b 29 ms Typ., 31 ms Maxb,c 28 ms Typ., 30 ms Maxb,d
Typical Open / Close Time 3 ms / 3 ms 8 ms / 9 ms 10 ms / 9 ms
Compatible Mounting Adapters SHCP025(/M) SHCP05(/M) and SHM05(/M) SHM1(/M) and SHC1
  • Measured from 50% open to 50% closed using SC22 controller to provide the minimum drive pulse (MDP) of 10 ms.
  • See B - F in the Shutter Timing diagram on the Specs tab for more information.
  • Measured from 50% open to 50% closed using SC21 controller to provide the minimum drive pulse (MDP) of 29 ms.
  • Measured from 50% open to 50% closed using SC20 controller to provide the minimum drive pulse (MDP) of 25 ms.
Table 2.1  Shutter Specificationsa
Item #s SHBH05(T)
Electrical Specifications
Coil Resistance 8.2 Ω ± 2.5%
Shutter Drive Voltage 7.0 VDC (Typical)
8.0 VDC (Max)
Controller Drive Type Pulse Width Modulation at 20 kHz
Hall Effect Sensor Supply Voltage +5 VDC
Hall Effect Sensor Feedback Signal Shutter Closed: Low (0.11 V Typ.)
Shutter Open: High (4.89 V Typ.)
Performance Specifications
Operating Temperature 15 - 40 °C
Operating Frequency Range 0 - 25 Hz
Max Operating Duration 0 - 15 Hz Continuousb
16 - 25 Hz 1 Minute
Typical Lifetime 5 Million Cycles
Key Timings Typical Max
Minimum Exposure Pulsec 29 ms 31 ms
Rise (Open) Timed 8 ms 10 ms
Fall (Close) Timed 9 ms 12 ms
Exposure Accuracye 2 ± 0.5 ms
Jitter
(Rising or Falling Edge)
≤10 Hz 1.8 ms 4 ms
11 to 15 Hz 3.5 ms 8 ms
Exposure Repeatability Jitterf <4 ms
Mechanical Specifications
Aperture Diameter 0.508" (12.90 mm)
Boxed Weight 0.4 lbs (0.2 kg)
Number of Blades 5
Blade Finish SHBH05: Polished Stainless Steel
SHBH05T: PTFE Coated
  • Unless otherwise indicated, all specifications were measured at 25 °C. The shutter blade for Item # ending in 'T' has an anti-reflective PTFE coating. For reflectance data, as well as typical jitter performance over the lifetime of a shutter, please see the Graphs tab.
  • Shutter can get very hot if used outside of heat-sinking mount, allow 5 minutes to cool before handling.
  • Measured from 50% open to 50% closed using SC21 controller to provide the minimum drive pulse (MDP) of 29 ms. See Table 2.4 and Figure 2.3 for more information.
  • Measured from 0% to 100% for Rise Time and 100% to 0% for Fall Time.
  • Referenced to the external input drive pulse over a range of 4 to 15 Hz using the SC21 controller.
  • Measured 50 times repeatedly over a range of 4 to 15 Hz using the SC21 controller.
Table 2.2  Controller Specifications
Item # SC21a SC30b
Electrical Specifications (Shutter Drive)
External Modulation Input Voltage, TTL Low: 0 to 0.8 VDC
High: 2.0 to 5.0 VDC
Low: 0 to 0.5 VDC
High: 2.0 to 5.0 VDC
Shutter Drive Voltage 7.0 VDC (Typical)
8.0 VDC (Max)
7.0 V Pulse (SHB Series Shutters)
24.0 V Pulse (SH Series Shutters)
Controller Drive Type Pulse Width Modulation at 20 kHz Pulse Width Modulation at 22 kHz
Performance Specifications
Operating Temperature 15 - 40 °C 10 - 40 °C
Operating Frequency Range 0 - 25 Hz 0 - 50 Hz
Mechanical Specifications
Boxed Weight 1.8 lbs (0.8 kg) 3.35 lbs (1.5 kg)c
Electrical Specifications
AC Line Voltage, Frequency 100 - 240 V, 47 - 63 Hz 100 - 240 V, 50 - 60 Hz
AC Current 0.4 A N/A
DC Voltage 5.0 VDC @ 2.4 A N/A
Interlock Output Specifications
Operating Voltage 12 VDC (Max) 5 VDC (Max)
Current 1 A (Max) N/A
Mating Connector 2.5 mm Mono Phono Jack
  • Unless otherwise indicated, all specifications were measured at 25 °C.
  • These are general specifications of the SC30 controller. When used with Thorlabs shutters, the operating frequency and timing performance of the controller are determined by the specific requirements of the selected shutter. 
  • Weight of just the controller console.
Timing Diagram
Click to Enlarge

Figure 2.3  Shutter Timing Diagram. Refer to Table 2.4 for details.
Table 2.4  Shutter Timing Specifications
Diagram
Keya
Description SHBH05(T)
Typical Max
I - A Delay between input pulse rising edge and
initialization of shutter opening
8 ms 10 ms
A - C Rising edge to 100% open 8 ms 10 ms
I - C Delay from input pulse rising edge to
shutter being fully open
16 ms 19 ms
D - E Delay from fall of input pulse to
initialization of shutter closing
7 ms 10 ms
E - G Falling Edge to 100% closed 9 ms 12 ms
D - G Delay from fall of input pulse to shutter being fully closed 16 ms 18 ms
I - Db Minimum Drive Pulse (MDP) 29 ms 31 ms
C - Eb Minimum exposure pulse at the top of the pulse 21 ms 22 ms
B - Fb Minimum exposure pulse at 50% of the pulse 29 ms 31 ms
A - Gb Minimum Exposure Pulse at the bottom of the pulse 37 ms 40 ms
  • The letters refer to the points shown in the diagram to the left.
  • These measurements use the MDP, which is the minimum pulse to drive the minimum open time (I - D).
SHB05 Shutter Stability
Click to Enlarge

Click Here for Data
Typical Jitter Stability of an SHBH05 Shutter. This plot applies to both SHBH05 and SHBH05T shutters.
PTFE Shutter Reflectance
Click to Enlarge

Click Here for Data
The plot above gives the typical reflectance for the PTFE coating deposited
on both sides of the shutter blades of Item # SHBH05T. This data is not guaranteed and should be used only as a reference.
Shutter Controller Back
Click to Enlarge

Figure 4.2  SC21 Shutter Controller Back
Shutter Controller Front
Click to Enlarge

Figure 4.1  SC21 Shutter Controller Front

Shutter Controller

These diaphragm shutters can be driven using the SC21 controller, which is capable of operating in two modulation modes: manual or external. In addition, when in external modulation mode, the shutter may be run in either protected or unprotected mode; in unprotected mode the over-temperature shut down is disabled. Descriptions of each of these modes, as well as the LED indicators displayed in each mode, are given below. For convenience, this information is detailed in the manual provided with the shutter and summarized on a quick reference guide on the bottom of the controller.

Manual Modulation Mode

The shutter can be controlled manually by pressing the ENABLE button on the top of the controller. If the shutter is closed, pressing the enable button once will open the shutter and turn the status LED green. Pressing the enable button again will close the shutter and the status LED will turn off. If the blades become jammed, the shutter will stop operating, the status LED will turn red, and the interlock circuit will open.

External Modulation Modes

The shutter may also be controlled with an external 0 - 5 V TTL signal by connecting a TTL source and then powering on the controller. If the shutter does not begin operating, press and hold the enable button to enter external modulation mode. There are two external modulation modes, Protected and Unprotected, which are described below. If the blades become jammed while operating the shutter in either external modulation mode, the shutter will stop operating, the status LED will turn red, and the interlock circuit will open.

Protected Mode
In protected mode, the shutter can operate at frequencies between the max protected and unprotected continuous frequencies for limited periods of time (bursts). The shutter will shut down if run for too long at these frequencies to protect the unit from overheating. The temperature is not monitored directly, but rather a time limit based on operating the shutter at room temperature without cooling is used. For details on these time limits, please see the Specs tab. The status LED will turn green when the shutter is open and will turn off when the shutter is closed.

Unprotected Mode
In unprotected mode, the shutter will continue to operate at frequencies between the max protected and unprotected continuous frequencies even if the time limit specified for the protected mode is exceeded. This mode is designed for users who actively mitigate the heat within a system containing the shutter. Please carefully note the values on the Specs tab for operating conditions, and be aware that operating in the unprotected mode may lead to shutter damage. The status LED will turn amber when the shutter is open and will turn off when the shutter is closed.

Change Mode to

Current State
Manual External
Protected
External
Unprotected
Manual - Hold ENABLE button for 3 seconds. Hold POWER and ENABLE buttons for 3 seconds.
External
Protected
Press
ENABLE
button.
- Hold POWER and ENABLE buttons for 3 seconds.
External
Unprotected
Press
ENABLE
button.
Hold POWER and ENABLE buttons for 3 seconds. -
LED Status Indicator
Mode \ LED State Shutter
Closed
Shutter
Open
Over-
Temperature
Warning
Over-
Temperature
Max
Frequency
Exceeded
Blade
Jammed
Manual LED offa Green LED Not Applicable Not Applicable Not Applicable Red LED
External
Protected
LED offa Green LED Amber LEDb Red LED Red LED Red LED
External
Unprotected
LED offa Amber LED Amber LEDc Amber LED Red LED Red LED
  • The LED is off.
  • The LED will turn amber 15 seconds prior to shut down. It will no longer turn on and off as shutter opens and closes.
  • The LED will turn amber 15 seconds prior to when shut down would occur in Protected Mode. However, in Unprotected Mode, the unit will not shut down.

Software for the SC30 Shutter Controller

Software

Version 1.0.0 (March 21, 2025)

Standard full software application packages and graphical user interfaces.

Software Download
SC30 Software GUI
Figure 5.1  SC30 Software GUI Screen

Thorlabs offers the SC30 software package as a way to operate our SC30 Benchtop Shutter Controller and includes a GUI, drivers, and LabVIEW™/C++ SDK for secondary development. The software can be used to control the timing of open and close sequences for SH and SHB series shutters connected to the SC30 controller.

This software features .NET controls which can be used by 3rd party developers working in the latest C#, Visual Basic, LabVIEW™, or any .NET compatible languages to create custom applications. Low-level DLL libraries are included for applications not expected to use the .NET framework and APIs are included with each install.

SHBH05 and SC21 Pin Diagrams

4-Pin Mini-DIN Shutter Interface Connector
Pin Description
1 Shutter Detect
2 Modulation +
3 +5 VDC
4 Modulation -
Shield GND

External Modulation Input: TTL 0 to 5 V, Female BNC

Interlock Output: 2.5 mm Mono Phone Jack

SHB1 4-Pin Mini-Din Female Plug
Figure 6.2  Female Jack on SC21 Controller
SHB1 4-Pin Mini-Din Female Plug
Figure 6.1  Male Plug on 35" (889 mm) Long Shutter Cord

 

SC30 Pin Diagrams

SH Series Interface Connector

HR10-7R-6S

6 Pin HRS Connector

Pin Description
1 To Opto Anode (12 V limited to 20 mA)
2 To Shutter Coil - 24 V Pulse - 10 V Steady State (0.4 A max)
3 To Shutter Coil - GND (on) - Open Circuit (off)
4 To Opto Cathode - GND
5 To Opto Emitter - GND
6 To Opto Collector (2.5V)

SHB Series Interface Connector

4-Pin Mini-DIN

4-Pin Mini-DIN

Pin Description
1 Shutter Detect
2 Modulation +
3 +5 VDC
4 Modulation -
Shield GND

Posted Comments:
No Comments Posted
Back to Top

Ø1/2" Diaphragm Shutters

Key Specificationsa
Item #s SHBH05 SHBH05(T)
Operating Frequency 0 - 25 Hz
Minimum Exposure Pulseb (Typical) 29 ms
Open Time (Typical) 8 ms
Close Time (Typical) 9 ms
Mechanical Drawing
(Click for Details)
PTFE Coating Reflectance
(Click for Graph)
N/A
Raw Data
  • Refer to the Specs tab for complete specifications.
  • Measured from 50% open to 50% closed using SC22 controller to provide the minimum drive pulse (MDP) of 29 ms.
SHB1 with Lens Tube
Click to Enlarge

Figure G1.1  SHBH05 Shutter Attached to an SM05 Lens Tube in an SM05RC Lens Tube Slip Ring
  • Five Stainless Steel Blades:
    • SHBH05: Uncoated Blades
    • SHBH05T: PTFE-Coated Blades for Low Reflectance
  • Shutter Housing Dimensions: Ø1.10", 0.29" Thick
  • Compatible with SM05 Lens Tubes
  • Adapters Available for Cage and Post Compatibility (Sold Separately Below)

Thorlabs' SHBH05 and SHBH05T diaphragm shutters have five stainless steel leaves and offer a Ø0.508" aperture in a compact, Ø1.10", 0.29" thick housing. The leaves of the SHBH05 shutter are uncoated, while the leaves of the SHBH05T shutter are coated with PTFE for low reflectance. Each shutter requires a controller (sold separately below). Each shutter has a 35" cable with a 4-pin mini-DIN male connector to connect the shutter to a SC21 or SC30 controller. For information on controller specifications, please see the Specs tab.

One side of the aperture is internally SM05 (0.535"-40) threaded to easily interface with all of our SM05 lens tubes and other SM05-threaded components. For integration within cage or post assembly systems, consider the SHCP05(/M) or SHM05(/M) adapters, available below. For custom and OEM mounting options, two Ø0.07" (Ø1.7 mm) through holes are provided around the edge of the housing that can accept #0 (M1.4) screws. Only use non-magnetic screws; using regular screws may degrade shutter performance.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SHBH05 Support Documentation
SHBH05NEW!Ø1/2" Stainless Steel Diaphragm Optical Beam Shutter
$800.00
Today
SHBH05T Support Documentation
SHBH05TNEW!Ø1/2" Low-Reflectance Stainless Steel Diaphragm Optical Beam Shutter
$855.00
Today
Back to Top

Ø1/2" Diaphragm Shutter Controller

  • Compatible with Thorlabs' Ø1/2" Diaphragm Optical Beam Shutters
  • Operates in Manual or External Modulation Modes
  • 15 to 40 °C Operating Range
  • Power Supply Included

The SC21 compact controller offers a simple interface for operating the 1/2" diaphragm optical beam shutters. Power and Status LEDs indicate the shutter state, a BNC connector accepts an external TTL signal, and a 2.5 mm mono jack interlock output is provided. The 2.5 mm mono plug is not included but is available upon request. The controller has a compact 3.00" x 3.50" x 1.38" housing. The SC21 controller has a 4-pin mini-DIN shielded female shutter interface connector. A universal power supply for 100 - 240 VAC, 47 - 63 Hz is provided, along with a location-specific AC power cord. For more details on the shutter controller, please see the SC21 Controller tab above.

Third party controllers should not be used to control these shutters. This controller is programmed for use with the Ø1/2" Diaphragm Shutters above and should not be used with other shutter types or sizes.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SC21 Support Documentation
SC21NEW!Compact Controller for Ø1/2" Diaphragm Optical Beam Shutter
$450.00
Today
Back to Top

Benchtop Optical Shutter Controller

  • Compatible with SH and SHB Series Shutters
  • Local Operation or Remote Control via LabVIEW™, LabWindows™, USB, or BNC
  • Programmable with Repeating Open/Close Sequences at Millisecond Intervals
  • LCD Front Panel with Dedicated Shutter Status Indicators
  • Safety Alarm When Coupled with Thorlabs Beam Shutters

Thorlabs' SC30 Shutter Controller provides an easy-to-use control interface for our SH and SHB Series Optical Shutters. Up to two shutters can be controlled by hand using the buttons on the front of the unit, by BNC input for external triggering, BNC output for synchronization with other equipment, or by USB 2.0 Type-B (USB 2.0 Type-A to Type-B cable included) for remote computer control. The display on the front panel reveals if each shutter is enabled and if the shutter is open. It also features a lock/unlock button that disables or enables opening of the shutter, helping to comply with lab laser safety requirements. If enabled in the settings, it also incorporates a rear panel safety interlock via a 2.5 mm mono phone jack that overrides all system commands and closes the shutter. If the interlock is tripped, the lock/unlock must be cycled to resume operations.

The easy-to-read LCD front panel provides access to the same commands as the included LabVIEW and LabWindows software packages. In addition to simply opening or closing the shutter, a repeating sequence of open and close events with exposure times as low as 10 ms can be set up and initiated either by a front panel button, a TTL pulse (+5 V), or a computer command via USB. Alternatively, the shutter can be synchronized to follow the rising and falling edges of an external voltage supplied over BNC.

The optical shutter controller includes LabVIEW VI's suitable for integrating into existing LabVIEW applications. A standalone executable written in LabWindows/CVI is also provided, allowing remote computer control of the SC30 without any additional programming. See the SC30 Software tab to download these packages.

The shutter controller's BNC output allows it to double as a standalone digital delay generator with 1 ms resolution and 0.1 ms accuracy.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SC30 Support Documentation
SC30NEW!Optical Beam Shutter Controller
$1,230.50
Today
Back to Top

Mounting Adapters for Ø1/2" Diaphragm Shutters


Click to Enlarge
Figure G4.2  The SHCP05 adapter allows the shutter to be mounted within a 30 mm cage system.
SHB1 with Lens Tube
Click to Enlarge

Figure G4.1  The SHM05 adapter's double bore accepts the outer diameter of the shutter.
  • 8-32 (M4 x 0.7) Tap for Mounting on a Ø1/2" Post
  • SHCP05(/M) Mounting Adapter
    • Four Cage Rod Through Holes for Mounting Within a 30 mm Cage System
    • Shutter Secured Using Top-Located 8-32 (5/64" [2.0 mm] Hex) Nylon-Tipped Setscrew
    • Compact Design: 0.35" (8.9 mm) Thick
  • SHM05(/M) Mounting Adapter
    • 4-40 Tapped Holes Provide Terminal 30 mm Cage System Compatibility
    • Internal SM05 (0.535"-40) Threading for Ø1/2" Lens Tube Compatibility
    • Shutter Secured using 8-32 (5/64" [2.0 mm] Hex) Nylon-Tipped Setscrew or Two 0-80 Tapped Holes
    • Compact Design: 0.38" (9.5 mm) Thick

These mounting adapters are designed to make our Ø1/2" diaphragm shutters compatible with Ø1/2" posts and 30 mm cage systems. Each adapter features a double bore that accepts the outer diameter of the shutter and a notch that allows the controller cord to pass freely, as shown in the photograph to the right. The top of each adapter has an 8-32 (5/64" [2.0 mm] hex) nylon-tipped setscrew for mounting with three points of contact. A Ø1/2" post can be attached to the bottom of the adapters using the 8-32 (M4 x 0.7) tapped hole. The SHM05(/M) adapter also offers two 0-80 taps that can be used to secure the shutter for vibration-sensitive applications.

The SHCP05(/M) adapter allows the shutter to be placed anywhere within a 30 mm cage system by providing four through holes for use with Ø6 mm cage rods. Four side-located 8-32 setscrews (5/64" [2.0 mm] hex) secure the cage rods.

The SHM05(/M) adapter features four 4-40 tapped holes that allow the shutter to be installed as the terminating element in a 30 mm cage system. The clear aperture of the adapter has internal SM05 threads, which allows lens tubes to be attached to both sides of a shutter/adapter combination.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
SHCP05 Support Documentation
SHCP0530 mm Cage and Post Mounting Adapter for SHBH05(T) Optical Beam Shutter, 8-32 Tap
$69.55
Today
SHM05 Support Documentation
SHM05Post Mounting Adapter for SHBH05(T) Optical Beam Shutter, 8-32 Tap
$71.50
Today
+1 Qty Docs Part Number - Metric Price Available
SHCP05/M Support Documentation
SHCP05/M30 mm Cage and Post Mounting Adapter for SHBH05(T) Optical Beam Shutter, M4 Tap
$69.55
Today
SHM05/M Support Documentation
SHM05/MPost Mounting Adapter for SHBH05(T) Optical Beam Shutter, M4 Tap
$71.50
Today