C-Band Tunable Bandpass Filter


  • Digital Tunable Bandpass Filter for 1527 nm to 1567 nm
  • 50 GHz Dense Wavelength Division Multiplexing (DWDM) ITU Grid
  • ≤0.77 nm (96.1 GHz) Passband Width at -20 dB
  • >27 dB Non-Adjacent Isolation 

TOF1550

Tunable Bandpass Filter,
1527 - 1567 nm

Related Items

Key Specifications
Wavelength Tuning Range 1527 - 1567 nm
Passband Width @ -1 dBa ≥0.12 nm (15.0 GHz)
Passband Width @ -3 dBa ≥0.21 nm (26.2 GHz)
Passband Width @ -20 dBa ≤0.77 nm (96.1 GHz)
Insertion Lossa,b,c <3.5 dB (2.5 dB Typical)
Polarization Dependent Loss <0.3 dB
Non-Adjacent Isolationa ≥27 dB
Maximum Input Power 300 mW (24.78 dBm)
  • See the Graphs Tab for Sample Performance Plots
  • 25 °C at 1550 nm
  • Insertion loss is defined at the peak of the filter transfer function. 
TOF1550 Mounted with ECM325
Click to Enlarge
View Imperial Product List
Item #QtyDescription
TOF15501Digital Tunable Bandpass Filter, 1527 - 1567 nm
ECM3251Aluminum Clamp for Compact Device Housings, 3.25"
UPH21Ø1/2" Universal Post Holder, Spring Loaded Locking Thumbscrew, L = 2"
TR21Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 2"
SH8S05018-32 Stainless Steel Cap Screw, 1/2" Long, 50 Pack
SH25S07511/4"-20 Stainless Steel Cap Screw, 3/4" Long, 25 Pack
W25S05011/4" Washer, M6 Compatible, Stainless Steel, 100 Pack
P3-1550A-FC-12Single Mode Patch Cable, 1460-1620 nm, FC/APC, Ø3 mm Jacket, 1 m Long
View Metric Product List
Item #QtyDescription
TOF15501Digital Tunable Bandpass Filter, 1527 - 1567 nm
ECM3251Aluminum Clamp for Compact Device Housings, 3.25"
UPH21Ø1/2" Universal Post Holder, Spring Loaded Locking Thumbscrew, L = 2"
TR50/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 50 mm
SH4MS101M4 x 0.7 Stainless Steel Cap Screw, 10 mm Long, 50 Pack
SH6MS101M6 x 1.0 Stainless Steel Cap Screw, 10 mm Long, 25 Pack
W25S05011/4" Washer, M6 Compatible, Stainless Steel, 100 Pack
P3-1550A-FC-12Single Mode Patch Cable, 1460-1620 nm, FC/APC, Ø3 mm Jacket, 1 m Long
Figure 1.1  The TOF1550 is mounted to an optical table using an ECM325 mounting clamp.
MBX Series Bias Controller Block Diagram
Click to Enlarge

Figure 1.2  The functions of the TOF1550 digital tunable bandpass filter is shown here. An input optical signal is input using the narrow-key FC/APC fiber port and is then filtered based on the setting given using the touchscreen on the device or using the remote commands. The filtered signal is then output through another narrow-key FC/APC fiber port. Please see the manual for more operation information.

Features

  • Tunable, Gaussian Bandpass Filter for C-Band Operation
  • FC/APC Narrow Key (2.0 mm) Fiber Input and Output
  • Ideal for DWDM ITU Grid Channel Spacing Applications 
  • <3.5 dB (2.5 dB Typical) Insertion Loss at 1550 nm
  • Remote Operation Through USB Type-C Port

Applications

  • Dense Wavelength Division Multiplexing (DWDM)
  • Spectral Response Characterization
  • Out-of-Band ASE Suppression
  • Receiver Testing

The TOF1550 is a tunable Gaussian bandpass filter designed to operate with telecommunication C-band (1527 - 1567 nm) signals on a dense wavelength division multiplexing (DWDM) ITU grid. The center wavelength of the bandpass can be tuned to any position within the operating wavelength range by selecting either the wavelength directly or a channel on the ITU grid. If multiple DWDM channels are input into the filter, only the selected channel will be transmitted while all others will be blocked. If a broadband optical signal is input, only the passband around the center wavelength will be transmitted. The filter can also be used in a laboratory or production environment as an aid in optical signal selection, monitoring and diagnosis of an optical communication system, characterizing spectral response of detection or amplification systems, or an amplified stimulated emission filter to enhance a laser's signal-to-noise ratio.

Passband Tuning
The TOF1550 touchscreen allows the target center wavelength "λc" to be specified either directly within the operating range of 1527 - 1567 nm or by selecting a desired ITU grid channel from 14 to 63. This passband can then be adjusted using the "Step" up and down arrows. The step size for the wavelength or channel can be adjusted in steps as small as 1 pm or 0.01 channel (1 GHz), respectively, though the tuning resolution of the TOF1550 filter passband is <12 pm (1.5 GHz). See the Operation tab for more details on adjusting the filter parameters and the Specs and Graphs tabs for more details on the tuning parameters and performance. 

Remote Operation
In addition to operating the TOF1550 bandpass filter using the touchscreen interface on the device, the USB Type-C port and the included corresponding USB cable can be used to remotely operate the filter. See the Operation tab for more details. The TOF1550 filter will appear as a serial (COM) port which can be accessed and run using the supplied driver. Any computer that can communicate via a serial port can operate the filter remotely. See the Software tab for more details.

Mounting Options
The TOF1550 tunable bandpass filter utilizes Thorlabs' EEET6011 compact aluminum housing enabling the device to be mounted using the compatible mounting equipment such as the ECM125 and ECM325 (shown in Figure 1.1) aluminum clamps. The housing features silicone rubber bezels to provide surfaces with higher friction than the aluminum housing and protect the faces from scratches.

Drawing of the TOF1550
Click for Details

Figure 2.1  Mechanical Drawing of the TOF1550 Tunable Bandpass Filter
Item # TOF1550
Wavelength Tuning Range 1527 - 1567 nm
Passband Width @ -1 dBa ≥0.12 nm (15.0 GHz)
Passband Width @ -3 dBa ≥0.21 nm (26.2 GHz)
Passband Width @ -20 dBa ≤0.77 nm (96.1 GHz)
Insertion Lossa,b,c <3.5 dB (2.5 dB Typical)
Polarization Dependent Loss <0.3 dB
Non-Adjacent Isolationa ≥27 dB
Chromatic Dispersion (Absolute) <10 ps/nm
Polarization Mode Dispersion <0.1 ps
Wavelength Tuning Resolution <12 pm (1.5 GHz)
Wavlength Setting Error (Absolute) <32 pm (4 GHz)
Wavelength Setting Repeatability ±8 pm (1 GHz)
Wavelength Temperature Dependence (Absolute) <1 pm/°C
Return Loss >40 dB
Maximum Input Optical Power 300 mW (24.78 dBm)
Fiber Specifications
Fiber Type SMF-28
Fiber Length 70 ± 10 cm
Environmental Condition
Operating Temperature  -5 to 65 °C
Storage Temperature  -40 to 85 °C
Operating Relative Humidity 5 to 85%
Storage Relative Humidity  5 to 95%
  • See the Graphs Tab for Sample Performance Plots
  • 25 °C at 1550 nm
  • Insertion loss is defined at the peak of the filter transfer function.

Sample performance plots for the TOF1550 tunable bandpass filter are shown here.

TOF1550 Insertion Loss at 1550 nm
Click to Enlarge

Click for Raw Data
The plot above shows a detailed view of the transmission of the TOF1550 filter at 1550 nm. The transmission is found by measuring the insertion loss.
TOF1550 Insertion Loss Spectra
Click to Enlarge

Click for Raw Data
The plot above shows the transmission of the TOF1550 tunable filter with the passband tuned to five different center wavelengths: 1530, 1540, 1550, 1560, and 1567 nm. The transmission is found by measuring the insertion loss.
Center Wavelength Error of TOF1550
Click to Enlarge

The plot above shows the wavelength setting error over the entire tuning range for the TOF1550 bandpass filter.
Passband Width of TOF1550
Click to Enlarge

The passband width of the TOF1550 versus wavelength measured for -1, -3, and -20 dB attenuation.
Non-Adjacent Isolation of TOF1550
Click to Enlarge

The plot above shows the non-adjacent channel isolation, which is the isolation provided for channels that are not immediately next to the selected channel on the ITU grid. For example, if channel 31 is selected to be the passband, then the isolation for channels 14 - 29 and 33 - 63 would be ≥27 dB.
Peak Insertion Loss of TOF1550
Click to Enlarge

Shown above is the insertion loss of the TOF1550 filter over the operating wavelength range defined at the peak of the filter transfer function.

The TOF1550 tunable bandpass filter can be controlled directly via the touchscreen interface on the front panel or through remote control using the provided USB Type-C cable and port on the side of the device.

Contents

 

TOF1550 Integer Channel
Click to Enlarge

Figure 4.2  The main display screen above shows the channel selected as the main tuning parameter. The wavelength displayed will correspond to the channel center wavelength.
TOF1550 Main Screen
Click to Enlarge

Figure 4.1  The main display screen above shows the center wavelength selected as the tuning parameter.
TOF1550 Channel Setting
Click to Enlarge

Figure 4.4  The channel step selection screen is shown above. The channel step increment can be set from 0.01 to 50. 
TOF1550 Wavelength Screen
Click to Enlarge

Figure 4.3  The target wavelength screen allows for the center wavelength of the passband to be directly input.

Touchscreen Operation

The touchscreen interface of the TOF1550 tunable bandpass filter can be used to directly select either the target center wavelength “λc” or the Channel of the desired passband. The center wavelength corresponds to the center of the passband while the channel number corresponds to the DWDM ITU grid channel numbers. See Table 4.5 for a list of channels based on a 100 GHz spaced ITU grid.

The main screen of the interface, shown in Figures 4.1 and 4.2, displays the center wavelength, channel, and step value settings. The selected parameter (“λc” or “Channel”) will be highlighted in green while the units for the “Step” value will change between pm or channel number depending on the selected parameter as shown in Figures 4.1 and 4.2. Pressing the up and down arrows in the step row will increase or decrease the selected parameter by the step amount. The target center wavelength and wavelength step, or channel and channel step can be input manually when either “λc” or "Channel" are active by selecting the desired row.

Figure 4.3 shows the screen where the center wavelength can be manually input. The center wavelength can be adjusted from 1527 nm to 1567 nm with a minimum resolution of 1 pm. Likewise, the channel number can be input from 14 to 63 with a minimum increment of 0.01.

The step setting for either center wavelength or channel number can be input only when either the center wavelength or the channel number is selected. Figure 4.4 shows an image of the channel step setting screen, which is edited when the Channel row is selected as shown in Figure 4.2. The Channel step can be adjusted between the range of 0.01 and 50 with an increment of 0.01 (1 GHz) while the wavelength step can be adjusted from 1 pm to 50 000 pm with a minimum increment of 1 pm.

Table 4.5 shows the channels in the 100 GHz spaced ITU grid that are within the operating range of the TOF1550 filter along with the corresponding frequency in GHz and wavelength in nm.

Table 4.5  ITU Grid Channelsa
Channel # Frequency (GHz) Wavelength (nm) Channel # Frequency (GHz) Wavelength (nm) Channel # Frequency (GHz) Wavelength (nm)
14 191 400 1566.31 31 193 100 1552.52 48 194 800 1538.98
15 191 500 1565.50 32 193 200 1551.72 49 194 900 1538.19
16 191 600 1564.68 33 193 300 1550.92 50 195 000 1537.40
17 191 700 1563.86 34 193 400 1550.12 51 195 100 1536.61
18 191 800 1563.05 35 193 500 1549.32 52 195 200 1535.82
19 191 900 1562.23 36 193 600 1548.52 53 195 300 1535.04
20 192 000 1561.42 37 193 700 1547.72 54 195 400 1534.25
21 192 100 1560.61 38 193 800 1546.92 55 195 500 1533.47
22 192 200 1559.79 39 193 900 1546.12 56 195 600 1532.68
23 192 300 1558.98 40 194 000 1545.32 57 195 700 1531.90
24 192 400 1558.17 41 194 100 1544.53 58 195 800 1531.12
25 192 500 1557.36 42 194 200 1543.73 59 195 900 1530.33
26 192 600 1556.56 43 194 300 1542.94 60 196 000 1529.55
27 192 700 1555.75 44 194 400 1542.14 61 196 100 1528.77
28 192 800 1554.94 45 194 500 1541.35 62 196 200 1527.99
29 192 900 1554.13 46 194 600 1540.56 63 196 300 1527.22
30 193 000 1553.33 47 194 700 1539.77 - - -
  • For an excel file with the full list of ITU grid channels click here.

 

Remote Operation and Driver Download

TOF1550 Remote Operation
Click to Enlarge

Figure 4.6  The wavelength, channel, and step buttons are grayed out while the TOF1550 is being operated remotely. 

Driver Download

Driver Version 1.0 (September 16, 2024)

Click the link below to download the driver for the TOF1550 tunable filter.

Software Download

The TOF1550 tunable filter can be operated remotely through the USB Type-C port on the side panel of the device using the included USB cable. When in remote operation mode, the tuning parameters on the touchscreen will be inaccessible and dimmed as shown in Figure 4.6. The TOF1550 filter will appear as a virtual serial COM port on the connected PC. The tuning parameters can be adjusted by sending commands with syntax modeled on the IEEE 488.2 Standard Commands for Programmable Instruments (SCPI). The serial port configuration should be set to the parameters given below:

  • Baud Rate: 115 200
  • Bit: 8
  • Parity: None
  • Stop Bits: 1
  • Flow Control: None

Please refer to the manual for more information on remotely operating the TOF1550 tunable bandpass filter.

Callout Description
1 Input, FC/APC (2.0 mm Narrow Key) Connector
2 Output, FC/APC (2.0 mm Narrow Key) Connector
Callout Description
1 15 VDC Mini-XLR Connector for DS15 Power Supply
2 Power Switch
3 USB Type-C Connector for Remote Operation and/or Powering the Device
TOF1550 components
Click to Enlarge

Figure 6.1  The TOF1550 tunable bandpass filter is shipped with the components shown above.

The TOF1550 digital tunable bandpass filter ships with the following components:

  • TOF1550 Electrically Tunable Bandpass Filter
  • DS15 Power Supply with Region Specific Power Adapter
  • USB Type-A to USB Type-C Cable, 1 m Length
  • FBC250 Fiber Connector and Bulkhead Cleaner

Posted Comments:
No Comments Posted
Back to Top

Digital Tunable Bandpass Filter, 1527 - 1567 nm

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
TOF1550 Support Documentation
TOF1550Digital Tunable Bandpass Filter, 1527 - 1567 nm
$4,800.00
Today
Loading...