This product has been discontinued

WDPOL - Wedge Depolarizer: Uncoated, 350 nm - 2600 nm 
Zoom
WDPOL
Wedge Depolarizer: Uncoated, 350 nm - 2600 nm

Part Number:WDPOL -Ask a technical question Ask a technical question.
Package Weight:0.06 lbs / Each
Discontinued:Feb 18, 2008

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Exempt
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates