WDM8-C-46D-20-NM - PRO8000 DWDM source, 195.575 THz/1532.88 nm, 20mW, 
WDM8-C-46D-20-NM - PRO8000 DWDM source, 195.575 THz/1532.88 nm, 20mW,
Zoom
WDM8-C-46D-20-NM
PRO8000 DWDM source, 195.575 THz/1532.88 nm, 20mW,

Part Number:WDM8-C-46D-20-NM -Ask a technical question Ask a technical question.
Package Weight:2.10 lbs / Each
Available:Request Lead Time
RoHS:RoHS Exempt
Price:$3,469.91
Add To Cart:
Qty :  
Release Date:Jan 30, 2004

Drawings and Documents:
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates