VHG350 - Graphite V-Groove, Ø300 µm - Ø350 µm, 0.313" Length 
VHG350 - Graphite V-Groove, Ø300 µm - Ø350 µm, 0.313in Length
Zoom
VHG350
Graphite V-Groove, Ø300 µm - Ø350 µm, 0.313in Length

Part Number:VHG350 -Ask a technical question Ask a technical question.
Package Weight:0.02 lbs / Each
Available:Today
RoHS:N/A
Price:$158.00
Add To Cart:
Qty :  
Release Date:Oct 1, 2015
There are no support documents available for this product VHG350.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates