This product has been discontinued

TMV2 - Large Toolmakers Vise, 2.5" (63.5 mm) Full Opening 
Zoom
TMV2
Large Toolmakers Vise, 2.5in (63.5 mm) Full Opening

Part Number:TMV2 -Ask a technical question Ask a technical question.
Package Weight:6.36 lbs / Each
Discontinued:Aug 23, 2024

Drawings and Documents:
Catalog Presentation: Catalog Presentation
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates