This product has been discontinued

SLD1325HP-32 - SLD 1321nm, 25mW, 110nm FWHM Handpicked for OCT 
Zoom
SLD1325HP-32
SLD 1321nm, 25mW, 110nm FWHM Handpicked for OCT

Part Number:SLD1325HP-32 -Ask a technical question Ask a technical question.
Package Weight:1.00 lbs / Each
Discontinued:Jun 9, 2010

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Non-Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates