This product has been discontinued

PHYS12P - Adjustable-Height Support Column: 8" - 12" 
Zoom
PHYS12P
Adjustable-Height Support Column: 8in - 12in

Part Number:PHYS12P -Ask a technical question Ask a technical question.
Package Weight:5.50 lbs / Each
Discontinued:Jan 24, 2019

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates