This product has been superseded by part number none

PBH11110/NH - Performance Series I Breadboard, No Holes - 2.5' x 2.5' x 2.4"  
PBH11110/NH - Performance Series I Breadboard, No Holes - 2.5' x 2.5' x 2.4in
Zoom
PBH11110/NH
Performance Series I Breadboard, No Holes - 2.5' x 2.5' x 2.4in

Part Number:PBH11110/NH -Ask a technical question Ask a technical question.
Package Weight:147.71 lbs / Each
Available:Request Lead Time
RoHS:N/A
Price: Request
Release Date:Oct 26, 2006
This former catalog item is now offered as a special.

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates