This product has been discontinued

MGS80/M - Motorized Goniometer +/- 40°, 67mm Virtual Point, Metric 
Zoom
MGS80/M
Motorized Goniometer +/- 40°, 67mm Virtual Point, Metric

Part Number:MGS80/M -Ask a technical question Ask a technical question.
Package Weight:0.00 lbs / Each
Discontinued:Jun 19, 2017

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates