This product has been superseded by part number MC2000B-EC

MC2000-EC - Optical Chopper System with MC1F10 10-slot (36°) Chopper Blade, 230 VAC Power Cord 
Zoom
MC2000-EC
Optical Chopper System with MC1F10 10-slot (36°) Chopper Blade, 230 VAC Power Cord

Part Number:MC2000-EC -Ask a technical question Ask a technical question.
Package Weight:8.84 lbs / Each
Discontinued:Jul 6, 2016

Drawings and Documents:
Chopper Auto CAD PDFChopper Auto CAD PDF Copy to clipboard Share Document by Email
Controller Auto CAD PDFController Auto CAD PDF Copy to clipboard Share Document by Email
Controller Auto CAD DXFController Auto CAD DXF Copy to clipboard Share Document by Email
Chopper Auto CAD DXFChopper Auto CAD DXF Copy to clipboard Share Document by Email
Chopper SolidworksChopper Solidworks Copy to clipboard Share Document by Email
Controller SolidworksController Solidworks Copy to clipboard Share Document by Email
Chopper eDrawingChopper eDrawing Copy to clipboard Share Document by Email
Controller eDrawingController eDrawing Copy to clipboard Share Document by Email
Chopper StepChopper Step Copy to clipboard Share Document by Email
Controller StepController Step Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
Software DownloadMC2000-EC Software Download
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates