This product has been superseded by part number M660L4-C1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
M660L2-C1 - Deep Red (660 nm) Collim. LED for Olympus BX & IX, 1500 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M660L2-C1 product. Click here to leave us your feedback. |
This product has been superseded by part number M660L4-C1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
M660L2-C1 - Deep Red (660 nm) Collim. LED for Olympus BX & IX, 1500 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M660L2-C1 product. Click here to leave us your feedback. |