This product has been superseded by part number M530L4-C2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
M530L2-C2 - Green (530 nm) Collimated LED for Leica DMI, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M530L2-C2 product. Click here to leave us your feedback. |
This product has been superseded by part number M530L4-C2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
M530L2-C2 - Green (530 nm) Collimated LED for Leica DMI, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M530L2-C2 product. Click here to leave us your feedback. |