This product has been superseded by part number TN830R2F2 | ||||||||||||||||||||||||||||||||||||||||||||||||||
FC830-90B-FC - 2x2 Fiber Optic Coupler, 830 ± 15 nm, 90:10 Split, FC/PC | ||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our FC830-90B-FC product. Click here to leave us your feedback. |
This product has been superseded by part number TN830R2F2 | ||||||||||||||||||||||||||||||||||||||||||||||||||
FC830-90B-FC - 2x2 Fiber Optic Coupler, 830 ± 15 nm, 90:10 Split, FC/PC | ||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our FC830-90B-FC product. Click here to leave us your feedback. |