"; _cf_contextpath=""; _cf_ajaxscriptsrc="/cfthorscripts/ajax"; _cf_jsonprefix='//'; _cf_websocket_port=8578; _cf_flash_policy_port=1244; _cf_clientid='5C670355A9D90AF4DE168F88D3B397FD';/* ]]> */
| |||||||||||||||||
Optical MirrorsThorlabs’ optical mirrors are available for use with light in the UV, VIS, and IR spectral regions. Optical mirrors with a metallic coating have high reflectivity over the widest spectral region, whereas mirrors with a broadband dielectric coating have a narrower spectral range of operation; the average reflectivity throughout the specified region is greater than 99%. Hot, cold, backside polished, ultrafast, D-shaped, elliptical, parabolic, concave, crystalline, and laser line dielectric-coated optical mirrors are available for more specialized applications. | |||||||||||||||||
|