VRC8B3 - 8" x 10" NIR Adhesive-Backed Detector Sheet, 720 - 820 nm, 890 - 1065 nm, 1490 - 1590 nm 
VRC8B3 - 8in x 10in NIR Adhesive-Backed Detector Sheet,  720 - 820 nm, 890 - 1065 nm, 1490 - 1590 nm
Zoom
VRC8B3
8in x 10in NIR Adhesive-Backed Detector Sheet, 720 - 820 nm, 890 - 1065 nm, 1490 - 1590 nm

Part Number:VRC8B3 -Ask a technical question Ask a technical question.
Package Weight:0.41 lbs / EACH
Available:Today
RoHS:N/A
Price:$2,250.00
Add To Cart:
Qty :  
Release Date:Sep 5, 2025

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHS
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates