VHW250 - Fiber Holder Insert Set for FWS100 Window Stripper, Ø100 µm - Ø250 µm 
VHW250 - Fiber Holder Insert Set for FWS100 Window Stripper, Ø100 µm - Ø250 µm
Zoom
VHW250
Fiber Holder Insert Set for FWS100 Window Stripper, Ø100 µm - Ø250 µm

Part Number:VHW250 -Ask a technical question Ask a technical question.
Package Weight:0.54 lbs / Each
Available:Request Lead Time
RoHS:N/A
Price:$339.22
Add To Cart:
Qty :  
Release Date:Dec 23, 2019

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates