ULN13TK - Turnkey Ultra-Low-Noise Laser System, 1310 nm, 120 mW, PM Fiber, FC/APC 
ULN13TK - Turnkey Ultra-Low-Noise Laser System, 1310 nm, 120 mW, PM Fiber, FC/APC
Zoom
ULN13TK
Turnkey Ultra-Low-Noise Laser System, 1310 nm, 120 mW, PM Fiber, FC/APC

This item can only be purchased as a serial item. Please see the family page to choose the item:
Part Number:ULN13TK -Ask a technical question Ask a technical question.
Package Weight:6.01 lbs / EACH
Available:Request Lead Time
RoHS:RoHS Exempt
Price:$14,445.00
Release Date:Apr 17, 2025

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
UK DoCUK DoC Copy to clipboard Share Document by Email
EU DoCEU DoC Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
Download Serial Item Data

Characters are Case-SensitiveClick for Details

Click for a new code.

 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates