| TT200R3S2A - 2x2 Multimode Coupler, High OH, Ø200 µm Core, 0.39 NA, 75:25 Split, SMA905 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our TT200R3S2A product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TT200R3S2A - 2x2 Multimode Coupler, High OH, Ø200 µm Core, 0.39 NA, 75:25 Split, SMA905 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our TT200R3S2A product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||