| TM50R2F1B - 1x2 Multimode Fiber Optic Coupler, Low OH, Ø50 µm Core, 0.22 NA, 90:10 Split, FC/PC | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our TM50R2F1B product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TM50R2F1B - 1x2 Multimode Fiber Optic Coupler, Low OH, Ø50 µm Core, 0.22 NA, 90:10 Split, FC/PC | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our TM50R2F1B product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||