| TM50R1S1A - 1x2 Multimode Fiber Optic Coupler,High OH, Ø50 µm Core, 0.22 NA, 99:1 Split, SMA905 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our TM50R1S1A product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TM50R1S1A - 1x2 Multimode Fiber Optic Coupler,High OH, Ø50 µm Core, 0.22 NA, 99:1 Split, SMA905 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our TM50R1S1A product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||