| TM50R1F2B - 2x2 Multimode Fiber Optic Coupler, Low OH, Ø50 µm Core, 0.22 NA, 99:1 Split, FC/PC | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our TM50R1F2B product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TM50R1F2B - 2x2 Multimode Fiber Optic Coupler, Low OH, Ø50 µm Core, 0.22 NA, 99:1 Split, FC/PC | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our TM50R1F2B product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||