TED8040PT - PRO8 TEC Controler Card, ±4 A, 32 W, Pt100, 1 Slot 
TED8040PT - PRO8 TEC Controler Card, ±4 A, 32 W, Pt100, 1 Slot
Zoom
TED8040PT
PRO8 TEC Controler Card, ±4 A, 32 W, Pt100, 1 Slot

Part Number:TED8040PT -Ask a technical question Ask a technical question.
Package Weight:2.10 lbs / Each
Available:Request Lead Time
RoHS:RoHS Exempt
Price: Request

Drawings and Documents:
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates