This product has been superseded by part number PSY310

PSY301 - ScienceDesk Accessory: 250 mm x 900 mm Under Shelf 
Zoom
PSY301
ScienceDesk Accessory: 250 mm x 900 mm Under Shelf

Part Number:PSY301 -Ask a technical question Ask a technical question.
Package Weight:13.23 lbs / Each
Discontinued:Mar 1, 2013

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates