This product has been discontinued

MSFLP - Low-Permeability Magnetic Shielding Foil, 1 m x 102 mm x 0.102 mm 
Zoom
MSFLP
Low-Permeability Magnetic Shielding Foil, 1 m x 102 mm x 0.102 mm

Part Number:MSFLP -Ask a technical question Ask a technical question.
Package Weight:0.18 lbs / Each
Discontinued:Jan 25, 2022

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
None.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates