MCLS2-0970DS1 - 970 nm, 35.0 mW (Min), SLD SM Fiber-Pigtailed Laser Diode for MCLS2 
MCLS2-0970DS1 - 970 nm, 35.0 mW (Min), SLD SM Fiber-Pigtailed Laser Diode for MCLS2
Zoom
MCLS2-0970DS1
970 nm, 35.0 mW (Min), SLD SM Fiber-Pigtailed Laser Diode for MCLS2

Part Number:MCLS2-0970DS1 -Ask a technical question Ask a technical question.
Package Weight:0.00 lbs / EACH
Available:Request Lead Time
RoHS:N/A
Price:$2,877.82
Add To Cart:
Qty :  
Release Date:Jan 1, 2023
There are no support documents available for this product MCLS2-0970DS1.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates