This product has been discontinued

MCLS1-405-30 - MCLS1 405nm, 30mW min Pigtail Assembly 
Zoom
MCLS1-405-30
MCLS1 405nm, 30mW min Pigtail Assembly

Part Number:MCLS1-405-30 -Ask a technical question Ask a technical question.
Package Weight:0.29 lbs / Each
Discontinued:Jan 29, 2025

Drawings and Documents:
MCLS1 ManualMCLS1 Manual Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty for unopened products. Warranty is void after opening the package.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
Download Serial Item Data

Characters are Case-SensitiveClick for Details

Click for a new code.

 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates