MCLS1-1625 - 1625 nm, 10 mW (Min), FP SM Fiber-Pigtailed Laser Diode for MCLS1 
MCLS1-1625 - 1625 nm, 10 mW (Min), FP SM Fiber-Pigtailed Laser Diode for MCLS1
Zoom
MCLS1-1625
1625 nm, 10 mW (Min), FP SM Fiber-Pigtailed Laser Diode for MCLS1

Part Number:MCLS1-1625 -Ask a technical question Ask a technical question.
Package Weight:0.29 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$654.99
Add To Cart:
Qty :  
Release Date:Nov 1, 2019
There are no support documents available for this product MCLS1-1625.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
Download Serial Item Data

Characters are Case-SensitiveClick for Details

Click for a new code.

 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates