LPCE9B - Laser Safety Fabric Panel for 9" x 12" Enclosure Side 
LPCE9B - Laser Safety Fabric Panel for 9in x 12in Enclosure Side
Zoom
LPCE9B
Laser Safety Fabric Panel for 9in x 12in Enclosure Side

Part Number:LPCE9B -Ask a technical question Ask a technical question.
Package Weight:0.67 lbs / EACH
Available:In Stock Overseas
RoHS:N/A
Price:$80.25
Add To Cart:
Qty :  
Release Date:May 23, 2025

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates