Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         
This product has been superseded by part number SM600

FS-SN-3224 - 3M SM Fiber, 630nm Wavelength, 4.0mm MFD 
Zoom
FS-SN-3224
3M SM Fiber, 630nm Wavelength, 4.0mm MFD

Part Number:FS-SN-3224 -Ask a technical question Ask a technical question.
Package Weight:0.05 lbs / Meter
Discontinued:Oct 19, 2004

Drawings and Documents:
Catalog Presentation: Catalog Presentation
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image