This product has been discontinued

FS-LS-4616 - Design Wavelength: 820 nm, 5.3 µm MFD, PM Fiber 
Zoom
FS-LS-4616
Design Wavelength: 820 nm, 5.3 µm MFD, PM Fiber

Part Number:FS-LS-4616 -Ask a technical question Ask a technical question.
Package Weight:0.00 lbs / Meter
Discontinued:Oct 18, 2004

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates