Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         
This product has been superseded by part number FPD310-FC-VIS

FPD310-V - High Sensitivity Si PIN Detector, 400 to 1000 nm, Fiber Coupled, 1 MHz to 1.5 GHz 
Zoom
FPD310-V
High Sensitivity Si PIN Detector, 400 to 1000 nm, Fiber Coupled, 1 MHz to 1.5 GHz

Part Number:FPD310-V -Ask a technical question Ask a technical question.
Package Weight:2.32 lbs / Each

Drawings and Documents:
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Warranty as stated by the manufacturer.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright 1999-2019 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image