4P3-CUSTOM - Ø100 mm Integrating Sphere with 3 Modular Faces, Customer-Selected Configuration 
4P3-CUSTOM - Ø100 mm Integrating Sphere with 3 Modular Faces, Customer-Selected Configuration
Zoom
4P3-CUSTOM
Ø100 mm Integrating Sphere with 3 Modular Faces, Customer-Selected Configuration

Part Number:4P3-CUSTOM -Ask a technical question Ask a technical question.
Package Weight:8.47 lbs / Each
Available:Request Lead Time
RoHS:RoHS Exempt
Price:$2,995.30
Add To Cart:
Qty :  
Release Date:Nov 20, 2019

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty; measurement accuracy dependent on following recalibration recommendations.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates