Raman Plugin for ThorSpectra Software for the Raman Spectroscopy KitThe Raman Plugin for ThorSpectra software package includes a graphical user interface (GUI) and instrument drivers for Thorlabs' Raman Spectroscopy Kits. The software GUI allows the user to adjust critical parameters, including integration time, analog gain, and black level. The excitation laser wavelength can be entered directly into the GUI or measured using the automatic measurement feature. Also included are built-in tools for data analysis, such as automated peak and valley tracking tools. Data can be saved in the Raman Plugin for ThorSpectra software spectrum format (.spf2x) and exported into various file formats.
OSA Raman 32-Bit InstallerOSA Raman 64-Bit Installer |