High-Load Pitch and Yaw Platform, Vacuum-Compatible


  • Low Profile: 25.0 mm (0.98") Height
  • ±2.5° Pitch, ±4.0° Yaw
  • Manual or Motorized Actuator Options
  • Vacuum-Compatible Down to 10-6 Torr

PY004VX

Vacuum Pitch and Yaw Platform

PIA13VF

13 mm Travel Piezo Inertia Actuator, Vacuum-Compatible

Z912BV

12 mm Travel DC Motor Actuator, Vacuum-Compatible

Application Idea

PY004VX Vacuum Pitch/Yaw Platform with Manual Vacuum-Compatible Actuators and a DTS25V Stage Mounted on an MB6S Breadboard

Related Items


Please Wait
Table 1.1  Key Specificationsa
Item # PY004VX(/M)
Adjustment Range Pitch: ±2.5°
Yaw: ±4.0°
Crosstalk <0.05° (3 arcmin)
Horizontal Load Capacity (Max)b 5.0 kg (11.0 lb)
Deck Height 25.0 mm (0.98")
Vacuum Rating 10-6 Torrc
Construction Unanodized Aluminum
Maximum Bakeout Temperature 130 °Cd
Operating Temperature 5 °C to 40 °C (41 °F to 104 °F)
  • For complete specifications, please see the Specs tab.
  • The load capacity when the stage's base is mounted on a horizontal surface. The max load capacity is different at certain points of the platform. Please click here for more information.
  • Following appropriate processing and bakeout procedures.
  • This parameter will depend on the actuator used with the stage. For more information, please see the Specs tab.

Features

  • Pitch and Yaw Adjustment
  • 1/4"-20 (M6 x 1.0) Tapped Holes with 1.00" (25.0 mm) Spacing
  • 0.98" (25.0 mm) Deck Height
  • Natural Aluminum Construction
  • Vacuum Compatibility Down to 10-6 Torr

The High-Load Pitch and Yaw Platforms provide ±2.5° of adjustment in pitch and ±4.0° in yaw. They are designed for use with up to 5.0 kg (11.0 lb) loads, such as lasers, cameras, and 3-axis stages (See Figure 1.2). The actual maximum load will depend on the positioning of the load on the platform (click here for details). The top platform is equipped with an array of 24 1/4"-20 (M6 x 1.0) threaded mounting holes with 1.00" (25.0 mm) spacing.


Click to Enlarge

Figure 1.2  PY004VX(/M) Stage Actuator Options (Sold Separately)

Actuator Options
The vacuum-compatible PY004VX(/M) platform can be motorized using our 1/2" travel actuators with Ø3/8" mounting barrels, such as the Thorlabs PIA13VF Vacuum-Compatible Piezo Inertia Actuator or Z912BV Vacuum-Compatible DC Servo Motor Actuator (sold below). Alternatively, a manual vacuum-compatible actuator can be built, using an F25USA1 Barrel Adapter, LN25100 Lock Nut, a POLARIS-N5 Knob, and an F25US200V Vacuum Adjuster (sold below).

Mounting Options
This stage can be mounted directly to a metric or imperial optical table or breadboard using five 1/4" (M6) through mounting holes or the 1/4" (M6) mounting slot. The stages also have three counterbored 1/4" (M6) holes that are revealed by rotating the top plate of the platform. These holes allow the unit to be mounted with the top platform holes in line with the work surface hole pattern or midway off the table's hole pattern. Alternatively, the PY004VX(/M) platform can be mounted using CL6V vacuum-compatible clamps secured to the relief cut along the bottom of the stage.

Vacuum Compatibility
The PY004VX(/M) platform is a vacuum-compatible version of the PY004(/M) pitch and yaw platform with identical mounting features, accomplished by using vacuum-compatible internal components. Each PY004VX(/M) platform is assembled in a clean environment and double vacuum bagged. Prior to use in a vacuum system, the stages can be baked to remove excess moisture and surface contaminants; however, please note that the maximum baking temperature is 130 °C (with manual vacuum adjusters or PIA13VF actuator) or 85 °C (if using the Z912BV actuator). The platform can be mounted to a breadboard using Thorlabs' CL6V vacuum-compatible clamps and vacuum-compatible fasteners. Thorlabs offers vacuum-compatible breadboards, screws, and other optomechanics that can be can be used with the stage.

Note: PY004VX(/M) units are shipped without actuators and locked in position with transit screws. Two actuators are required. These screws should not be removed until the actuators are correctly fitted to the unit.

Table 2.1 Specifications
Item # PY004VX(/M)
Adjuster -
Adjustment Range Pitch: ±2.5°
Yaw: ±4.0°
Minimum Incremental Movement N/Aa
Bi-directional Repeatability N/Aa
Maximum Velocity N/Aa
Maximum Acceleration N/Aa
Crosstalk <0.05° (3 arcmin)
Weight (with Adjusters, if Applicable) 622 g (1.37 lbs)
Horizontal Load Capacity (Max)b 5.0 kg (11.0 lbs)
Vertical Load Capacity (Max), by Distance from Top Platformc
30 mm (1.18") 1.8 kg (4.0 lbs)
50 mm (1.97") 1.1 kg (2.4 lbs)
80 mm (3.15") 0.7 kg (1.5 lbs)
Deck Height 25.0 mm (0.98")
Actuator Bushing Diameter 9.5 mm (3/8")
Construction Unanodized Aluminum
Vacuum Rating 10-6 Torrd
Maximum Bakeout Temperature 130 °C (266 °F)a
Operating Temperature 5 °C to 40 °C (41 °F to 104 °F)
  • This parameter will depend on the actuator used with the stage. For more information, please see Table 2.2.
  • The load capacity when the stage's base is mounted on a horizontal surface. The max load capacity is different at certain points of the platform. Please click here for more information.
  • The load capacity when the stage's base is mounted on a vertical surface. This load capacity will depend on the stage's orientation, the positioning of the load on the top platform, and the distance of the load from the platform. The load data provided is approximate and meant as a guide only.
  • Following appropriate processing and bakeout procedures.
Table 2.2 Compatible Actuators
Item # Actuator Type Values with PY004VX(/M)
Minimal Incremental Movement Bi-directional Repeatability Maximum Velocity Acceleration Horizontal Load Capacity (Max)a Maximum Bakeout Temperature
Z912B(V) DC Servo Pitch: 7.13 arcsec
Yaw: 15.71 arcsec
Pitch: 27.85 arcsec
Yaw: 4.75 arcsec
Pitch: 3600 arcsec/s
Yaw: 3600 arcsec/s
Pitch: 3600 arcsec/s2
Yaw: 3600 arcsec/s2
2.0 kg (4.4 lbs)b 85°C (185 °F)
PIA13(VF)c Piezo Inertia Pitch: 54 milliarcsec
Yaw: 97.2 milliarcsec
- 27.7 - 83.1 arcsec/s - 5.0 kg (11.0 lbs) 130 °C (266 °F)
Vacuum Adjusterd Manual N/Ae N/A N/A N/A 5.0 kg (11.0 lbs) 130 °C (266 °F)
ZFS13Bc Compact Stepper Pitch: 1 milliarcsec
Yaw: 1.6 milliarcsec
- 2770 arcsec/s 9000 arcsec/s2 1.8 kg (4.0 lbs) -
ZST213Bc Stepper -
  • The load capacity when the stage's base is mounted on a horizontal surface. The max load capacity is different at certain points of the platform. Please click here for more information.
  • The Z912B(V) actuator could wear out after approximately 5000 cycles if used continuously at the max load.
  • Calculated Values
  • Made up of a F25USA1 Barrel Adapter, LN25100 Lock Nut, a POLARIS-N5 Knob, and an F25US200V Vacuum Adjuster (sold below).
  • The movement per rotation of the PY004VX(/M) when used with the vacuum adjuster is 457 arcsec/rotation for pitch, and 823 arcsec/rotation for yaw.

Posted Comments:
No Comments Posted

Vacuum-Compatible High-Load Pitch and Yaw Platform


Click to Enlarge

Figure G1.1  PY004VX(/M) Vacuum Pitch/Yaw Platform Transit Screws
  • Vacuum-Compatible Aluminum Pitch and Yaw Adjustment Stage
  • Vacuum-Compatible Down to 10-6 Torr
  • Packed in a Clean Environment and Double Vacuum-Bagged
  • Mounting to Tables and Breadboards Using 1/4" (M6 x 1.0) Mounting Holes or CL6V Table Clamps (Sold Separately)
  • Adjusters Available Separately

The PY004VX(/M) pitch and yaw platform provides ±2.5° of adjustment in pitch and ±4.0° in yaw. It is designed for use with up to 5.0 kg (11.0 lb) loads, such as lasers, cameras, and 3-axis stages. The actual maximum load will depend on the positioning of the load on the platform (click here for details) and the actuator used with the stage (see the Specs tab for more information). The top platform is equipped with an array of 24 1/4"-20 (M6 x 1.0) threaded mounting holes with 1.00" (25.0 mm) spacing.

Note: PY004VX(/M) units are shipped without actuators and locked in position with transit screws (See Figure G1.1). These screws should not be removed until the actuators are correctly fitted to the unit.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
PY004VX Support Documentation
PY004VXNEW!Customer Inspired! Vacuum-Compatible High-Load Pitch and Yaw Platform, 1/4"-20 Taps, Without Actuators
$1,284.00
Today
+1 Qty Docs Part Number - Metric Price Available
PY004VX/M Support Documentation
PY004VX/MNEW!Customer Inspired! Vacuum-Compatible High-Load Pitch and Yaw Platform, M6 Taps, Without Actuators
$1,284.00
Today

Vacuum-Compatible Motorized Actuators

Table G4.1 Vacuum-Compatible Motorized Actuatorsa
Item #b Photoc Actuator Type Travel Vacuum Rating Max Speed Max
Acceleration
Required
Controllerd
PIA13VF Piezo Inertia 13.0 mm (0.51") 10-6 Torr ≤3.6 mm/mine - KIM001 or
KIM101
Z912BV DC Servo Motor 12.0 mm (0.47") 10-6 Torr 2.6 mm/sf 4 mm/s2 KDC101
  • These parameters are listed for the actuator itself, not together with a stage.
  • Click for Link to Full Product Presentation
  • Click to Enlarge
  • A controller and power supply are required to operate the actuator. Each item is sold separately.
  • For a given set of settings in Kinesis, while travelling in one direction, each device's step size may vary by up to 20% and is not normally repeatable. Due to the open loop design, component variance, change of direction and application conditions may further increase the scale of the variance.
  • At 2.6 mm/s, velocity ripple and distortion of the acceleration/deceleration profile may occur. For improved control, the maximum speed should be limited to 2.3 mm/s.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PIA13VF Support Documentation
PIA13VFCustomer Inspired! 13 mm Travel, Vacuum-Compatible Piezo Inertia Actuator, Ø3/8" Mounting Barrel
$933.82
Today
Z912BV Support Documentation
Z912BV12 mm Travel, Vacuum-Compatible DC Servo Motor Actuator, Ø3/8" Mounting Barrel
$1,222.37
Today

Vacuum-Compatible Manual Actuators

Flexure StageClick to Enlarge
View Imperial Product List
Item #QtyDescription
F25USA11Mounting Barrel Adapter, 1/4"-100 to Ø3/8"
LN2510011/4"-100 Lock Nut
POLARIS-N51Polaris® Removable Knob for 1/4"-100 Adjusters with Side Holes, Qty. 1
F25US200V1Fine Hex Adjuster, 1/4"-100, 2.00" Long, Axially-Vented
Figure G3.1  Manual Vacuum-Compatible Actuator, built using components sold below

The vacuum-compatible PY004VX(/M) platform can be adjusted using our 1/2" travel actuators with Ø3/8" mounting barrels, such as the Thorlabs PIA13VF Vacuum-Compatible Piezo Inertia Actuator or Z912BV Vacuum-Compatible DC Servo Motor Actuator (sold below). Alternatively, a manual vacuum-compatible actuator can be built (See Figure G3.1), using an F25USA1 Barrel Adapter, LN25100 Lock Nut, a POLARIS-N5 Knob, and an F25US200V Vacuum Adjuster.

Note: Actuators built using 1/4"-100 vacuum adjusters are compatible with metric stages, as well as imperial.

Table G3.2 Vacuum-Compatible Manual Actuatorsa
1/4"-100 Thread to Ø3/8" Barrel Adapter 1/4"-100 Lock Nut Knob for 1/4"-100 Adjusters 2.00" Long 1/4"-100 Vacuum Adjuster Vacuum Rating
F25USA1 LN25100 POLARIS-N5 F25US200V 10-6 Torrb
  • Click for Link to Full Product Presentation
  • The POLARIS-N5 knobs are made from chemically cleaned and heat-treated 303 stainless steel that provides vacuum compatibility down to 10-9 Torr at 25 °C with proper bake out (10-5 Torr at 25 °C without bake out).
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
F25USA1 Support Documentation
F25USA1Mounting Barrel Adapter, 1/4"-100 to Ø3/8"
$16.65
Today
LN25100 Support Documentation
LN251001/4"-100 Lock Nut
$10.46
Today
F25US200V Support Documentation
F25US200VFine Hex Adjuster, 1/4"-100, 2.00" Long, Axially-Vented
$17.12
Today
+1 Qty Docs Part Number - Universal Price Available
POLARIS-N5 Support Documentation
POLARIS-N5Polaris® Removable Knob for 1/4"-100 Adjusters with Side Holes, Qty. 1
$10.61
Today