REACH
Certification
In accordance with the REACH regulations (EC) No 1907/2006, Thorlabs hereby declares that the product listed below contains a substance on the candidate list of Substances of Very High Concern (SVHC) in a concentration above 0.1% (W/W).
Item Number | Item Description | Name of SVHC(s) |
---|---|---|
PAX1000IR2/M | Polarimeter, Free Space and Fiber Coupled, 900 - 1700 nm, Metric Threading | SVHC > 0.1% Lead |
PAX1000IR2/M | Polarimeter, Free Space and Fiber Coupled, 900 - 1700 nm, Metric Threading | SVHC > 0.1% Siloxane D4 (Octamethylcyclotetrasiloxane) |
PAX1000IR2/M | Polarimeter, Free Space and Fiber Coupled, 900 - 1700 nm, Metric Threading | SVHC > 0.1% Siloxane D5 (Decamethylcyclopentasiloxane) |
PAX1000IR2/M | Polarimeter, Free Space and Fiber Coupled, 900 - 1700 nm, Metric Threading | SVHC > 0.1% Siloxane D6 (Dodecamethylcyclohexasiloxane) |
The information provided here is based on information supplied to us by our vendors and is accurate to the best of our knowledge at the present time.
Items must be handled, stored, transported, and disposed of in accordance with applicable laws, rules, and regulations.
Signed
Danielle Strong
Vice President of Global Supply Chain
Date of Authorization
September 26, 2024
43 Sparta Ave, Newton, New Jersey 07860 Americas
Sales: 1-973-300-3000 www.thorlabs.com